{"id":10153,"sku":"WRL-10153","name":"RFM22B-S2 SMD Wireless Transceiver - 434MHz","description":"
The RFM22B is a low-cost ISM FSK transceiver module which offers communication at 433MHz ISM and adjustable output power of up to +20 dBm. The wide operating voltage range of 1.8\u20133.6 V and low current consumption makes the RFM22B an ideal solution for battery powered applications.<\/p>\n\n
Communication with the RFM22B is achieved via a standard 4-wire SPI interface. Three configurable general purpose I\/Os are also available, the use of which can be tailored towards the needs of your project. A host of other features are also available including an 8-bit ADC, temperature sensor, RX and TX FIFOs, and low-battery detection. See the datasheet below for a complete description of every register and command.<\/p>\n\n
The module comes in a 16-pin, 16 x 16mm, SMD package, with pins spaced by 2mm. Look for a breakout board coming soon!<\/p>\n\n
Note:<\/strong> These modules are 433MHz and Rev3.0.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n