"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10167","SEN-10167","Humidity and Temperature Sensor - RHT03","
The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sensor is calibrated and doesn\'t require extra components so you can get right to measuring relative humidity and temperature.
Features:
- 3.3-6V Input
- 1-1.5mA measuring current
- 40-50 uA standby current
- Humidity from 0-100% RH
- -40 - 80 degrees C temperature range
- +-2% RH accuracy
- +-0.5 degrees C
Documents:
","The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sensor is calibrated and doesn\'t require extra components so you can get right to measuring relative humidity and temperature.
-> <-
**Features:**
* 3.3-6V Input
* 1-1.5mA measuring current
* 40-50 uA standby current
* Humidity from 0-100% RH
* -40 - 80 degrees C temperature range
* +-2% RH accuracy
* +-0.5 degrees C
**Documents:**
* Hookup Guide
* [Arduino Example](https://learn.sparkfun.com/tutorials/rht03-dht22-humidity-and-temperature-sensor-hookup-guide)
* [ESP8266 Example](https://learn.sparkfun.com/tutorials/internet-of-things-experiment-guide/experiment-1-temperature-and-humidity-logging)
* [Particle Photon Example](https://learn.sparkfun.com/tutorials/sparkfun-inventors-kit-for-photon-experiment-guide/experiment-6-environment-monitor)
* [Datasheet](http://cdn.sparkfun.com/datasheets/Sensors/Weather/RHT03.pdf)
* [C Example Code](http://www.sparkfun.com/datasheets/Sensors/Temperature/DHT22.doc)
* Libraries
* [Arduino](https://github.com/sparkfun/SparkFun_RHT03_Arduino_Library)
* [Particle](https://github.com/sparkfun/SparkFun_RHT03_Particle_Library)
* [GitHub Repo](https://github.com/sparkfun/RHT03)
","2010-11-12 12:17:37-07","9.95","9.959.458.96","","","1","","","","","","9031.80.8070","34mm","16mm","8mm","0.0056lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:,:OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl\'......;OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0OkO0Kk:............,0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMW0o;........ .............xMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMXkc...... ...\'. .........\'..cdl0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMW0o,........... ...........,cc;.... oMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMXkc......\'. ...\'........\',.............;KkXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWOl,.........,\'.\'. ...........ol........\';:\'.....cWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMX,.......................;do........\'....;.........NXNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMo.. ................;. ..\'........ox\'........\':;.....cNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMx .. ..............ld,.......;:.............c,........kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMK..... ......\':o. ........ ..c,.......;d:.........\';\'.;,\'lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMM;.........,lxxl,.......;xc........;....,........c:;.......cMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMk.......\';c:......\':. ...........cl,.......cl..........\'\'.,l:dWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMN\'.....\',;. ...\'cdd:.......\'cl\' ...........::.......,:c;.......oNMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMd......,;...,:c,......\'....;........:Od........;................dWMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMNk,.....\'..,;. ....\':lo;.......,l\'............:d,.................oWMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMXKd\'......,:...\',cc;..........oo,.......lx,...................... lMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMXKK0l.....\',..,;;.......:xd........\'\'...,\'........................cMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNKKKX0c.......,:.....:oxd:........lOo..........................\'\'.oMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNKKKKXXO:.....\';..\',ld,......,c............................\'\'\'\'\'..dMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMWXXXXXXXXO;.......,:, ....:okxc.........................\'\'\'\'\'\'\'\'..kMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMWNXXXXXXXXk,.....\';,..\';ko;.............................\'\'\'\'\'\'\'..0MMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMNXXNNXXXXXx,.......\';:. .......................\'\'\'\'\'\'...\'\'\'\'\'\',XMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMWNNXXXXXXXo......\';;.. .................\'\'....\'\'\'\'\';,\'\',lkOXMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMNXNNXXXXKl.....\'\'.... ...............\'\'\'\'\'\'...\',,,:dldXNNWMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMWNNNXXXXXX0;........... ........\'\'\'....\'\'\',;;;\':xKNNNKOKNMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMNXNXXXXXk;..................\'\'\'\'\'\'..\',;;lkklkXNXXNX0KNMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMWXNNXXXXXXx,........\',\'\'\'\'...\'\'\',;::,;OXNNNX0kKNNNNXX0KWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWWWNXXXXXXXd\'......,,\'\'\'\'\'\',\'.,;:d0Kdo0NNNNNKOKXNNNMWKOKMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXNNXXXXNKl\'....,,\'\'\'\',:;:c,oNNNNNKk0XNNNNX00KNMMMMN0OXMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNNXXXXXNKc...,,,,,;:lkXWKooONNNNX0OKXNNWWNO0WMMMMMX0WMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXNNXXXNNO:.,;;:oOXWWNNNNKxkXNNNNX0KNMMMMMKOKWMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNNXXXXXNN0kk0NWWNNNNNNNNX0OKXNWWMX0KWMMMMN0XMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWMNXXXXXXNWWWNNNNNNNNNNNNNNK0XWMMMMKO0WMMMMMWWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXXXXXXNNNNNNNNNNNWWNNWMMMW0OXMMMMWXWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNXXXXNNNNNNNNNNNNWWMMMMMMMNOOMMMMMMWMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNXXNNNNNNNNNWMMMMWWMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXNNNNNWWMMMMMMMMMWWMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWWWWMMMMMMMMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10167/images.txt","Weather,
Temperature","0","","9569,
13314,
13676,
15805,
16466,
15103,
16298,
16467,
13905,
18364,
10988,
18521",""