"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10169","COM-10169","RFID Tag - 125kHz","
Replacement: COM-08310 . We\'re carrying the non-branded cards now, check \'em out! This page is for reference only
This is a basic RFID tag used for presence sensing, etc. Works in the 125kHz RF range. These tags come with a unique 32-bit ID and are not re-programmable. Card is blank on one side, smooth, and mildly flexible.
**Replaces: **COM-08310
Features:
EM4001 ISO based RFID IC
125kHz Carrier
2kbps ASK
Manchester encoding
32-bit unique ID
64-bit data stream [Header+ID+Data+Parity]
2.13 x 3.35 x 0.03\"" (54 x 85.5 x 0.8mm)
","**Replacement:**[COM-08310](https://www.sparkfun.com/products/8310). We\'re carrying the non-branded cards now, check \'em out! This page is for reference only
This is a basic RFID tag used for presence sensing, etc. Works in the 125kHz RF range. These tags come with a unique 32-bit ID and are not re-programmable. Card is blank on one side, smooth, and mildly flexible.
**Replaces: **[COM-08310](http://www.sparkfun.com/products/8310)
**Features:**
* EM4001 ISO based RFID IC
* 125kHz Carrier
* 2kbps ASK
* Manchester encoding
* 32-bit unique ID
* 64-bit data stream [Header+ID+Data+Parity]
* 2.13 x 3.35 x 0.03\"" (54 x 85.5 x 0.8mm)
","2011-02-02 14:50:20-07","1.95","1.95","","1","1","","","","","","8523.52.0090","86mm","55mm","1mm","0.0122lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOkkOXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOkdoooooooxNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOxdooooooooooooooOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNX0kdoooooooooooooooooooodXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMWX0kdoooooooooooooooooooooooooooOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMWX0OxooooooooooooooooooooooooooooooloodXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMWX0Oxoooooodoooooooooooooooooooooooooooooc;\'.:NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMWX0kxooooooooooooooooooooooooooooooooooool:,. .kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMWXKOxoododddddo,. ,ooooolcoooooooooooooool:,.. ;NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMXOxdoooddododdddoo; .,;cl,..,.cll:ooooooc;.. .kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MKoodddoodddddodoooo,,\';..\',\',,cc:lloc;\'. ;XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MNoodoooddddoooo;,\'.;\'.,:;;:;llol:\'. dMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMWxldooooc::.;.\'.\',,c;lcooo:,. ,XMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMM0ldool...\'.,,c:lcooc;\'. dMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMXooooolooooool:\'. ,XMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMWklooool:,. oWMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMKl,.. .KMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMN; lWMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMd .KMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMM0. lWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMW: .OMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMx cNMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMK. .OMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMW: :NMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMk. .;KMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMX\' .,:loooxNMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMWl .,cloooooooodKMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMO. ..;coooooooooooooookNMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMX, .,:looooooooo:\'....,ooood0MMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMd ..;coooooooooc;...,. ;l. ,oooooxNMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMM0. .\';loooooooooc:ol. .. ,\' ..;looooooo0MM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMN; .,:ooooooooollooc. ..:, ::,:looooooooooooXM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMd ..;cooooooooooo:...\'co. ....;;looooooooodooollxWM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMK. .,:looddodooolcodoo, .cc..c.;oooooooooodooooldk0XMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWc ..;coooooooodoo;.... ,odoc,..,loooooooooooodoldkKWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk. .\':loooooooool:,; .:..;l. :ooooooooddddododooodOKWMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX:looooddoooll:. .\',:..;\' .\':odddddddddddodooxOKWMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWxoddddl,... \';. .coo,;ooddddddddddoooodk0XMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKodddo\' ..\'. \'\'\'ldddddddddddddddoxk0NMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNdoddd: .lo:ldddddddddddddooxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMkldddoodddddddddddddooxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKloddddddddddddooxOXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNdodddddddodk0XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0kxddxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10169/images.txt","Sensors","0","","13198,
11827,
11828,
9963,
9416,
11862,
9417",""