"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10232","PRT-10232","Nut - Metal (4-40)","
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut\'s dimensional variations can only be measured on the sub-atomic level.
We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.
Sold in single units only.
","We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut\'s dimensional variations can only be measured on the sub-atomic level. We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts. Sold in single units only. ","2010-11-24 15:39:53-07","0.15","0.150.14","","","1","","","","","","","7mm","8mm","3mm","0.0011lbs"," ........\'\'.... .\':cclooxddxxdddoooooc;\'.. .:lodxxkOkkOO0O0O0O00OOkkkxooooc;\'. .,:dxkkkkkOOkkxkkkOOO000000000Okxdoodolc,. .;okkkkOxkkxxdxddoodddxxxxxkkkkOO0Okkxxkxdcodl, .;lkkkkdxkxdddxddddxkkOO00OkkkkxdddxkkOkxxkkkdokd, .,cddxdxxdddddl;;llcloddxxxxdoodxOOxl;:oodxxxxxxxdxd, \'oxddxooddooo, .,:c:;\':cclllcccoddxx. \'lloxddxkkxxo ,lxkkxxxdddd, ,;:llodkkkkxddl,.\';\' ;oddxxxxkxl. ckxkkkOkdod\' .:clloddxxkkkxl::\'. \'lodxxxkOo,. lkkkkkOOkxl .\';cloddxxxddolooo,..\'. ;ookkxxOdc\' . lOkkkOOOOOl ....\'cllooooddxxxdl:. .. \'ldkkkkkdc\'. . ;OOOOOOkOOx:,.... .,;;,\'\'\'\'\',,;;:loc\' .. \'ldkkkkOxc.. .. .xOO0O0OOOOxd:,:...... ..,. \'. .clxxkkkkdc. . . okO0OOOxkOkxl;c:.. ............. ... .cdkOkkkdoo:. .. \'dkkkOOOOkkkkcc:.........................\'clokkkkkkxd; . ;xOkOOOOkkkkkxo:,..................,:::odddkOkkxxdl\' .. ;xxkkkkkkOkkxkxxdl;,.........\',:cldoddxOO000OOxl:. .. \'ldkxdddxxkkOkkxxkkxddooolodooodxdxkOO00O00kxl. .... ... .\'ldxkxxxdxddooxdxxxxxxddxOkkkOOO0O00000kd:. ..\'\'\'\'\'\' .. .\':loxxxddoodoodxkOOxxkkkkOO000000Oxoc\'. ..\'\'\',\'\'\',. ...\'\',,;::olllclcodxooxkxxxxxxxkkk00O0xcllc\' ..\'\'\'\',\',,,. .\'\'\'\'\'\',;::cloolollloodddddlloddooddxxdol\' .\'\',\',,,,,\'. .\'\'\'\'\'\'\'\'\'\'\'\',,;::cloodkxkkkkO000OOxxoc:,\'\'\',,,,,,,. \'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\';:lodddkOkOOOkkxol,,\'\'\'\'\'\',,\'. .\'\'\'\'\'\'\'\',,\'\'\'\'\'\'\'\'\'\'\';:;;;::clloc;,\'\'\'\'\'\',,.. ...\',,,,,,,,,,\'\'\'\',,,\'\'\'\'\'.\',;,,,\'\'\'\'\',\'. ...\',,,,,,,,,,,,\',\'\'\'\',\',\',\'\'\'.. ...\'\',,,,,,,,,,,,,,,,.. ......\'\'\'\'.. ","https://www.sparkfun.com/products/10232/images.txt","Screws/Nuts","0","","10453, 10228",""