{"id":10232,"sku":"PRT-10232","name":"Nut - Metal (4-40)","description":"
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut's dimensional variations can only be measured on the sub-atomic level.<\/p>\n\n
We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.<\/p>\n\n
Sold in single units only.<\/p>","description_markdown":"We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut's dimensional variations can only be measured on the sub-atomic level.\n\n We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.\n\n Sold in single units only.\n\n","date_published":"2010-11-24 15:39:53-07","price":0.15,"qty_price":{"1":0.15,"25":0.14},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"7mm","pack_width":"8mm","pack_height":"3mm","packed_weight":"0.0011lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n ........''....\n .':cclooxddxxdddoooooc;'..\n .:lodxxkOkkOO0O0O0O00OOkkkxooooc;'.\n .,:dxkkkkkOOkkxkkkOOO000000000Okxdoodolc,.\n .;okkkkOxkkxxdxddoodddxxxxxkkkkOO0Okkxxkxdcodl,\n .;lkkkkdxkxdddxddddxkkOO00OkkkkxdddxkkOkxxkkkdokd,\n .,cddxdxxdddddl;;llcloddxxxxdoodxOOxl;:oodxxxxxxxdxd,\n 'oxddxooddooo, .,:c:;':cclllcccoddxx. 'lloxddxkkxxo\n ,lxkkxxxdddd, ,;:llodkkkkxddl,.';' ;oddxxxxkxl.\n ckxkkkOkdod' .:clloddxxkkkxl::'. 'lodxxxkOo,.\n lkkkkkOOkxl .';cloddxxxddolooo,..'. ;ookkxxOdc'\n . lOkkkOOOOOl ....'cllooooddxxxdl:. .. 'ldkkkkkdc'.\n . ;OOOOOOkOOx:,.... .,;;,''''',,;;:loc' .. 'ldkkkkOxc..\n .. .xOO0O0OOOOxd:,:...... ..,. '. .clxxkkkkdc. .\n . okO0OOOxkOkxl;c:.. ............. ... .cdkOkkkdoo:.\n .. 'dkkkOOOOkkkkcc:.........................'clokkkkkkxd;\n . ;xOkOOOOkkkkkxo:,..................,:::odddkOkkxxdl'\n .. ;xxkkkkkkOkkxkxxdl;,.........',:cldoddxOO000OOxl:.\n .. 'ldkxdddxxkkOkkxxkkxddooolodooodxdxkOO00O00kxl. ....\n ... .'ldxkxxxdxddooxdxxxxxxddxOkkkOOO0O00000kd:. ..''''''\n .. .':loxxxddoodoodxkOOxxkkkkOO000000Oxoc'. ..''',''',.\n ...'',,;::olllclcodxooxkxxxxxxxkkk00O0xcllc' ..'''',',,,.\n .'''''',;::cloolollloodddddlloddooddxxdol' .'',',,,,,'.\n .'''''''''''',,;::cloodkxkkkkO000OOxxoc:,''',,,,,,,.\n ''''''''''''''''''';:lodddkOkOOOkkxol,,'''''',,'.\n .'''''''',,''''''''''';:;;;::clloc;,'''''',,..\n ...',,,,,,,,,,'''',,,'''''.',;,,,''''','.\n ...',,,,,,,,,,,,','''',',','''..\n ...'',,,,,,,,,,,,,,,,..\n ......''''..\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10232\/images.txt","categories":[{"256":"Screws\/Nuts"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/5\/8\/2\/10232-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/5\/8\/2\/10232-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/5\/8\/2\/10232-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/5\/8\/2\/10232-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/5\/8\/2\/10232-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/5\/8\/2\/10232-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/5\/8\/2\/10232-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/5\/8\/2\/10232-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/5\/8\/2\/10232-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/5\/8\/2\/10232-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/5\/8\/2\/10232-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/5\/8\/2\/10232-03.jpg"}],"related_products":[10453,10228]}