"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10267","ROB-10267","EasyDriver Stepper Motor Driver","
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or 0 to 3.3V pulse if you solder SJ2 closed on the EasyDriver). EasyDriver requires a 7V to 20V supply to power the motor and can power any voltage of stepper motor. The EasyDriver has an on board voltage regulator for the digital interface that can be set to 5V or 3.3V. Connect a 4-wire stepper motor and a microcontroller and you\'ve got precision motor control! EasyDriver drives bi-polar motors, and motors wired as bi-polar. I.e. 4,6, or 8 wire stepper motors. On this version (v4.4) we fixed the silk error on the min/max adjustment.
This is the newest version of EasyDriver V4 co-designed with Brian Schmalz. It provides much more flexibility and control over your stepper motor, when compared to older versions. The microstep select (MS1 and MS2) pins of the A3967 are broken out allowing adjustments to the microstepping resolution. The sleep and enable pins are also broken out for further control.
Note: Do not connect or disconnect a motor while the driver is energized. This will cause permanent damage to the A3967 IC.
**Note: **This product is a collaboration with Brian Schmalz. A portion of each sales goes back to them for product support and continued development.
**Replaces: **ROB-09402
Features:
- A3967 microstepping driver
- MS1 and MS2 pins broken out to change microstepping resolution to full, half, quarter and eighth steps (defaults to eighth)
- Compatible with 4, 6, and 8 wire stepper motors of any voltage
- Adjustable current control from 150mA/phase to 750mA/phase
- Power supply range from 7V to 20V. The higher the voltage, the higher the torque at high speeds
Documents:
","The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or 0 to 3.3V pulse if you solder SJ2 closed on the EasyDriver). EasyDriver requires a 7V to 20V supply to power the motor and can power any voltage of stepper motor. The EasyDriver has an on board voltage regulator for the digital interface that can be set to 5V or 3.3V. Connect a 4-wire stepper motor and a microcontroller and you\'ve got precision motor control! EasyDriver drives bi-polar motors, and motors wired as bi-polar. I.e. 4,6, or 8 wire stepper motors. On this version (v4.4) we fixed the silk error on the min/max adjustment.
This is the newest version of EasyDriver V4 co-designed with [Brian Schmalz](http://www.schmalzhaus.com/). It provides much more flexibility and control over your stepper motor, when compared to older versions. The microstep select (MS1 and MS2) pins of the A3967 are broken out allowing adjustments to the microstepping resolution. The sleep and enable pins are also broken out for further control.
**Note:** Do not connect or disconnect a motor while the driver is energized. This will cause permanent damage to the A3967 IC.
**Note: **This product is a collaboration with Brian Schmalz. A portion of each sales goes back to them for product support and continued development.
**Replaces: **[ROB-09402](http://www.sparkfun.com/products/9402)
**Features:**
* A3967 microstepping driver
* MS1 and MS2 pins broken out to change microstepping resolution to full, half, quarter and eighth steps (defaults to eighth)
* Compatible with 4, 6, and 8 wire stepper motors of any voltage
* Adjustable current control from 150mA/phase to 750mA/phase
* Power supply range from 7V to 20V. The higher the voltage, the higher the torque at high speeds
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Robotics/EasyDriver_v44.pdf)
* [A3967 Datasheet](http://www.sparkfun.com/datasheets/Robotics/A3967.pdf)
* [EasyDriver Website](http://schmalzhaus.com/EasyDriver/)
* Example [Arduino Tutorial](http://lusorobotica.com/index.php/topic,106.0.html) in Portuguese
* [Bildr Tutorial](http://bildr.org/2011/06/easydriver/)
* [Quickstart Guide](https://www.sparkfun.com/tutorials/400)
","2011-01-24 11:10:30-07","14.95","14.9514.213.4612.71","","1","1","","","","1","","8534.00.0095","50mm","30mm","9mm","0.0108lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKkoxONMWWNWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKklld,,;lll::llloOWMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOkxo;.,co:,.:::lccc:;cWMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXKOkdxkkxkxlllol; \';:ccodko.XMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0kl::dxlldkkolkkkooc,..:dkdc\'.;MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0xcc;lx\'..xkxkkclol;cO0o;:lodol;\',dXNMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0Odc:cxc\'\'lOxxkkkkxxXNNOcO0O;,cdxdl;\'cO0OKMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0OxxxxxxoclO0OOOOKKKkodkO0K00OOkOkdxkxoloOkxxx0NMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXOxdkooxxxxxkkkkOOKKKKKKKK0k;kOOOOOdoldO00Okx:;xkkkkkOXMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOdlo:\':oOocxdddkO00KKKKKKKKKKKKK0OOkOc:l;llxdodolloldo;;lxkXMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMNX0kkxl,;:xcclkxkOOK000OOKKKKK0KKKKKK0kxdloxdlldddddooll\',:dc::lcdd0MMM
MMMMMMMMMMMMMMMMMMMMMMMMMNXOdxkOooxOlcl0OOkO0K0OO000OKK0OOO00K0Oxddoxcx,\'xxdldxkkc\',olccdxdc;,;oKMMM
MMMMMMMMMMMMMMMMMMMMMNK0klol:\',oOddOK0doxOKK000O0OOOOO000K0Oxddlxodlollkkkddxxxoooc;:::lc;:lkXMMMMMM
MMMMMMMMMMMMMMMMWNKkdoxxo.\':xllod0OOo:xO0OOKKKK0OO000K0OxddooxcxcO:xcxdOOkkoolcoxxxo;;;lkNMMMMMMMMMM
MMMMMMMMMMMMWNKOxoc:o..,xolllccdoldcldk000OkO0KKKKKOxddxlx;k;O:xcdkxOOxol:c::oxdl:;cxXMMMMMMMMMMMMMM
MMMMMMMMWNKOxddxl...ododdc::ccldxd:oxxxkOOOOkkOOkdoxlxlolol:ccddkxxxo:c::cloo:;cd0WMMMMMMMMMMMMMMMMM
MMMMWNKkl:;ldoo:xdldoolocldo;::dxxo,:lc,:kOOO0OOldockck;x:xdoxxxlcc:c::lcc;;oONMMMMMMMMMMMMMMMMMMMMM
MMMX;lxdxl..o;dddxxxxkkxxdd:,c,,\'\'lkXNNKlxkklcxOo;k;xlxxdokkoclxxxxdc:;;okXMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMXc;dkkxxxdl:;;okOKKOoodd\'. . .;okOkxkllc:,klcokdxxd..\'Okdxxoc,;lkNMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMO;cxxkd,cdxkkxxx000Odd\' . ;,dxxxxdlxxkxxOk...xxoc:::;,cxKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMWd,okkO000kkOO000:lO0ll....\'colclxxxxxoxOoc:xOxlcc::,:d0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMXl;xkkO0OO0d\'dOl.:kdl;:;odd;:o;dkx;;,ododdxxo:,cd0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMK::xkk\';kk\'\'ckxxkkko;,\'oo:;oxkkkxc:\',,::,:o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMk,cd,\';xxxxxxxdkx.;d:;xc..;xdxxd:;;:oONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNo,lxxkxol:okxkxxxc..\'xllc,;c;;lkNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMK:;dxkc\'ccldxl;xxdl,,;::;lxKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMO;ckOx:;ocdxc;:ol;;lxKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMWx,lx::;ol;:;;lxKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMNc,:;:;;:d0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMM0,;oONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10267/images.txt","Drivers","0","","9238,
11021,
10551,
11224,
10848",""