"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10290","PRT-10290","Alligator Clips - Toothless","
These alligator clips are useful for smaller wires that you don\'t want to deform. The clip has smooth flat metal blades that clamp down on the wire, making for a good connection to thinner wires. There are strain relief crimp points and a solder hole at the end of the clip.
Sold in single units.
Documents:
","These alligator clips are useful for smaller wires that you don\'t want to deform. The clip has smooth flat metal blades that clamp down on the wire, making for a good connection to thinner wires. There are strain relief crimp points and a solder hole at the end of the clip.
Sold in single units.
**Documents:**
* [Datasheet ](http://www.sparkfun.com/datasheets/Prototyping/General/SpecLeads_Silvertronic.pdf)(502008)
","2010-12-29 14:16:18-07","0.95","0.950.90.86","","","1","","","","","","8536.90.8085","28mm","12mm","6mm","0.0022lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMWO:.\'kNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMWK0x\' \'dXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMOcOO0Oo\' .oXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMdd,:dOOkl. .;lxOKNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMXo;..\'d0Ok:. .oNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMKdc;. .lOOo,. ..\',\' .lXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMM0xdlc:coOxo:.xXNNXx\' cXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWOkk0WNlkOxx:ONNNNXo. cXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMWKKWNl,ck0Okooxkko,. lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMXkdl;:d0Oxo,. lXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMXOxo::dOOkl\' cXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMXOkdc:oOOx:. lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMXOkdc:lkOxc. .... .oNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMXK0Okdolcdkxl:lkOkl\' . .dWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNOolxkxoll:::cdkxo:cxOOl\'. .lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWk:,:coxkkkxl:,,:clxxoc:dOOo\'. . . oNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMOc\';\';dO0KKK0Oxc\'.\'.lkkdccokOd;. . .dWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMO;;\'lxOKXXXXKKOkdc...,kkkdlcokOo,. .xWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMO:;lO0KXKXXKK0OOko. ;kkkkxollxOx:. .xWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMNX0dokO00000OkO00Okl,.okkdoloolcdkxc. .kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWKNWWNNNWWNXkdoc:clol,\'ld;\':dkkkdlldkxc. ,KMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMW00XNWWMWWWWX0Okxooloodkdcc:cdKKOkdoldkk:. cNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMXOO0KXNWMMMWWNXK0OOOOOOOdoddxkNN0kkxooxOx, .xWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMNK00XWWWWWXKKNWWNXK0OOOOkOO0KNX0OkkkxddkOd, \'0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMWWWWWWWX0OO0KXNWWNX0OO00KK0OOOOOkkkxdxOOx\' ;KMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMNXWMMMMMNX0OO00KXNWWNK0OOOOOOOOOOOOkxxxOOo. .xMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMWOOXWMMMMMMNK000000KXNWNXK0OOOOOOOOkxkxdxOOc cWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMM0OO0XWMMMMMMWK00000O00KXNWNNK0OOOOOkkkkdlckx. ;WMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMXOOOONWWMMMWNNX00000O0000KKXWWWNXK0OOOkxxdk0l \'XMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMN0XWMWWNNNNWWWMMWNNNNK00KXXKKK0000KXNWWWNXK00kxxk0Ol. .OMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMXOO0XWMMWWWWWWMMMMWWNNX00XNNWWWNX00000KXNWMMMWWNXOxkO0kc. cNMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWXK0O0NWWWNNNNWWWMWNWNNX00KNWWWWMWNK000000KXWWMMMMMWN0xxOOx;. .dWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMWNKKKXXXNXWMMMMWWNK0000KNMMWNWWWXK000000KXWMMMMMMWNX00Oko;. .lKMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMWXK0000000KKKKK0000K00KNWWX0XNWWNXKK00000KNWMMMMMWWWWWNXOx:. ..,xWMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMWWNXXK0000O000000KXXK0000KXNWWWWNNXXK0KXWWMMMMMMMMMWNKkl,. ..lKMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNXXKK0000000000000KXNWWWMWMWWNXXNWMMMMMMMMMWWN0d:. .;kWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNNXXKK0000000KNWWMMMMWWWWWWWWWWMMMMMMMWKOl,. .cKMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWWWNNNNNNWWWNNNNNNNXXXNNNWWMMMWN0xc. \'xMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNNXXXNNWWWWX0o:kKNMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNNXXXNNWWX0KWMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNXNNXWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10290/images.txt","Misc. Tools","0","","14303,
15186,
13191,
111",""