"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10324","BOK-10324","Building Wireless Sensor Networks","
Create distributed sensor systems and intelligent interactive devices using the ZigBee wireless networking protocol and XBee radios. By the time you\'re halfway through Rob Faludi\'s fast-paced, hands-on guide, you\'ll have built a series of useful projects, including a complete ZigBee wireless network that delivers remotely sensed data. This resource- and reference-packed book is perfect for inventors, hackers, crafters, students, hobbyists, and scientists.
Note: Check below for the BWSN kit which includes all the pieces you need to work through the examples in this book.
Info:
- Author: Robert Faludi
- Publisher: O\'Reilly Media, Inc.
- Paperback: 320 pages
- ISBN-10: 0596807732
- ISBN-13: 978-0596807733
","Create distributed sensor systems and intelligent interactive devices using the ZigBee wireless networking protocol and XBee radios. By the time you\'re halfway through Rob Faludi\'s fast-paced, hands-on guide, you\'ll have built a series of useful projects, including a complete ZigBee wireless network that delivers remotely sensed data. This resource- and reference-packed book is perfect for inventors, hackers, crafters, students, hobbyists, and scientists.
**Note:** Check below for the BWSN kit which includes all the pieces you need to work through the examples in this book.
**Info:**
* Author: Robert Faludi
* Publisher: O\'Reilly Media, Inc.
* Paperback: 320 pages
* ISBN-10: 0596807732
* ISBN-13: 978-0596807733
","2011-01-19 15:19:20-07","28.95","28.9527.526.06","","","","","","","","","4901.99.0075","233mm","180mm","18mm","1.1950lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMOxddd0KKKKKKKKKKKKKKKKKKKKKKKKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXOkkkkNMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM\' .............................\'............................. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. . . . . ..... . .. ..... .... .... ..... .... 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. ....... ...... 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. .............. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. ;cccccccccccccccccc:cccccccccccccccccccccccclllllllllllllll. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. co,;:\':l:l:olllollo\'ololollolllddd,ccoollollcldoloolooolcod. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. coo\'c,,clo\'o.l;;l:l\',:l:c;;l;::dddl;,:\'lc:\'co\'o;:c\'dd,c\'odd. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. cooo,l;loo;o;ll;cll;c;clclc:clcdddclcl::lo;co;lllccllco;odd. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. coccoocooooooooooododdoooooo;oodddddoooooolodddddoddddddddd. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. co::,lcl:c;c\'l::c;occclcc;cl\'oclccloodddd0xxdlcokk0OkOxdddd. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. cocol,,:\'lll\'oo,:;;l;:ol,,co\':;oc:,loodxkOxxd0kokkOdkOOxddd. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. cocloololclocloooooodlllollocollllodooddkkd:dxoOx0dlxOOdddo. 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. . ........................................cxcolkokxOlkxk\'.... KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .\',;;:;\'. . .dkkdxxkkxokx; KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .\':looolcc:;,\'.,clodxxxxkOkxxo:;\'... .lod0O00000O: 0MMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ..\';coxxOOkOOkdolllooddxkOOOkdlld\';oxxxO0Ok:. KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ,dodoxdlo\'.\';\'..\'\';xlxxd:locd;;,;codc:,; KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ,kkkdoxd:l\';;;:oc;,cllxdd;lo,oxxll:,;clxd\' KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. oxxxddOx,clo:;cdc:kk:dddlcld;:dxOkxclkxxk; KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. lxkoox0o,,o:\'.:lcdxlcclkxdlxo:ldOdl\',ldkk. KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ,xxddOx;\'.x,;lxdkxdc;odxk00xklk0OOxdxoO00. KMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ...\'\'\'\'\'.;codkc..\'cOlokkllk0o:oO00K0xlo00OKOOx000o XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .\':dxxkkkkxo:;;;cll:c;::xxlodxodl;.:dkOOdooxOkd:.l0Oo XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .,cloxxdxkOoc;,\'\'\':,;,c,.\',loc,;::oc ..:xdo dkk\' XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. ,coollodolokd,;,\',::\',,,..\'.\',cxc;cc; .ldx\' \'do,.. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW..doxccodc::cc:xlc:,:l:\'\',\'..,,\'.,okclo. ,;o. .;:cc:. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW.dl:oloddddc;,:xkodl;;;;\';ol,\',,\';oxldl ;lcl. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW.dl;lk00O0Oclokkkkxkxl::;:lddc\'\':oooodc\' .loxc. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW..cdodddxocllxoOl::l::oxddddkoo,:dddxool,\'\'....\',. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. \';:clc:;,;:;;:cloo,...,;:,oc:cl;\'..:l::;,..,\',. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .;:::l;\';;:c;. .......\'\';;;.\'... XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. .... ...,.,.. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. .......\'...... .. . . . . . XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. ....\'\'.,.\'.. ............... XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMM. ...................................XMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWMMMMMMMMMMMMMMMMMMMMMMMMMMWWWMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10324/images.txt","Books","0","","13225,
11697,
11812,
11373,
12847,
15936",""