"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10345","SEN-10345","SparkFun Triple Axis Accelerometer Breakout - LIS331","
This is a breakout board for the ultra low-power LIS331HH three axis linear accelerometer. The device has a digital I2C/SPI serial interface which makes it ideal for using in embedded applications. All major pins are broken out to 0.1\"" spaced headers. It also includes two mounting holes as well.
The LIS331HH from STMicroelectronics is an ultra low-power full-scale three axis MEMS linear accelerometer. It has a digital I2C/SPI serial interface which makes it ideal for using in embedded applications. The device also features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.
The LIS331HH has dynamically user selectable full scales of +-6g/+-12g/+-24g and is capable of measuring accelerations with output data rates from 0.5 Hz to 1kHz. The self-test capability allows the user to check the functioning of the sensor in the final application.
Not sure which accelerometer is right for you? Our Accelerometer and Gyro Buying Guide might help!
Features:
- 2.16-3.6V input
- Ultra low-current mode, down to 10uA
- 6g/12g/24g selectable
- I2C/SPI digital output
- 16 bit data output
Documents:
","This is a breakout board for the ultra low-power LIS331HH three axis linear accelerometer. The device has a digital I2C/SPI serial interface which makes it ideal for using in embedded applications. All major pins are broken out to 0.1\"" spaced headers. It also includes two mounting holes as well.
The LIS331HH from STMicroelectronics is an ultra low-power full-scale three axis MEMS linear accelerometer. It has a digital I2C/SPI serial interface which makes it ideal for using in embedded applications. The device also features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.
The LIS331HH has dynamically user selectable full scales of +-6g/+-12g/+-24g and is capable of measuring accelerations with output data rates from 0.5 Hz to 1kHz. The self-test capability allows the user to check the functioning of the sensor in the final application.
Not sure which accelerometer is right for you? Our [Accelerometer and Gyro Buying Guide](https://www.sparkfun.com/pages/accel_gyro_guide) might help!
**Features:**
* 2.16-3.6V input
* Ultra low-current mode, down to 10uA
* 6g/12g/24g selectable
* I2C/SPI digital output
* 16 bit data output
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Sensors/Accelerometers/SparkFun_Tri_Axis_Accel_Breakout-LIS331.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Sensors/Accelerometers/SparkFun_Tri_Axis_Accel_Breakout-LIS331.zip)
* [Raspberry Pi Zero Helmet Impact Force Monitor](https://learn.sparkfun.com/tutorials/raspberry-pi-zero-helmet-impact-force-monitor) (Python)
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Accelerometer/LIS331HH.pdf) (LIS331HH)
* [GitHub](https://github.com/sparkfun/Triple_Axis_Accelerometer_Breakout-LIS331/tree/V_1.2) (Design Files & Example Code)
","2011-03-31 13:36:29-06","6.98","6.98","","","1","","","","","","9031.80.8070","23mm","15mm","4mm","0.0028lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXOk0XWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKOOOOOOO0KWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKOOOOkkkkOO0O0KNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0O0koodkkkxdoloO000KNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0000ocoxO0K00Oxoc;k00O00KXWMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX00OO0O:oOXNWWWMWN0d;l0OkkOO00KXNMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWK00Okkk00d0MMMMWMMMMMWoO0OkkkkkO0OO0KNMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNK0OOdkkkkkO0O0KNWWWWNX0O00OkkkkkkO:\'.\'d00KNWMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN00Okdx,ccclkkkOO00O0OOO0OOkkkkxxkkkOdc:lkOOO00KXNMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX00Oko;c\':odcxkkkkkkkkkkxklclxxc:..ckkkkkkkkkd;dkO000KNMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX00Ox:c:oxc:okkkkkkkkkkO00dll:;:d;cxoco;::c::xdc:\':dxlolood0WMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNX00Odlood:\'ckkkkkkkkkkkO00OO0000x;:k0OOo.kx,ckl.xkxdkl,\'\',;,;;;oKWMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMNK00kxl\';c:coxkkkkkxxxkkO00O00KKKKO:;lk000k;coodo;;kkkkx;\'\';ddc\'\'\'cdcxMM
MMMMMMMMMMMMMMMMMMMMMMMMMMNK0Okkl;:ldlokOO00kkdoooO00O0OO0KKK0dd0klclxccOdoookOxclllddc;::;,cc,\',OMM
MMMMMMMMMMMMMMMMMMMMMMMWX00Okoxkkkd:cO0dool0OkOOOOOO0Ooold0K0dc\'dk0dc..;00KK0k:,;;:::lkO:cld;\',dNMMM
MMMMMMMMMMMMMMMMMMMMMWX00Okkkdccc:lkkkO0OkO0OOOOOkkdkOOOOOddoO0OKKK00000KKKK0;o,.lxd:\';k;o:\',xNMMMMM
MMMMMMMMMMMMMMMMMMMN000kkkdxkkkkxkkkkkkkO0K0OOOkxxkxdkxkOOkkx0KKKKKKKKKK0kodo:dd;;cc;;ld;\';kWMMMMMMM
MMMMMMMMMMMMMMMMMNK00kc.,\' .:kkkkkkkkkxOO00Oxxxxxdxxkkkx00dxKKKKKKKKK0d:;:;:::oOklllc,\';OWMMMMMMMMM
MMMMMMMMMMMMMMWK00OOkkxc;: okkkkkxddxOlxXXK0Okxxxk00000dx0K000KKKKKk\'l.\'odo\'\'lk,d:\';OWMMMMMMMMMMM
MMMMMMMMMMMMWXOOOOkkkkko. .ckkkxclllox00xxxKKXKK0kk0KOkoOK00000kOddoo;k:,:c:\';dl,\';OWMMMMMMMMMMMMM
MMMMMMMMMMWKO0000OOO000Oko;..kkxclolddkkdxk00Okd0XXKKOx0KK0KOkkk0o,;::::okOo:cll,.:OWMMMMMMMMMMMMMMM
MMMMMMMMNK00OxdxxkkxdoodO0Okxklc;,0K0OOxxxddk0000KOdxkKK0OKOodld:c,.:dd:.,k:lo;\'c0WMMMMMMMMMMMMMMMMM
MMMMMMNKO00xcoxkO0K0Okdl;dKOkOxll::o0XXK0Oxk0OOxdO0kOKKKOOKOklll;ol.,cc,.:dc,\'lKMMMMMMMMMMMMMMMMMMMM
MMMMXOOOO0O:lkKNWMMMWWXOl:0KOkodOdxOOkKKXXK0x\'.;oodlkKKKK0kc\';:;:lkOd:::l:,\'cKMMMMMMMMMMMMMMMMMMMMMM
MMO;lxOO00OcOWWMMMMMMMMM0o00o,:loodkOO0K0dkKx. lkllOKKKKx,c..coc..lx\'o:,\'lKMMMMMMMMMMMMMMMMMMMMMMMM
MMk\'.\';lxO0kxKWMMMMMMMN0kKKOcxkd;,,o00OOxc,lc,:llo0KKKOxdl\'o..clc..ox,;,oXMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMWOl\'\'\';lxOOkOO0000OOKK0k000OOcd,\'k00Okkdc:::d0KK0kc::;:lxOdc::cll,,dNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMNOl,.\';ok000Ol;,cO00x0OkkkxxxkOOOkk00kkk0KK00;:\'.;c:\'.:O,cc;,,dNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMWOl\'.\';oxx...\'x00xO0kkxldcxkkO00OO0K0000Ok.o..cdo,.,k;:,,dNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMNOl\'\',cldk0000OOO00OxdxkO00OO0K00Olc:;;ckkc;,,;ldc,;xNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMNOo,\',:okO0000OOO00O00OO0K000o:\'..;;\'.:kl:l:;,;kNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMW0l,\'\':oxO00000OOOO000000O\'l..cxxl..do;c,;kWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMW0o,\',:oxO00000OOOxcccc:xd;.\'\'.,cc:,;kWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMWOl\'\',:lxO000x:....\'.\'lOo:ccc;,:OWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWOl,\'\';lxk,c. ;odl..ol,dc;:OWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o;\'\';;:;..,,..:d:;,l0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o;\'\';:::;:c:;;oKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o,.\';::;,oXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o,\';oXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10345/images.txt","3-axis,
STMicroelectronics,
SparkFun","0","","116,
9836,
18020,
14480,
17589,
13963,
21208,
11446,
17871,
21207,
17241,
20659,
10953",""