"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10363","PRT-10363","Jumper Wire - 0.1\"", 3-pin, 4\""","
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers.
Features:
Documents:
","This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers. **Features:** * 4\"" length **Documents:** * [Drawing](http://www.sparkfun.com/datasheets/Prototyping/YY-RC-086%20%282-6pins%29.JPG) ","2011-02-09 17:20:55-07","1.05","1.0510.95","1","1","1","","","","","","8544.42.9000","55mm","16mm","3mm","0.0037lbs"," :lc:;,. .kKKKK0dc :kO0OOdo; cOKXKXOdc. .kKXXXKxl;. .;xxOOxc. ..;c,.. ..;:\' .;c\' .;c\' .,c, .,c;. .,c;. .;c;. .;c,. .;c,. .\':c\' .\':c. .,::. .,c:. .;c;. .\':c\'. .,::. ..;c;. .,::\'. ..;c;. .\':l,. .,cc\' .,cc\' .;c:. ..;l:. ..;c:. ..,c:. ..,::. ..\'::. ..\';:. ...;:. \'o;. ...,:\' ,kKKKKko;:,. \'xKXKXXXXXKd \'o0KXKKXKKK0d\' ,kKxOxdXXKK0d,. lKKKKXKKkd0x;. .,o0KKKK0d,. .,dOo\' ","https://www.sparkfun.com/products/10363/images.txt","Wire","15950","","116, 24771, 10362, 10364, 10365, 10366, 16662",""