"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10364","PRT-10364","Jumper Wire - 0.1\"", 4-pin, 4\""","
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers.
Features:
Documents:
","This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers. **Features:** * 4\"" length **Documents:** * [Drawing](http://www.sparkfun.com/datasheets/Prototyping/YY-RC-086%20%282-6pins%29.JPG) ","2011-02-09 17:22:09-07","1.05","1.0510.95","1","1","1","","","","","","8544.42.9000","55mm","21mm","5mm","0.0073lbs"," .:d:. .cxKKKKd, .ckK0Ox00KKKOc ,kKXXXKKK0kOx0k: .oO0XXXXXKK0Oo;. .,,.\':lkXXK0xc. .,;\'.....,lokl\' .,;\'.. .\';,.. .;,.. .\';,. .\':,...\',\'. .;:\'..,;.. .;:\'.\';\'. .;:\'.\';. .:;\'.\';. \':;..,,. ,:;..;,. .,:;.\';,. .;:,.\';,. .::,.\';\'. \'c;..\';. \'c;..,;. \'c;..;;. ,c;..;;. ,:,.\';,. ,:,.\';,. ,:,.\';,. .,:,.\';,. .;:\'.\';\'. .;;..,;\' .;;..,;. .;,...;. \';\'...\',. .\',\'.. .,. .,,... .;. ;::,.... .,,. :0XXXko\'...;\' ;kKXXXXXXKxl;. .coOKKKXKXXXXKO; .oKXKKoO0KKKKKOl. .d0XXXXKkOo0Ol. .ckKXXXKkl. .\'ckk:. ","https://www.sparkfun.com/products/10364/images.txt","Wire","1927","","116, 24771, 10363, 10362, 10365, 10366, 16662",""