"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10367","PRT-10367","Jumper Wire - 0.1\"", 2-pin, 6\""","
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers.
Features:
Documents:
","This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers. **Features:** * 6\"" length **Documents:** * [Drawing](http://www.sparkfun.com/datasheets/Prototyping/YY-RC-086%20%282-6pins%29.JPG) ","2011-02-09 17:26:19-07","1.6","1.61.521.44","1","1","1","","","","","","8544.42.9000","86mm","11mm","3mm","0.0031lbs"," .ll:\' .cO00dl\' .cOOOol;. \'x0KOxo:. xKK0xo:. \'cl;d:. \',.. .,\'. .\'.. .\'\'. .\'\'. .,. \',. \',. ,,. .,,. .,;. ,;. \';. \';. \';. ,,. \',. \';. \',. \',. \',. \',. .\',. .,,. .,\'. .;\'. .\';.. .,,. .;,. .;,. .:.,,.. ,xKKKx;. :OKXKKK0d. .cc0KKKK0o\' ,kKKkOlOkl. .x0KKK0o;. \'dOo\' ","https://www.sparkfun.com/products/10367/images.txt","Wire","579","","116, 10369, 24771, 10371, 10368, 10370, 13164, 16662",""