"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10373","PRT-10373","Jumper Wire - 0.1\"", 3-pin, 12\""","
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers.
Features:
Documents:
","This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST RE connector on both ends. These are simple jumper wires used on standard 0.1\"" breakaway headers. **Features:** * 12\"" length **Documents:** * [Drawing](http://www.sparkfun.com/datasheets/Prototyping/YY-RC-086%20%282-6pins%29.JPG) ","2011-02-09 17:33:55-07","2.1","2.121.89","1","1","1","","","","","","8544.42.9000","86mm","32mm","5mm","0.0075lbs"," .,; .,lO00O: .;ldO00Okkxx: cO00OOkkkkkkxl\' .:dOkkkkkkxl;. .;;\';kkkxl;. \',.. ,\'. \'\'. \'\'. .,. ..\',;;:::;;;,,\'... \'\' .\',;;,,,\'\'\'\'\'\',,,;;:ccllollc;,.. \'. .\',,.. ...\';:clol:\'. ., .\',.. ..\';cloc,. ; .\',.. ..,:ll;. ., .,.. ..;cl,. ;. \',. .,c:. .; .,. ..;:. ., \', .;, \', .; \'; \', \', .; .; \', .; .: .; ,. ,\' ;. .; .; .; ;. \', \'; ,. .;\' ,;. ,. .;. \':\' ;. .;. .;:\' .; .;, .;c,. ,. .,:. .;cc,. ...\';:clo, ; .::. .;cll;\'. .xO0KXXXXKXk0KKKO \'. .\'::. ..;cllllc:::::d0KKKKKKKK0kKKKKd .; .,cc. ..,,;;,\'\',,o0KKKKKKKKOxKKKKc ; .\':l,. ......c0KKKKKKK0olkxdo\' .;. .;lc\' .cc:;,\'.. ., .,cl;. .,. .;ll;. .,\' .;loc\'. .\',. .,cooc,. ..,;.. .,codo:,. ..,;;.. .\':lodol:,\'.. ..\';::;\'. ..\',:lloddolcc:::::ccll:;,.. ....\'\',,,\'\'.... ","https://www.sparkfun.com/products/10373/images.txt","Wire","710","","116, 10374, 24771, 10372, 10376, 10375, 16662",""