SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T02:11:43-06:00SparkFun ElectronicsCustomer #381023 on TOL-10392 - Long Nosed PliersCustomer #381023urn:uuid:53d3c18f-a9c1-8aa8-bca1-5f4718e601552014-02-09T11:40:22-07:00<p>These are absolutely terrible. They close, but there's a sharp edge on one side of each of the clamps, so you're as likely to crimp/cut the wire as hold it.</p>
Martin_B on TOL-10392 - Long Nosed PliersMartin_Burn:uuid:804b1b70-863f-8537-8830-de8e915968842012-12-02T03:48:18-07:00<p>Yes, they are close to useless.</p>
peterpalacios79 on TOL-10392 - Long Nosed Plierspeterpalacios79urn:uuid:96895ad5-22f6-3660-6bfa-c736e05f44cb2012-07-10T22:32:43-06:00<p>They bend very easily. It's for wires and wires only.</p>