"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10430","RTL-10430","Clear Breadboard - Retail","
Description: Ever wonder what goes on inside these things? Well this clear bread board might enlighten.
Beyond the clear plastic, this is really just a regular, solderless breadboard. It has 2 power buses, 30 columns, and 10 rows - a total of 400 tie in points. All pins are spaced by a standard 0.1\"". The two sets of five rows are separated by about 0.3\"", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 29-20AWG.
This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you\'d like.
Dimensions: 3.29 x 2.15 x 0.33\"" (83.5 x 54.5 x 8.5mm)
Documents:
","**Description**: Ever wonder what goes on inside these things? Well this clear bread board might enlighten. Beyond the clear plastic, this is really just a regular, solderless breadboard. It has 2 power buses, 30 columns, and 10 rows - a total of 400 tie in points. All pins are spaced by a standard 0.1\"". The two sets of five rows are separated by about 0.3\"", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 29-20AWG. This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you\'d like. **Dimensions**: 3.29 x 2.15 x 0.33\"" (83.5 x 54.5 x 8.5mm) **Documents:** * [Quickstart Guide](http://www.sparkfun.com/tutorials/261) ","2011-06-22 10:07:08-06","6.95","6.956.66.265.91","","","1","","","","","","8534.00.0095","150mm","115mm","25mm","0.1570lbs"," .clooooooooooooollolllllllllolllllllllllol;ooooc,\';oddc :xxxxxxxxxxlcxxxxxxxxxxxxxxxxxxxxxxxxxxxxclxxxd. lxodd. :xxxxxxxxxo\'\'dxxxxxxxxxxxxxxxxxxxxxxxxxxxd:xxdol. . .o. :xxl\',;;,:\';\';\';lxxxxxxxxxxxxxxxxxxxxxxxxxoc\'.,oc. \'. :xxxxooolooololdooxxxxxxxxxxxxxxxxxxxxxxxxxdc,. . .\';l. :xxxddddddodoooodododdoddddoooodooddodooooodoodollloddd. ;xxxddcdo,;:,,c\'o,;:,;:;;;;l;,:;dc;;c,l,;,,,:,:ddcodxxd. :xxxxc.co..\'\';..,.,...;\',c.,\'.\'.x:\':\'\',.;\'l\'l..lc.cxxxd. :xxdcc:lc::c:c:c::cccc::ccc:ccclxcl,,,:;:;;;:d;:;\'\':xxd. :xxdc::::c:::ccllcllcc:cclo:lcclxcl\',.\',;l,;;:::;;\';xxx. . ;xxdllllllllllllllllllllllllllloxddddoooddddddddddddxxx. . ;dxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx. . ;dddddxxdxxxxxxxxxxxxddddddddddddddxxxxxxxdddddxxxxxxxx. . ;ddc:lodddddddddddddddddddddddddddddddddddoooooooooccdd\' . . ;d;. ;ddddddddddxxxxxxddddxxddddddddddddddddddddddo. \'d\' . ;d,. \',,;;;;;;::::::::::::cc::::ccc:::ccccccccccccc\' .d, ;d,. ............\'.\'.....\'\'.\'.................... .d, . . ;d,. .....\'......\'\'.\'\'...\'\'\'\'\'.\'.\'\'.\'\'....\'....... .d; . . ;d,. ..............\'.............................. .d; . ;x,. \';;::;::;::::cc;::;:c:::;;:;:::;;;;;;,;;,,\'.. .x; . ;x,. .,:;cc:ccccllcll:cl:cl:ll:cc:cccccc:cc;c:;;, .x; . ;x,. .,::cc:cccclccolcllclocllcclcllccclclc:cc::, . .x; .. . ;x,. .\'\',,,,,,,;;,;;;;;,::;;:;;;;;;;;;:;;:,;;,,\' .x: .. . ;x,. ...........\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.\'.\'\'\'......... .x: .. .. ;x\'. ..;:;:::::::c:;cc:cc:cc;cc::c:::::::;::;;;,,\'.. .x: .. .. ,x\'. ..;c;ccccllcll:llcllcll:loclllcll:cc:cc;c:::,....x: .. .. \'x,. .;::ccccllcllcllclllloclolllllllcll:lc:c::c, ..x: .. .. ,x,. .\'\'\',,,,,,,;;,;;,;;;::;::;::::::;::;::;;;,;\' ..xc .. .. ,x,. .............................................. ..xl .. ... ,x;. ...\',,,;;,,,,;;;;;;,;;,;;,,;,;;,;;,,,\'\'\'\'........xl ... ... ,x;....,;;:;::;;;:::c::c::c::c::::::;::;;:;;,;,,,.....xo ... ... ,xdllllooollcloooooooooooollllllllllllllllc::cccc:;:ccxo ... ... ,kxxxxxxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxxxxxxxkkko .. ....;cllllllloooooooooooooooooooooooooooooooolllllllcccccc\'... .......................................................... ........................................................ ","https://www.sparkfun.com/products/10430/images.txt","Prototyping","0","","12002, 124, 11235, 9386, 14671, 112, 12044, 11317",""