here<\/a>. This page is for reference only.<\/p>\n\nThis is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing. This button has a great tactile, 'clicky' feel.<\/p>\n\n
This comes in a bag with cardboard hanger meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra waste can be found in the related items below.<\/p>\n\n
Features:<\/strong><\/p>\n\n\n- Concave plunger design<\/li>\n
- Durable nylon material<\/li>\n
- Microswitch: max 3A @ 120 VAC<\/li>\n
- Microswitch reliability tested to 10,000,000 cycles<\/li>\n
- Includes 3 terminal microswitch<\/li>\n
- Net weight: 25g* Bezel diameter: 32mm<\/li>\n
- Overall height: 65mm<\/li>\n
- Mounting hole: 1 1\/8th inch paddle bit (1.125\" \/ 28mm)<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Quickstart Guide<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are no longer carrying this retail arcade button in our catalog. We still carry our non-retail version [here](https:\/\/www.sparkfun.com\/products\/9336). This page is for reference only.\n\nThis is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing. This button has a great tactile, 'clicky' feel.\n\n This comes in a bag with cardboard hanger meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra waste can be found in the related items below.\n\n**Features:**\n\n* Concave plunger design\n* Durable nylon material\n* Microswitch: max 3A @ 120 VAC\n* Microswitch reliability tested to 10,000,000 cycles\n* Includes 3 terminal microswitch\n* Net weight: 25g* Bezel diameter: 32mm\n* Overall height: 65mm\n* Mounting hole: 1 1\/8th inch paddle bit (1.125\" \/ 28mm)\n\n**Documents:**\n\n* [Quickstart Guide](http:\/\/www.sparkfun.com\/tutorials\/271)\n\n","date_published":"2012-01-26 13:44:43-07","price":2.5,"qty_price":{"1":2.5},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.90.8085","pack_length":"80mm","pack_width":"75mm","pack_height":"35mm","packed_weight":"0.0658lbs","ascii_art":"\n\n .........\n cddddddddddddxxxxxxxdodxxxxxxxxxxd:lc. 'xoc.\n lddddddddddddddd:,.. ..,:oxxxxx;dc. .;:d.\n lddddddddd:;ddxo,..........cxxxxx:d...;.:',.\n ldddd:,,,,;',;odxxxxxxxxxxxxxxxxxl::l..:'.,.\n ldddxddooddoodddxxxxxxxxxxxxxxxxxxdlllcl:;l.\n lddddxxdxddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx.\n odxddlllolololllolloloooooooldololoooloxxxx.\n oxxxx,;:'';;,',,;,c,,,,;,''c;,;;;,;;c;;xxxx.\n oxxxd:::;:;;:::c::::::::ccc,';,;;;c;;,;xxxx'\n dxxxd::::::cclccc::clccclll,,,,c;:c;:,:xxxx'\n dxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx,\n .xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx,\n .xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx;\n .xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx:\n .xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxdd;\n .....................................\n ............................\n ........................\n ..................\n .............\n ........\n .......\n .......\n .,cll:'..\n ...;dxxd;.....\n .....'oxxd;....\n ....'oxddo,... ..\n .....ldoodl'....\n ...''''cdo:do:.,.\n ..'cc;lccco:...\n ..',,,cddodc.... ..\n ..'..cxxxkk:..... ...\n ....lddxxxkl..... ...\n . ...ldxxxxxxx;... . .\n . .::cllodokkc.. ..\n ...,:c:;ldlxkxl'. ...\n ...ckol;dkxcdOxxd,. ...\n ...;clo:oOkllkxxdc. .\n ......cooooxxddxdkOc..\n .....;:;;,,'''.......\n ........ ...........\n ...... .... ...... ..\n ....... . ..... ..\n ... ..\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10432\/images.txt","categories":[{"207":"Retail"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/0\/7\/10432-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/0\/7\/10432-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/0\/7\/10432-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/0\/7\/10432-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/0\/7\/10432-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/0\/7\/10432-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/0\/7\/10432-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/0\/7\/10432-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/0\/7\/09336-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/0\/7\/09336-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/0\/7\/09336-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/0\/7\/09336-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/0\/7\/09336-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/0\/7\/09336-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/0\/7\/09336-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/0\/7\/09336-2.jpg"}],"related_products":[9181,9336,11274,11275,9341,9340,9339,9338,11273,9337,9506]}