This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Standard Philips-head 4-40 screws. They are 1" long and come in packs of ten. This is the screw size we use in most of the holes for our breakout boards. Check below for other associated hardware.
These nylon standoffs are 3/8" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
These nylon standoffs are 3/4" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
Standard Philips-head 4-40 screws. They are 3/4" long and come in packs of ten. This is the screw size we use in most of the …
**Description**: These are standard locknuts with 4-40 thread. For use with 4-40 machine screws. They have a nylon insert tha…
Standard Philips-head 4-40 screws. They are 1/2" long and come in packs of ten. This is the screw size we use in most of the …
There are your standard Philips-head 4-40 screws. They are 1/4" long and come in packs of ten. This is the screw size we use …
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and i…
These nylon standoffs are 3/4" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
These nylon standoffs are 3/8" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
These are 6" long jumper wires terminated as male to female. Use these to jumper from any male or female header on any board.…
These are very handy. They are simple angle brackets with one threaded and unthreaded hole. Use them for connecting PCBs at 9…
These are Philips-head M3 screws. They are 12mm long and come in packs of three. This is the screw size that the MiP robotic …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
Forgot your password?
No account? Register one!