"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10454","PRT-10454","Nut - Metal (4-40, 10 pack)","
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut\'s dimensional variations can only be measured on the sub-atomic level.
We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.
Note: These come in packs of 10
","We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut\'s dimensional variations can only be measured on the sub-atomic level. We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts. Note: These come in packs of 10 ","2011-05-12 15:31:26-06","1.6","1.61.521.44","1","1","1","","","","","","7318.15.8085","37mm","37mm","5mm","0.0117lbs"," .\'. .\'clc\'.. ... \'::l:. . .......,: ....... ... ..\'.... .\'. .,cll\' .\'\'\'\',;;;;\'\'. . .. .\',:o; . \':cc:::c;\' .,:lc\' ...\'. ,; ....\'\'\';.. .,;;ol. .. . . ...... ....... .\' ...... . . .. .\'\'\'. ......\'.\'\',,,.... .\'. . ..\'\'. .: .;lld\' ;::::;;:cc\' ..;cc\'. ..;;;;,,,;;;,,,. . .\'.\',. .. ...\'\'\'\'\',, .;:cl; :llc:;,,,,,.. . ....... .\'.. . .;;;:\' ., .\',,\'\'.... . ..... ... ........\'\'.... .. ...... .\'..... .\' .\':loc. ;c:;;:cclc,. ..\',. .\'\'\'\'......\'\',,,. . .,;:c. .. .,;:::;;,, .\':lo, . .lllc:::::;,,\'. ........ ......... ;;:c, \' .\',;;,\'\'... ........ . .. . . ..,;\'.. .\' .. ...\'.... ...... .\',..;lloc......;:;,,,;;:cl:,..\'\'.. .\'. ... ...\',\'. .\'. .;cc, . \':ccc:;:::\'..cdodo,. .c:;,;::ccll;,,\'. .. \'\'\'\'. \':.....\'\',,,.\'...,;ll:. . .cclc:;,,\',,\'. ... ...\',c\'........... . .,:;:;. .c. ..\'\'\'...... ...\',;,,;;,,\'..... .\' ....\'\'\',;;...\'.... ......,:ll:\'..\',;\'....... .\'\'\'\'\'\'\',;;;;. .....,\'...;llo: ....:doc:;:cll:;;,. .\'\'..;cll:. .\'...;;::;;,,,\'.. .,\'.\'.....\',.\'...\'.... .\'\'\'.,,,;,\'\'\',,... ......,:lcclc:,\'\'. ......\',,\'\'\'.. ..... ","https://www.sparkfun.com/products/10454/images.txt","Screws/Nuts","64","","11796",""