{"id":10454,"sku":"PRT-10454","name":"Nut - Metal (4-40, 10 pack)","description":"
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut's dimensional variations can only be measured on the sub-atomic level.<\/p>\n\n
We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.<\/p>\n\n
Note: These come in packs of 10<\/p>","description_markdown":"We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and is hand picked only at the peak of the season. Or how they are expertly hand-ground by a 6th generation master grinder. And how every nut passes a rigorous 19-point inspection process at each step of the process. And how each nut's dimensional variations can only be measured on the sub-atomic level.\n\n We could say all that, but it would be a lie. These are standard 4-40 zinc-plated nuts.\n\n Note: These come in packs of 10\n\n","date_published":"2011-05-12 15:31:26-06","price":1.6,"qty_price":{"1":1.6,"25":1.52,"100":1.44},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"7318.15.8085","pack_length":"37mm","pack_width":"37mm","pack_height":"5mm","packed_weight":"0.0117lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n .'. .'clc'..\n ... '::l:. .\n .......,:\n ....... ... ..'....\n .'. .,cll' .'''',;;;;''. .\n .. .',:o; . ':cc:::c;' .,:lc'\n ...'. ,; ....''';.. .,;;ol. ..\n . . ...... ....... .' ...... . .\n .. .'''. ......'.'',,,.... .'. . ..''.\n .: .;lld' ;::::;;:cc' ..;cc'. ..;;;;,,,;;;,,,.\n . .'.',. .. ...''''',, .;:cl; :llc:;,,,,,..\n . ....... .'.. . .;;;:' ., .',,''....\n . ..... ... ........''.... .. ...... .'.....\n .' .':loc. ;c:;;:cclc,. ..',. .''''......'',,,.\n . .,;:c. .. .,;:::;;,, .':lo, . .lllc:::::;,,'.\n ........ ......... ;;:c, ' .',;;,''...\n ........ . .. . . ..,;'.. .' .. ...'.... ......\n .',..;lloc......;:;,,,;;:cl:,..''.. .'. ... ...','.\n .'. .;cc, . ':ccc:;:::'..cdodo,. .c:;,;::ccll;,,'.\n .. ''''. ':.....'',,,.'...,;ll:. . .cclc:;,,',,'.\n ... ...',c'........... . .,:;:;. .c. ..'''......\n ...',;,,;;,,'..... .' ....''',;;...'....\n ......,:ll:'..',;'....... .''''''',;;;;.\n .....,'...;llo: ....:doc:;:cll:;;,.\n .''..;cll:. .'...;;::;;,,,'..\n .,'.'.....',.'...'....\n .'''.,,,;,''',,...\n ......,:lcclc:,''.\n ......',,'''..\n .....\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10454\/images.txt","categories":[{"256":"Screws\/Nuts"}],"quantity":64,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/4\/6\/10454-02b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/4\/6\/10454-02b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/4\/6\/10454-02b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/4\/6\/10454-02b.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/9\/4\/6\/10454-01b.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/9\/4\/6\/10454-01b.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/9\/4\/6\/10454-01b.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/9\/4\/6\/10454-01b.jpg"}],"related_products":[11796]}