This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
There are your standard Philips-head 4-40 screws. They are 1/4" long and come in packs of ten. This is the screw size we use …
Standard Philips-head 4-40 screws. They are 3/4" long and come in packs of ten. This is the screw size we use in most of the …
Standard Philips-head 4-40 screws. They are 1" long and come in packs of ten. This is the screw size we use in most of the ho…
Standard Philips-head 4-40 screws. They are 1/2" long and come in packs of ten. This is the screw size we use in most of the …
These nylon standoffs are 3/8" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
We could talk about how the Zinc used in these nuts is only from the finest old-growth Zinc trees from across the globe and i…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Metal Hex Male/Female standoffs. #4-40 thread with 3/8" shank and 3/16" thread length. Can be stacked to create any length. …
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Small heat sink for TO-220 components. Ideal for keeping your 5V and 3.3V regulators running cool. Black anodized bolt on typ…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
These nylon standoffs are 3/8" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
These nylon standoffs are 3/4" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or …
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
These zinc-plated socket head machine screws are 1/4” long and have a tread pitch of 6-32. Sold in packs of 25. **Note:** …
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
Based on 1 ratings:
by Member #635067 verified purchaser
they had exactly what I was looking for at a great price. Shipping was quick.
Forgot your password?
No account? Register one!