"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10464","CLS-10464","Introduction to Arduino - February 26th, 2011","
Go from blinking an LED to virtual prototyping in seven hours and still have time to eat lunch! This class is for anyone who has never played around with Arduino before and those who have played around a little bit but aren\'t entirely sure about how the basics work. It\'s easier than you think! We will put together basic single component electrical circuits, learn about analog and digital, input and output, basic programming concepts, practice very basic Serial communication, and briefly cover basic virtual prototyping. In case you haven\'t noticed the key word here is \'basic\'.
Students will create three simple circuits highlighting analog and digital forms of input and output. Get started with the Arduino programming environment, briefly discuss programming and virtual prototyping. Depending on class interest, Arduino-related educational techniques may be discussed as well. Students will receive one SparkFun Inventor\'s Kit and an Educational Material Binder in both physical and digital format.
Prerequisites: You should have a basic understanding of what series and parallel mean.
**What to bring: **A laptop and some lunch (or visit a nearby restaurant).
Date: Saturday, February 26th 2011
Time: 10 AM – 5 PM (with a break for lunch from 12 - 1)
Location:SparkFun
Instructors: Dave, Rob, Michelle, Tim and Lindsay
","Go from blinking an LED to virtual prototyping in seven hours and still have time to eat lunch! This class is for anyone who has never played around with Arduino before and those who have played around a little bit but aren\'t entirely sure about how the basics work. It\'s easier than you think! We will put together basic single component electrical circuits, learn about analog and digital, input and output, basic programming concepts, practice very basic Serial communication, and briefly cover basic virtual prototyping. In case you haven\'t noticed the key word here is \'basic\'.
Students will create three simple circuits highlighting analog and digital forms of input and output. Get started with the Arduino programming environment, briefly discuss programming and virtual prototyping. Depending on class interest, Arduino-related educational techniques may be discussed as well. Students will receive one [SparkFun Inventor\'s Kit](http://www.sparkfun.com/products/10173) and an Educational Material Binder in both physical and digital format.
**Prerequisites:** You should have a basic understanding of what series and parallel mean.
**What to bring: **A laptop and some lunch (or visit a nearby restaurant).
**Date:** Saturday, February 26th 2011
**Time:** 10 AM – 5 PM (with a break for lunch from 12 - 1)
**Location:**[SparkFun](http://www.sparkfun.com/static/contact)
**Instructors:** Dave, Rob, Michelle, Tim and Lindsay
","2011-01-24 09:21:30-07","125","125","","","","","","","","","","mm","mm","mm","0.0001lbs","XWXNN0kKO0O0KX0xxkxOOdOXW0kO0XOXKdddddddddddddddddddddddddddddddddddddddddddddddddddddxxxxxxxxxxxxxx
O0O0XXNX000XKkkkxx00kxkXKdxkKXXXOddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddxxxxxxx
KKKXOXKOxkkKNOkkkx0NKkxkddxOKXXKxodddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddx
WXNKKKNN0KO00od0K0XNKKkxOOxkXXXX0Okxoddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddd
K0kxxOO0K0KxddxkxdKXWWKXXKKKWWWNXKxooooddddddddddddddddddddddddddddddddddddddddddddddddddddddddddddd
Ok0xOK0KNkdkkkkkXK00K0KXNXKNWWWO0Kddoooooooooooooooooooooooooooooooooooodddddddddddddddddddddddddddd
XNOO0NWK0ddOkxdOKXK0kkXOOxxOWMWXXKxOOxoooooooooooooooooooooooooooooooooooooooooooooooooddddddddddddd
X0OKXXWNK0xOOKXKXXNMWXOOkO0KKWWXKXKkkxooooooooooooodkxdooooooooooooooooooooooooooooooooooooooooddddd
kkxxOKW0xdx0XXNWNK00kkKOlOXNWWMWWWxoOO0oooooooooooc:0XXxoooooooooooooooooooooooooooooooooooooooooooo
kdk0OxOxdxdxx00NMWWWWNNNo:OKWMMWWWl:l0Xooooooooool:;dOM0ooooooooooooooooooooooooooooooooooooooooodoo
KkkKK0Kxkk00OKNWNWWMWKXKkdkol0XNXko\'okOooooooooool:cokWKkooooooooooooooooooooooooooooooooooooollcc::
KNKXO0OOKO0WWWWNNN0XWWMWKol. .xXXOc,d;okdoooooooooodlocoK0ooooooooooooooooooooooooooolllcc::::::::::
NNWW00KNNOO0KKX0O0l:kKXO\'.. \'dKNd;KXKKXXkloooool::c;. .xKdoooooooooooooooolllccc::::::::::::::::::
WOxkkkKNKO0K0k0O\'cKOx,.\' .od0O\'Od0XXNXXollooo,.;. .okdooolloolllcc::::::::::oc:::::::::::::::
OOxkOkk0O,oOX0Xk\':dNMO\'.....lddo\'lx:XNNNKNdollol;\' . .loollccc:;;;;;;;;:::::::lol:::::::::cllodd
kxxkkKddo,ckKXNX:oOWWMWk.\',coddc;0lkXNN0oOooooooc. . l:;;;;;;;;;;;;;;;;;:::::lc:::odxxkO0OKKK0O
XKKXNNkk0k:lKNWWNKXXNWMO;cloodxkONKKXXNO.cooddld:. . c::;;;;;;;;;;;;;:clol.... \'::OK000OOOKKK0O
NWWWWXkk0l;0KNMX0KXXNWM: .. \'oxWWXKKXXNX.:odddo:c. .c:kc;;;:clodxkO0KKKKx .cccdkO0OOk00000
NWMMWkK0k\'lXKXXo:0NNNNW, .lkWWXKXXXXN;:odddc;c. .::c:d00KKKKKKKKK0KKXk .ccc::coOXKKXXXX
k0XMMX0xkdONxc00KKWNNWX .okWWNKKXXXNd:odxd,,c\' ,o:;;xXKKKK000KKKKXKXO .ccccc:::OK0KKNX
OK00kkox0KXXK\'kKKKNNNWx .oxdx0XKXXXNO:odkd..c, lo:;;dKKKKKKKKKKKXXXXK .cccccl::oK0KKXK
KXNk0xkO0KXXO,0KXXXXNW; oxxdOOxkddkc:oxxc .l; \'oo;;;dXKKKKKK0KKKXXXXK .cccccdc::OOKXNX
OXKO0KKOOKKXdlKXXNNXNN lk00k::,\';l;:odx\' .l\' ...loo;;,dKK000000000KKKXX. ccccco:;:OKNWWX
KOk0xxOcxkdd;kKXNO0NMk ckKXk::\',;ldodok:l:d:. .;coooo;,,dKK0K00000KKKXXXX. ccxdddl::kXWWWX
KK00kOx;ooll.OKxOolKWKdclo;,loO0Oo::;;:ckkxdxckc:0;,\':codoc,,,dXK0K0000KKKKXKXX. ccxkxddl:dKXXXK
XKKKKXkoddddd0klolokXWMWodloxKX0OO;:c::ld00kdxkc d;.,.;cc;c,,,oXXKKK0K000000000. :clooloc:oKXNNX
WMWWWWNOdxxOXXklxllOXWWWddcokOOOOx;:l::odO00kddx \'oo. .\';c;:;dXXKK0KK0K0OOkO00\' :cclllcccl0kkKK
WWNWN0NkdOdXNN0cdlc0XWWNddlod0KKKK;:clcldkOkK0kk \'do\' \';lkK0OKXXXKKKKOdoodk00, ;ccccc:::col:O0
XKxkOkKxxOkOWNK:doo0NWXXKdollOXXKNdclc:clxxllcxO\';cddooc;:cdOK0O0x00NK0xdooxkKX; ;cccc:::::odoO0
ood0KOxdxkkKNXOldodxXWWNOooookWKNNc:c:;:l0OkkkKXkoodddddO000XKKXNkX0WXWKKkOKXXXd\'\'\'\'\'ldddoooold00KXO
kxokkxddxOOOKN0lodlkNXNW0lllokMWWWc;:c::cOO0KOOOOxddxoodk;;\'.\':kOOxkxcdO0OdxkkxllllllkkkxxxxdddKKKKO
OKOxx00OO0O0N00lodxKX0NMXloldOXK0k::dkc:collcccclloddoodxoccllccc:;;;;:;,\',,,,,:lllllxxxxddddooolccc
O0O0xOX0O0OXWN0oxddKKKKKOoooxxcclcloodlcoocclcccclddooodxl:,,,\'\'\'..\';,...,,\',,,:ccccckkkkxxddl:.:lll
XNWWXKK0kOkKNKkoxok0olc::oxdKKclclollOocloccloocccdodoookc,\',\'\';cclcclclllllooolcccccxkkxdoc:;cooooo
doddooxKK0KNxcloxdkKoccccddx0ddk00OxxOolkKKXKOccoood0lldko:odxOOdlolllllllllllllcccccdxolooooooooooo
c::::colcldocokOOOKKllccxxkOOxddoooldkkxx0klloxKKoldxllddkKNWWNKkllloxxxO00dollcc:ccclllllllllolodoo
:cc::::::::::clloxkxllodkdkdccccOKddxoddkkxOXKOkdoddoodkdOXKOklcoxOKNNNXNNXdll:::ccclloollllllloolol
;::;;:::clccccclodolllccclloddddxxxdookOkOK00ocllocldkxxOllcclk0KXXXNNNNN0oc::clololllllllllcclllooo
,:;,,,,;;;;;;;:::::clldxdollc:::codxkkkdol:;;:cod:cdddcOdc:cckXNWWNNNNOddc::lllllccclclllclllllllllo
\'..\'\'\',;;;:c:;:;;;,::;:cllcllllllool:::::cloddoxOxdxddxl::;:o0KOKXX0Oxloollllllolllollllllclllolllcc
\'..\',:;,,;:cllclc:;:c;\'.;:cloolllcc:::codoccoddoc::clollox0KO000ko:;:ccllllcclclooooollllollolllllll
;,,;,\'\'\'\',;;:,\'..\',..;;\',,,,,:c:::c;\'\'\',;;;:::::::::oxO0O0K0kxdllllc;;;;;::c::ccc::::ccccloocllloool
,,,,\'\',,\';;;,\'\'..\'..\'.\'.....\',,\';:o;\'\'\';,....\',;;;;,:c:cddo::;;;:ccllc:::::::::cc::c:::llcccc:cloooo
c:::;,;::,\',\'\'\'\',,\'.\'\'..\'........\'.\',,.;:\'\',\'...\',,\';c:,.\',;::;:::::::::::::::ccloollcccccccc::cccll
;;,,\',,,\'\'\',,,,,\',\'\'\'\'\'\'..\'\',;..........\':ll,\'.\';,\'\',:c;.\',.\';,\'\'\'::c:::::::::::clcccccclllcc::c::cc
\'...\';;,\',,\'\'.\',,;;,;,\',\'\'\';;\'..........\'.,\'\'. \',;;.\',;......\'\'......,,,,;,,;:cllclllc::cc:::cccccc
\'\'\',clcol:,,,;;,\'\'\'\'\'\'..\',,;::;.........,\'..\',\',,..\'\'\',....\'\',,,.,;;\'\'\'..,,,;:;cc;,,:::cc::::::ccccc
\'\'\'\',;cloc;:ccldol;;\'\',;:,\',,\'...\'.\'.\'...................\'.....\';;\'.,\'...\'\',;;;clodollccllll:\',,;;;:
:,\'\'\'\'\'\',,,;,:;;:;;::;;ccllc,......\'.\'...........\',..\'...\'..............\'........\'clllll:;,;\'...\'\';;
;,\'..\'\'..\'\'\'..\'.\'cc...\';,,,;\'..\'......\'...;\'..;..\'\',;:......,,;,..\',,,\'...........\';ldlcl:\',:.:,ccod","https://www.sparkfun.com/products/10464/images.txt","Classes","0","","21301,
15631,
11021,
19031",""