"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10472","PRT-10472","Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)","
This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accommodate a lot of electronics and a few small motors.
The battery has two cells and outputs 7.4V storing 1000mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.
Note: Care should be taken not to short circuit or overtax these batteries because they don\'t have any built-in protection circuit.
**Weight: **85g (2.99oz)
Features:
- 7.4V 2-cell pack
- 1000mAh of charge
- 25C continuous discharge rate
- JST-XH charge plug
- JST-RCY discharge plug
- 70mm x 35mm x 18mm
Documents:
- [MSDS](http://cdn.sparkfun.com/datasheets/Prototyping/Lithium Ion Battery MSDS.pdf)
","This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accommodate a lot of electronics and a few small motors.
The battery has two cells and outputs 7.4V storing 1000mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.
**Note:** Care should be taken not to short circuit or overtax these batteries because they don\'t have any built-in protection circuit.
**Weight: **85g (2.99oz)
**Features:**
* 7.4V 2-cell pack
* 1000mAh of charge
* 25C continuous discharge rate
* JST-XH charge plug
* JST-RCY discharge plug
* 70mm x 35mm x 18mm
**Documents:**
* [MSDS](http://cdn.sparkfun.com/datasheets/Prototyping/Lithium Ion Battery MSDS.pdf)
","2011-06-16 15:39:48-06","4.95","4.95","","","1","","","","","","8507.80.0000","81mm","51mm","38mm","0.1872lbs","
.;\'
,xK0KKo.
.l0Kxlclx0Xx,
.ckKkoccllc::lkK0c.
:kXOdc:ccl:;;;;:llxKXx\'
,dK0xc:::cl:;,;;cllccccd0XO:
.l0Kkoc;;;;:::cc:llc::::,,;;lkK0l.
.:OXOd:;;;;;lc;c:clc:,...:;;\',\';cxXOk.
;xX0xc::;:::;c:;;:c:;.\'.,\',,,,,\'cx0d:;:.
,dK0dc::;:::;;:o,;cc:.\'.\'\',;;\'\',:o00o;;:;,
.l0Kxc;,:,;:;cc:c:d,,;\'\',\'\',\',,\'\'ckKkl;:::,.
.cOXXd:::c:l;:;;;:;:cl,,,:.\',,;.,:o0Kdc;::;\'
.:kXXXXXXkl::c:cc:;,,;,;;;;,;ol,\'\'ckKko::::,.
\':o0XXXXXXXX0d::cc::;;\'\';:,,,,\';cd0Kxc:::;.
.:ol,;oOKXXXXXXXKx:;;\'\';;;,;,,\',lkKOdc:::,.
.0xlxd:\';o0KKXXXXXXKxc;;;\',\'.;lxK0dlcc::\'.
;xXOl:c;\'\';d0KKKXXXXXXkc;ld;o0XOolccc:.
.:d:,cxx,.\'\'\',:d0KKKXXXXXXkdkK0xllolc,.
.,cd\' .:l;.\'\'\',:d0KKKXXXXXKkdodol:.
\';ol. \';;.\'\',,;lkKKKKOdlllll,.
.;oo. .,,.\',\',:cOOocccc:.
.,cc. .::\',,\'co:ccc,.
\',\' ;OlkOc;c:.
.,\' ...,cldl...
\'oc. ..\',;cddo:.
.lo;. .\';:cldl\'.
;l,\' .,lodxo,
c:\'\' .,ckko:.
c:\'\' .\'cdxc.
.d:, ,;:,.
:d: .
lo.
ll
:c
:c
;o
,o.
.ll
.co\'
,lo.
.:cl
\';cc.
.cooo,
\'oddo,
.:doo;
.:cl;:
.;olc.
.
","https://www.sparkfun.com/products/10472/images.txt","Prototyping","0","","10474,
10501,
11856",""