"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10498","BOB-10498","Breakout Board for VS1053 MP3/SD Module","
Replacement: None. It\'s time for this product to step aside and make room in the catalog for even more cool stuff. This page is for reference only.
The MOD-MP3-X is a ready to use VS1053 MP3 decoder board. It includes an SD socket, voltage regulation, and audio jacks. Add your choice of controllers and you\'ve got a configurable MP3 player!
**Replaces: **BOB-07832
Features:
- Based on VS1053 hardware decoder for MPEG 1 & 2 audio layer 3 (ISO 11172-3), MP3+V, WAV and PCM files ; supports ADPCM encoding and decoding
supports VBR (variable bitrate) for MP3; Supports streaming
- Single 1.5V battery cell operation with on board low power DC/DC voltage boost converter
- On board STM32F103RBT6 microcontroller
- USB mass storage device
- UEXT to connect to host microcontroller (standard connector on our ARM development boards)
- Can work as stand-alone MP3 player operation
- SD/MMC socket on board
- Stereo Audio microphone jack, Stereo Audio headphones jack
- Can be used to record and playback
- Triple action lever switch: Forward, Reverse, Play/Pause action
- PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
- Dimensions: 60x60 mm (2.36x2.36\"")
Documents:
","**Replacement:** None. It\'s time for this product to step aside and make room in the catalog for even more cool stuff. This page is for reference only.
The MOD-MP3-X is a ready to use VS1053 MP3 decoder board. It includes an SD socket, voltage regulation, and audio jacks. Add your choice of controllers and you\'ve got a configurable MP3 player!
**Replaces: **[BOB-07832](http://www.sparkfun.com/products/7832)
**Features:**
* Based on [ VS1053](http://www.vlsi.fi/en/products/vs1053.html) hardware decoder for MPEG 1 & 2 audio layer 3 (ISO 11172-3), MP3+V, WAV and PCM files ; supports ADPCM encoding and decoding
supports VBR (variable bitrate) for MP3; Supports streaming
* Single 1.5V battery cell operation with on board low power DC/DC voltage boost converter
* On board STM32F103RBT6 microcontroller
* USB mass storage device
* UEXT to connect to host microcontroller (standard connector on our ARM development boards)
* Can work as stand-alone MP3 player operation
* SD/MMC socket on board
* Stereo Audio microphone jack, Stereo Audio headphones jack
* Can be used to record and playback
* Triple action lever switch: Forward, Reverse, Play/Pause action
* PCB: FR-4, 1.5 mm (0,062\""), red soldermask, white silkscreen component print
* Dimensions: 60x60 mm (2.36x2.36\"")
**Documents:**
* [User Manual](http://cdn.sparkfun.com/datasheets/BreakoutBoards/MOD-MP3-X.pdf)
* [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/MOD-MP3-X-schematic.pdf)
* [Product Page](http://www.olimex.com/dev/mod-mp3-x.html)
* [Demo Code ](http://cdn.sparkfun.com/datasheets/BreakoutBoards/MOD-MP3-X_demo.zip)(LPC-P2148)
","2011-03-22 12:36:15-06","37.95","37.95","","","1","","","","","","8542.39.0000","126mm","99mm","30mm","0.1062lbs","
.;oc\'\'cl.
\':dkkkkOOkdc,
.\'lkOOOOOOOxOcdl
.:lk0OOOkOOOOOkccXd
.\',,\'. .;cxl0XK0OOOOO00Od:Oo;.\'oko;lxo\'
.cdxddoxxd;cololddx0KKX0OOKKKkc;:oxkkkkOOOdl\'
doccooc:::::ddxxcoloox0KKOddkxodkkkkkkOOdx;xl
\',.loooc:;clodcxldxdl:llocxkxdO0xxxkkOOOOk:cXl
.olocc:;lodoxollllocoxldxxxxkd0XK0OOkOOOkxo:dcl\'.
. :OKcodoolxocoo:l::cccxkkkk:lkddO0KXKOxO0kol:oolol\'
;xkc;:c,l,lcc:odd.coxclxkkdxl;cdocloddO00xccxddoollooll:\'
.cd0KOOOkkdld;ol:\';;cokxkoxo,:dcc,.;:d:cccdddloolollododolcc:\'.
.\',. .lkKKXXXK0O0Oxdc::;.,oddxxx;.;c;;:cll\'cc::;;cc:cllllllllcccolol:,,;. ..:,.
.:dO0ko:dO0K0KXKKxdoo:c:\',clxxo:cdc:;cocc,;,:co;,,c:::lcclo:cllllcllll;,:loxo\'.\':;\',..
.cxO0Odlcokkdoocodkdc;;;;;lokkoc,:c::ldxxlcclc;,:c,\'c,loldd::lcllloooc::cddk0Kdooc;;....
.:kOddk00koccdO00xllodllcol;:clodxoc;cod:dooodooxx:dd\'\';,..,,;cc,;dlloll::::ll:ox00O00Okd:...,.
.dxkkOOOxclx0K0do0odkx0ko;;cdl;cc:::ldoo:codkkxdl::ollol\'...cl::;:odl:,o;odkkxoookXX0OOxOx\';..
.ONXkdkkxOKK0O0:cddk0KK0ko:cclc;oOxoc,,cdoc:cxo;clxd;cdod:;,ol;c,lododoookxooxkkdONXK0dx0x\'\'.
dKNXllO00000xO: :KOo0Okdodd:lkdx0k,oxdloo:oodx:::ocl:codoookxc:;ldcOdlxkolox0KX0KNNXOx0oc.
\'lk0KkO00OOxoo;.lc::cloddxoldxOKKkxk0kl;;c\'.,;cc:;loxdxxdodl:lxdo;,ccollkOxk0KK0O0KKOlc.
.\'cdk0xdollo;col;..,::lollloddkOOkkOcc:\',,lo:codxxxxxl:;:c;;,cld;:xdkOkOKOkxxkd;ll;.
.,\'..:lolllxkdc::okOOOkxlccooodkOclcc;:c::xo:okxccllo::;d;:,col;dXXO0kodoox;:,.
..;:loodddkOOkOOOOOOdlccc;,:;co:codl:lxxxxkxlccoco:lokloOOkXXdXkodloo,.
..;lxOOOOOkOOOOOOOOd,:ddllk:xOx:ododdkkxxxxdlldxkdOkkO0KNXONkxl,..
.,lkOOOOOOO00OolcOXkkcoOkk0KOxxddxdxxxddxolkkxooddlkkO00xo,.
\',..,oO000OkllkKOXKxdONNNXOkkO0xkxxkkkxoccldl:::;\':kkldl\'.
.;. .;dkloOKKKkOd00ONNNKNXXOkxxkkKkocoxx,lc;\'..\':cc,\'.
\'\'. .:k0XXd;dOxkkKNXNKXXNKXX0kkxkxkkk::oc..\',:;;,.
... ..;dkkOxkkOOkxxk0XKXO0XNK0NX0OkOxkodOd;cc;,\'.
.. .,ol,..;lk00OkxkXXX0KOkXXNKNNX0kkclo:;:,.
... ..;oxOO0XXXOkOKK0XXNNXOoll;o;;.
..,lx00KOxxxk0XXKkdOoc\'c;.
.;lxkkkxxxxxoxXXo:,.
.,oxkkxxdoxxl..
.,cdxdl;.
.\'\'.
","https://www.sparkfun.com/products/10498/images.txt","Breakout Boards","0","","",""