"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10505","WRL-10505","GainSpan WiFi Breakout","
**Replacement: **None. The module on this board is retired so we can\'t build anymore, but check out our WiFi category for more modules and breakouts. This page is for reference only.
This is a breakout for the GS1011 ultra low-power wireless chip from GainSpan. The GS1011 device is a highly integrated ultra low power wireless single chip which contains an 802.11b radio, media access controller (MAC) and baseband processor, on-chip flash memory and SRAM, and an applications processor all on a single package. Along with its embedded software stack it offers a highly scalable, reliable, manageable and secure wireless link to meet the growing demand of wireless sensor networks utilizing the broadly accepted IEEE 802.11b,g,n standards infrastructure.
Features:
Documents:
","**Replacement: **None. The module on this board is retired so we can\'t build anymore, but check out our [WiFi](http://www.sparkfun.com/categories/112) category for more modules and breakouts. This page is for reference only. This is a breakout for the GS1011 ultra low-power wireless chip from GainSpan. The GS1011 device is a highly integrated ultra low power wireless single chip which contains an 802.11b radio, media access controller (MAC) and baseband processor, on-chip flash memory and SRAM, and an applications processor all on a single package. Along with its embedded software stack it offers a highly scalable, reliable, manageable and secure wireless link to meet the growing demand of wireless sensor networks utilizing the broadly accepted IEEE 802.11b,g,n standards infrastructure. **Features:** * Supports IEEE 802.11 * Seamlessly integrates with existing 802.11b/g infrastructure and utilizes the 802.11 security, manageability, ease-of-use, and quality of service * 802.11i/WPA2 Authentication, AES Hardware encryption * Optimized for battery powered application with very low power consumption for multiple years of battery life * Range 200-300M+ Outdoor (Typical Estimate) * Two 32-bit ARM7 CPU @44MHz, 1 for applications (APP) : 1 dedicated to radio (WLAN) * 2 UART , I2C, 2 SPI, 2 ADC, 1 PWM, and 32 GPIO * Operates at 3.3V **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/gs1011_breakout-v11.pdf) * [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/gs1011_breakout-v11.zip) * [Documentation](http://www.gainspan.com/gs1011mips1) ","2011-06-16 14:08:25-06","69.95","69.95","","","1","","","","","","8542.39.0000","70mm","44mm","6mm","0.0246lbs"," .;. .,;\'. \'c,...,,. .,;:::::,.. .\';l;..\'okkd:. ..,:ccccc:\'. ..\'\':loodkkkkl. .. .\';cccccc:\'. ..,\':looodlcxl. ......... .,:lcllc;\'. ..,,:looddc:ol. ....\'\'..... ..;:\'....,\'. ..\',,coooddldkc. ........ ..\'\'.... . .....;llc;. ..\',;co:odxlcdoc. ..... ..\'. ..... .\'..... .,llc\' ..\'\';lclxddodxlldxdo:\'. . .... .\'. ..... ..\';c,. ..\'\':lcoddxcoxlcodooddolol,. ..... ....... ....\':. ..\'\':c:lxkdkkdlcodddddooddllldo:\'.... .... . ...\',\'co:. ..\',cl:loxOOOkd:;::lool:::cllolllllol;........ ....,,cdOkd;c;.. ..\',cl:ldddlxOx:cc;;;;,;:lol::,ccclldlccoc:,.. .\'..\'\'cxxkkkx....;d. ...,;ccckdddldOOOOOxd::;;\'\',\';:cccl:;;:loxddxxxxd:.....,,:dkxdooodl,;:c\' ..\',,cccodxlcxOOdllolxOolc:l:,\'\',,,;:lolc::cxkOOkxl,..,,,;cxkollodo;..;, ..\'\';ccloddcoOOOOO;l;;c;OOkkkllc;:,,\',,,:clloxkOkxo,..\',,::xxxolodc:..,.. ....:c:doxolookOOOOOkoollkOOOOOOOxdlc;c:,,\';:;clddl\'\'.\'\',cdOkxolldc:..;.. .\',,:c:oxdllxOkkOOOOOOOOOkkodkOOOOddkkxdcl::l;;;;::;..\';,;oOOkdoddc;..,\'. .\';,;ccdxdolxOOOOOOOOOOOOOko\'.cxkkOxdxOloddxdocc:lcc::,c;;lkkkoodd::\'.,.. .\'\',,:oxxd::dkOOOOOOOOOOOkdc:lkxooodxkxkOkdcx0kdddxldo:;cdxkxcloxx:;\',,.. .ll,\'\'cdddocokxkkkkxkkkkOOOkkoc;lkxkkdoldkOOOOOOOOd,oookxxooxxcloddc:.,,.. \'l,\'\',lkxocxkkkkkkkkc.;lxkkOOOkkkkxolcoxkOOOOOOOOOOkkkookOkkxlclodo:;\',,.. \'oo. ..lkkkkkkkkkkkkkkll:\'\'codx;;\'xkkkkoxxkOOOOOOOOOkkkkkkxkxcoddo;;\';\'.. .\'cldkkkk:dkkkkkkkkkOOOkkoo,,:,cdkkxld:;:dxkkOOOOOOOkdxkocldxdl::,;\'.. .\'coxkxkkkkkkkkOOkkkOOOkkdl,;;lxdllcldlc;oxkkOOkOkdlclxddll:;,\'.. .\':oxkkkkkkkkkl:okkkOkOkkxd:ccldxd;:oooockkOkOdcodddolc;,.... .\':oxkkdlc,lxdlldkldkOOkkxo:;.clxdlcodkkOolxddlool:\'.... ..;c:..;:;,oxlcdxdokkkkkkkdl:ckkkxkkookdodloo:...\'. .\';;..:;,cxdc:dkkkkkkkkkkkkkkkkdkoo:ldlc..\'\'. .\':;\',;\'.ckkkkkkkkkkkkkkkkxdlccodc;..,.. ..,\'\';xkkkkkOkkkkkkOkkoccddo:;..,.. ..:oxkkkkkkkkkkkklccddo:,\';\'.. ..;oxkkkkkkkkkkkol;\',,\'.. ..;ldkkkkxc;;;lo,\'.. .,cdxo....\'d:. .\':lcll:. ..,. ","https://www.sparkfun.com/products/10505/images.txt","Wireless and IoT","0","","9873, 9145, 662",""