"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10554","KIT-10554","LilyPad E-Sewing Kit","
Replacement:DEV-10752. This kit is now available as a ProtoSnap Board! This page is for reference only.
The LilyPad e-sewing kit contains the bits to sew LEDs (light emitting diodes) into any piece of clothing. Add turn signals to a jacket, accentuate a t-shirt, or light-up your favorite pair of jeans with this simple to use kit. This kit contains the very basics to the LilyPad system. It\'s a great entry-level kit for people who want to experiment with wearable electronics.
Note: You will get one of each color of the LilyPad LEDs, for a total of 5 LilyPad LEDs.
Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
Replaces:KIT-08797
Includes:
","**Replacement:**[DEV-10752](http://www.sparkfun.com/products/10752). This kit is now available as a ProtoSnap Board! This page is for reference only.
The LilyPad e-sewing kit contains the bits to sew LEDs (light emitting diodes) into any piece of clothing. Add turn signals to a jacket, accentuate a t-shirt, or light-up your favorite pair of jeans with this simple to use kit. This kit contains the very basics to the LilyPad system. It\'s a great entry-level kit for people who want to experiment with wearable electronics.
**Note:** You will get one of each color of the LilyPad LEDs, for a total of 5 LilyPad LEDs.
**Note:** A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
**Replaces:**[KIT-08797](http://www.sparkfun.com/products/8797)
**Includes:**
* 5 [LilyPad LEDs](http://www.sparkfun.com/search/results?term=lilypad+led+%285pcs%29&what=products) ([Red](http://www.sparkfun.com/products/10044), [Yellow](http://www.sparkfun.com/products/10047), [Green](http://www.sparkfun.com/products/10046), [Blue](http://www.sparkfun.com/products/10045), [White](http://www.sparkfun.com/products/10081))
* 1 [LilyPad Button Board](http://www.sparkfun.com/products/8776)
* 1 [LilyPad Slide Switch](http://www.sparkfun.com/products/9350)
* 2 [Coin Cell Batteries 20mm](http://www.sparkfun.com/products/338)
* 1 [Coin Cell Holder](http://www.sparkfun.com/products/10084)
* 1 [Bobbin of Conductive Thread](http://www.sparkfun.com/products/10516)
* 1 [Needle Set](http://www.sparkfun.com/products/10405)
Once you use this kit, consider adding the LilyPad Pro Kit to extend control and use of the LilyPad system.
","2011-04-04 15:24:06-06","19.95","19.95","","","1","","","","","","","132mm","101mm","33mm","0.1030lbs","
...,,\'..
.\',;:c:c:;;;\'. \';;.
.\',\'.,:ldl;,,:;. \',\'. ..;o0KKO0c.
.\',;,;coxxd:;\',,,. .okkOkk0KKXXXddoc0O,...
..\'\',;::cc:,,,,,\'.. ,:,okdkx:KKXXXXkcloOOlcco:.
.\'\'\'\'\';:c::;;,\'.... .;\',.cddxdxkOKXX0Ooll0Okoc:;,
\'cc::;::c:;;,...... ,ccc;\'o0xdxOxKXKKKkooxkkcl:l.
.::oxxxdol:;,..\';. ...;.\'lxOOO0KKKx0KKK0kkO\'...
.,:looool:,\'... .:c;::000000KK0kkOkxOOkOk:.
......... ..\'\'d00K00x,\'\',,;ckko:.
..;odxxdoc:::,\'.. .,coodol:\'.
,xO000000000kl.
.. .:kO0O0000000K00o.
.. .. . ,lOOOOOO00000000k\'
. . . .,:kOOkkOOOO00000:.
...\'. . .. .. . .\';okkOOOOOOOOo;.
\';,,,. .. . . ..\';odxxxxdc\'..
.lll:. . . . . ..,;::,\'.. .;lxOOOkxo:.
.\'.\'\' .. .. .. . .lk00000000K0Oo\'
. .\'.\'\' .. . . .lOOO00000K00000x,
.;\'\'\'. . .. . .\'x0O0O0O00O0OO00O:.
clocc . . . .\':OOO00000O0O000o\'
.,..,\' \'\'.;\' .. . . ..:dkOOOOOO000kc.
.. .;;,,. .. ..,:oxxxxxdo;..
;c::: ...\' . . . .\';:cc:,..
..... ....:.
:ldcl ..... ...
;;\'c\' .;\'.c: ..\'\'lkx\'
... \'::;:. ..,lc. \'odcloood.
:dllo. .\':;,ll:: .clklooxdc,
..... .ooc\'::.,c; \';xoolcd0o
,xococ:ol. .cooc.,..
,ddc.... .;\'\'..
.....
","https://www.sparkfun.com/products/10554/images.txt","Development Tools","0","","14012,
14013,
14014,
14011,
10405",""