"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10608","BOB-10608","SparkFun MP3 Breakout - VS1033D","
The VS1033D-L is a great MP3 decoder, and with this breakout board, it\'s easy to drop it into any project. The VS1033 is capable of decoding MP3/AAC/WMA/MIDI audio and encoding IMA ADPCM. Can drive 30 Ohm headphones with no additional power supply. In this new revision, the board ties the TEST pin to IOVDD, better correcting the issues which were previously fixed by a jumper wire.
Features:
- Separate Audio and Digital 3.3V supplies
- Onboard 12.288MHz oscillator
Documents:
","The VS1033D-L is a great MP3 decoder, and with this breakout board, it\'s easy to drop it into any project. The VS1033 is capable of decoding MP3/AAC/WMA/MIDI audio and encoding IMA ADPCM. Can drive 30 Ohm headphones with no additional power supply. In this new revision, the board ties the TEST pin to IOVDD, better correcting the issues which were previously fixed by a jumper wire.
**Features:**
* Separate Audio and Digital 3.3V supplies
* Onboard 12.288MHz oscillator
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/VS1033-v14.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/VS1033-v14.zip)
* [Datasheet](http://www.vlsi.fi/fileadmin/datasheets/vlsi/vs1033d.pdf) (VS1033)
* [GitHub](https://github.com/sparkfun/MP3_Breakout-VS1033D/tree/V_1.5)
","2011-04-19 15:59:38-06","19.95","19.9518.9517.9616.96","","","1","","","","","","8542.39.0000","44mm","37mm","5mm","0.0096lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNO0XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0ooooox0KWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNxoolcloooooxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWkoooooloooool;looxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNxooolcllool, ;ooooooxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNo\'.;loooc:\';:;lcloooclooloooxOKNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0;,\'\'.,coocoolc;,;;lloooo::ldllooldk0NMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNl.\'.,ldo:;;;loddooollcoo\'.:dxdocddoddoodk0NMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk,\';\';:;codxolodlodddoooo:.;xdkOxOxxxdd:;:ooodk0NMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMXc,.,\';lddolc:xdodddoddddddlooooddxOxoldkolcloooooldk0XMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWx...;:odl:clkxcdxdocddddodxc;c:lddddl,\':cdO::odooolloooloxOKWMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMK:\';,,,,,cdkkxxklccldoolodxxocd;cxl,;coclcclxodoo;,ocloocloooolxOKWMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMWx\'.\'.;okxl;;,lkkkxxolllolodd:o::ccc,..;oxx:;:lolddoooooooclooclllollxOKWMMM
MMMMMMMMMMMMMMMMMMMMMMMK,.\';;ol:,:dddodddxoddxxo:ldddddll:o;c;;dxxc;;:c,,,dxdooo:looooclolcllll:oMMM
MMMMMMMMMMMMMMMMMMMMMNd\';,\';;lldxdxddooocoo:;l;xddlocddxxdddl:xOo:lxldlc,cxkdoooooolcoooolllll:xWMMM
MMMMMMMMMMMMMMMMMMMM0; \'.\'lxxolcxxxxddl:oo:cc:ooxl:lxxlc:coddoxx:lxkdxxdodldddooooooooollooolcKMMMMM
MMMMMMMMMMMMMMMMMMN:.\';,cc;,:coxkxlddxdd:cOockxdc;ldxkxkxdl:clodlxxxdooooodooddoc:coooooooocdWMMMMMM
MMMMMMMMMMMMMMMMMO,:,,\';cloool;,loodxolooxxxxxl,:dooododxxkxxlcxxooddooloddlcddoc:;;:,\'\':lc0MMMMMMMM
MMMMMMMMMMMMMMMXc ..\':ool:lddoldooco:cc:coxxd:,loooooodoccoxdl;lddldxdoooodc:,,;llol\'.\'.\'lNMMMMMMMMM
MMMMMMMMMMMMMWo.\';\';:\'\'cdddddcldxodc;dooddxkkkoxkxxxdxxkxxdd:;clxxxcxdxddd;;:odol;\'.\'\';:OMMMMMMMMMMM
MMMMMMMMMMMMX:..,.,cooooddxd:;Okxdcloolddxxxkx:;codkOkxxxdo;::dkxkkdl,dxxdcc;;;ll,,;,\'lXMMMMMMMMMMMM
MMMMMMMMMMWOool:cl:;\',:ddddollxOOOd.,cdxxxxcoxdoccc:codxkc;clxxdxkddkxxcccllodo:\'.\'.,xWMMMMMMMMMMMMM
MMMMMMMMMXdlolloooooolddddl;okkoxc:;cdxxxxc,cdodxxddc:;oxdlokxxxxl;:::xxdlcl;:\'.,;\'cKMMMMMMMMMMMMMMM
MMMMMMMWklloolloo:cooddddlcxkxxolooddxxoddcoxddxo:lloxoxxdxodcddxxxclodc;cclc,;,,,dNMMMMMMMMMMMMMMMM
MMMMMM0lllocloooo:coddodloxdx::ddddxxxxdoddodxxd;o;;lkdxkoddkdo,dkxxxlldxdc,.,.;;0MMMMMMMMMMMMMMMMMM
MMMMXolllloooolcloddoooooddoooloddxxxxooxdxloclddoloddxxkOolokxkxkkddc;\',c,\';,,oNMMMMMMMMMMMMMMMMMMM
MMWkclllccllooooooddoooooddoooodxxxxd;cOkldokd:llol;;oxodxdodoxxdoxd:ooo,,.,.:kMMMMMMMMMMMMMMMMMMMMM
MMNoccllllloclooooodooooccoodddxxxxxl\'\':cloxx;:cdl:lk0kxdcloxddxkkkdc;\'..,;,lXMMMMMMMMMMMMMMMMMMMMMM
MMMMMXOdlllooooooooddoc\',cloxxxdloxxddcoc\',;\',ddddo;dxOO,.;lddddxo;clc,:;,;kWMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMWXOdlloooooc:,\';::;,;ddooodddddxdl;cdddddxoo:,oc:cdd,\':cdxd:\'.,.,:KMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMWKkdoo,..\'.;;..cdo:\'ccododddxxxxxddoldxxoodddddodcc::,;\'\';\',oNMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMNKxo;,:\'...,:;\';:cc,;dlodddlddddoooodddddoodlcldd,,.\'.:OMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMN0kl;,c.\'.\';;,\':oo,\'clooddddddddloooodddlc,,..,;,oXMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMN0xl;,c.,.\';;.\'::l,,ccoc,cddoddddddoooo,.,\',kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWX0xc;,c.;.,:;;;::c,.:ddddddddoolloool::KMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXOd:;,:.,.;c;..ldoooocloooollooocdWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKkd:;;:.,.,ooooooooooclooolc0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKxo;,;cooolcloooooooocoNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX0xdoooooooc:loll:kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXOxooooolllccXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKkolll:dWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNOd0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10608/images.txt","Breakout Boards,
Audio","0","","12898,
8032,
9536,
9557",""