PodBreakout Mini

Replacement: None. We are no longer carrying this PdBreakout in our catalog. This page is for reeference only.

Don't think you can solder the tight pitch of the iPod connector? This is the breakout board for you. The PodBreakout Mini brings the most commonly used pins of the iPod connector out to through-hole pins. The board fits inside the connectors shell housing for a nice clean-looking hack.

This board breaks out the most common pins (1, 3, 4, 5, 6, 8, 13, 12, 21, 23, 25, 27 and 30) of the iPod connector. If you need access to all 30 pins, check below for the full-sized PodBreakout.

PodBreakout Mini Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #458405 / about 11 years ago / 1

    Are there any plans to make a female version of this breakout? Either in mini or full size? Please?

  • Member #390075 / about 11 years ago / 1

    The description lists 13 pins that are broken out, and the photos on the manufacturer's site show a board with 13 pads. However, the photos here clearly show 14 pads. What is the 14th pin, and are the pads actually labeled on this variant?

  • Dim3wit / about 12 years ago / 1

    Breaking out pins 3 and 4, but not 11, is kind of odd, since you need to ground pin 11 to use 3 and 4. You've got to solder something directly to the pin left of 13.

    Easier than soldering directly to pins 1,3,4, and 11 (without shorting anything), but odd nonetheless.

  • Member #271630 / about 12 years ago / 1

    double post goes here

  • Member #271630 / about 12 years ago / 1

    Is the attopilot voltage/current sense breakout part of the breakout? Or is it free with purchase for inspiration :P

  • Checkout what Reed Ghazala did with one of these.
    YouTube Video

    • Hey, I have successfully used the larger verson to interface with an iPod, but this smaller one does not break out pin 11, the Serial GND. In that case, is the Serial ground connected internally to GND somewhere via some other pin? It makes sense, as the board breaks out Serial lines, indicating the use of Serial comms.

      Basically, has anyone used this to succesfully communicate via Serial?

      • cm22 / about 12 years ago / 1

        I have successfully communicated with my iphone using the arduino serial monitor, this, and minicom on my (jailbroken) iphone. I used pin 1 for GND

Customer Reviews

No reviews yet.