"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10646","CAB-10646","Ribbon Cable - 6 wire (15ft)","
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing makes a project look more finished than a nice clean wiring harness.
This is a 15ft. length of 6-wire ribbon cable. Check the related products below for crimp-on connectors that will fit this cable.
Documents:
- [Datasheet](http://cdn.sparkfun.com/datasheets/Cables/HookUp/Morethanall IDC Cable HFR-28R3HF-xx.pdf)
","Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing makes a project look more finished than a nice clean wiring harness.
This is a 15ft. length of 6-wire ribbon cable. Check the related products below for crimp-on connectors that will fit this cable.
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Cables/HookUp/Morethanall IDC Cable HFR-28R3HF-xx.pdf)
","2011-07-29 17:56:25-06","3.5","3.53.333.15","1","1","1","","","","","","8544.42.9000","100mm","67mm","11mm","0.1300lbs","
...\',,;;:::::;;,,\'..
.\';cldxkkkkkkxkkkkkkkkkkkkkkxxoc;\'.
.\';ldxkkxxkkOkkkkkkkkkkkkkkkkkkkkkkkkxxddoc;.
.,cdxxxxxkkkxkkkkkkkkkkkkkkkOkkkkkkkkkkkxxxxxxddooc,.
.,lddxdxxxxxxxxxkkkkkxkkkkkOOOOOOOOOOOOOOkkxxxxxddddddoolc,
.;oddddxxxxxxxxxxxxxkkkkOOkkkkOOOOOkOOOOOOOkkkkkxxdddxdoodddolo,
.;odddxxxxddxxxxxxxxxkkkxkkkkkkOOkkkkkkkkkkkkkkkkxxdxxddodxdloxddooo.
,loddxxxxddxxxddxxxkxxxxxxkkkkkOkkxxddoooooooollloooddddxdddodxdoxddood;
.cdddddxxdddxxddxxxxxxxxxkxkkxxdollloodxkkOOOOkkkkdl:,,cddxoxxxdodxdoxddoox,
,ododddxxdddxxdxxxxxddxxxxxdolcclodkkkxdollcc::::::cccll:,dkxkoOxkdoxxodkddodd
;ddodddxxdddxdddxdxdddxxxxol:;:ldxdlc;\'\'..................,cdxdxokxOxoxdookxxdxx.
,oddoxdxxdodxxdxddxddddddol;,:loo:,.... \'oxdkddkxxooxdoxkxxodd.
.lodddxoxxooxxdxddxdoddddl:,;clc,.. .:dddxodxxxooxxoddxddodd
,lodddkoxkdoxxdxddxdodddl;\';lc,. .cdddddoddxxooxxoddxddodx,
;lokdokdxkdoxkdxddkddxdo:\'\'c:\'. .:oddxddddddxoodddoddxddodd:.
:cdxlxoOokkdoxxdOdkkddxd:.;:\'. .;lxxdxdddxdddxdoddddddxdodddd:.
;:do.:xoOdkkxoxxdOdkkdoxd,;,. ..,:coxkxxxxxxdxdxdddddxddddxxddddddl,\'.
\':oc.,:dodxdOkodkddxdkxoxxoolcccc::ccccllloddxkkkkkxxkkxxxxxxxxxddddxddddxxddoddddo:\',.
.ccc.\';:ldoxdxkxoxkddxdxxdddddddddddooooodddxxxkkkkkkkkkkxkxxxxxdxxxdddxxxdddxdxdoc\'\',.
,:l..,,:;odoxddkxddxxddddxxxddkkkkkkOOOOOOOOOOOOkOOOkkkkkxxxxkkxxxdxxxxdddxxxxdo:,,;\'
:c...\'\',c,ldodxdxkxddxxdxxxxxxxkkOOOOOOOOOOOOOOOOkkkkkkkkkkxxxxxkkxxddxxxxxxdl;,,:,.
:, ..\'..,l,:ododdddxkxdxxxxxkkkkkkkkkkkkOOOOOOkOOOOOOkkkkxkkkkxxxxxkxkkxxdl:,,:c,.
:. ......\'l;,:odddxdxxxkkxxkkkkOOOOOOO00OOOOOkkkkOkkOOOOkkkkxkOkkkkkkxdl:,;:c:\'.
:. ........:l;,:odxddxxxxkkkkOOOOOkkkkkkkOOOOOOOOkkkkkkkOOOOOOkOkxxol:;;clc,.
\'. .........:l;,,codxxxxkOkkkkOOOOOOOOOOOOOOOOOO00OOOOOOOOOkkxdlc::cooc,.
.\' .;cc;,,:ldxkkOOOOOOOO00000000000O000O00OOOOkdolccclddl:\'.
\'. ..;llc:;;;cldxkOOOOOO000000OOOOOOOkxddllccloxxdl;\'.
.,. ..;coddollccccllloodddddooooollloodxkkxo:,..
.., ..,:loxxkkkkxxxxxxxxxkkkkkxxol:,\'.
..,. ....\',,;;;;;,,\'\'....
..,.
..\'.
..,.
..\'\'
..\'\'.
..\',.
...
..
","https://www.sparkfun.com/products/10646/images.txt","Hook Up","1014","","10647,
8506,
10877,
10651,
10650,
10649",""