"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10649","CAB-10649","Ribbon Cable - 10 wire (3ft)","
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing makes a project look more finished than a nice clean wiring harness.
This is a 3ft. length of 10-wire ribbon cable. Check the related products below for crimp-on connectors that will fit this cable.
Documents:
- [Datasheet](http://cdn.sparkfun.com/datasheets/Cables/HookUp/Morethanall IDC Cable HFR-28R3HF-xx.pdf)
","Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing makes a project look more finished than a nice clean wiring harness.
This is a 3ft. length of 10-wire ribbon cable. Check the related products below for crimp-on connectors that will fit this cable.
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Cables/HookUp/Morethanall IDC Cable HFR-28R3HF-xx.pdf)
","2011-07-29 17:57:44-06","1.05","1.0510.95","1","1","1","","","","","","8544.49.9000","60mm","46mm","13mm","0.0355lbs","
.\';codkkO0KKKKKKKK00kkxdoc;..
..;ldkKXXXXXXXXXXXXXXXXXXXXXXK00000OOxdo;.
.;lx0XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKOxooodd:.
.,lkKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKK00K0Oo::coc.
.\':xO0KKKXXXXXXXXXo::::;;;;;;;;;;:::cclodxOKXXK0000000OO0Oxl,;co\'
.;ldxxkOO0KKKKKK0kxooc:llloodddddxxxxxdddolc:,\',:lddxxxOO0OOO0Oxdc,:l\'
.:oxkdkxxkkOkkxoc;\'.\',:dk0KKKKKKKKKKKKKKKKKKKKKK0Oxoc,.,:dlokOOOk0OxOOl\':c.
\'odxxkxxxdkxxl;\'...,:ldk0XkxxxxddoooollllllooooddxxkkOOOdc\'.;oldOkOk0OxOKk;,l.
,xxxkkkkxkOko:...\';ldkOO00O0o::::ccclloodddxxxxxddoolllcccoodc\'.lox0kOO0OdxO0c\'o.
.dkxOOkOkkkxl,..,:oxxkOxdooc:oddxxxxkkOOO0000000000000OOOkxoc;,:l;\'oO0O0xK0xddk0c;c
:kxkOkOkOkdl\'.\'codxdool:;,,,;cxkxxxxxxkkxxxxddddooooooooddxxkkdl;,c:oK0O0kKOdxkdxO;c\'
:OoOOOOOOxo\'.;coolc:;,,,,:clodxOOxkxdol:;,,\'\'\'\'...........\'\'\',;:lol,ox00O0OOOl.ckddd;:
.Oox00O00dc.,lcc;,\'\',;:loodxxdddol:,..... ...........cddO0O0k0Ox: \'xdx:l
:0xOOO0OOo.cc;\'\'\',:lodxxxddol:,.. \'odk0OOkOOk;c .xdll
;KdOOOKOkl:;.\';cldxxxxdl:,.. \'ldxkOOOOOOd,co.. \'dd:
.kdd00OkOdc\';lodddoc;.. ,dkkOOOOOOOkc.lxl,.. :d\'
:xckOOOkdoolll;\'. .;oOO0O0O000Okl\'\'dkdo;\'. \'l
...cdcxOkOOdodd,. .\':dOKKK0000000Okc\'.ckxdkl:,\'. l\'
.. .:ocoxOOOOdllddl,. .\';ldkO0KKKKK000000OOo;.\'cxkodOdc;,\'.;c.
.... \'lclokOOOOOxodddkkxdolc:;,,,,,,,;:clodxxkkkkOOOO0KKXKKKKK00kl;..;oxxookOdl:;,\',o..
...,\'..\'llloxO00KKKX0Okxddddddddxxxxxxxxxxxxk0KXXXXXXXXKKXK0Oo:\'.\';lxxdllxOxlc::;,,o\'..
....,;,...;odxkO0XXXXXXXXXXXNNXXXXXNNNNNNXXXNNNXXXXXXXXKko:,..,coxxdlclxOkl:;;;;;,o;..
.\'...;::,...;lxk0KKXXXXXNNNNNNNNNNNNNNNNNNNXXXXXXKkdc;\'.\';coxkxdl:cokOxl;,,,,,,,l:...
.\',...;cllc;,..\';cldxkO0KKXXXXXXXXXXXXKK0Okxoc:,\'\';:loxkkxdlc:clxkko:\'\'...\'\'\'\'c:...
.,;\'..\':ldxkdolc:;,\'\'\',,;;;::::::::;;,\'\',;clodkO0Okxdl:::ldxkxo:...........c:...
.;::,\'\',;coxkOO0OkkxdddoooooooodddxkkO000OOkxolc:ccldxxkdc,.............c:....
.,clll:;;;;:clodxkkkOOOOOOOOOOOkkxxdolcccccloxkkkkdc;... .....c;....
.,cdxxddolcc::::::::::::cccccccllodxkkOOOkdl:,.. .c,....
.,:ldxkkkkkkkkkkkkkkkkkkOOOOOkxdoc;,.. .c.....
..\',;:cllllllllc::;,\'.. \'c.....
.....
.\'..
,..
..
..
","https://www.sparkfun.com/products/10649/images.txt","Hook Up","58","","10647,
8506,
10877,
10651,
10646,
10650",""