{"id":10685,"sku":"COM-10685","name":"EasyVR - Voice Recognition Module","description":"
Replacement:<\/strong>COM-10963<\/a>. We are now carrying the EasyVR Shield, which is the same module in an Arduino shield form-factor. This page is for reference only.<\/p>\n\n EasyVR is a multi-purpose speech recognition module designed to add versatile, robust and cost effective speech and voice recognition capabilities to virtually any application. EasyVR is the second generation version of the successful VRbot module and builds on the features and functionality of its predecessor. Along with features like 32 user-defined Speaker Dependent (SD) triggers and a host of built-in speaker independent (SI) commands, the EasyVR adds convenient features such as firmware update capability, 8ohm speaker output and additional SI languages.<\/p>\n\n A simple and robust serial protocol (9600 8-N-1 default) can be used to access these functions from the user's microcontroller boards. The EasyVR can be powered by anywhere between 3.3 and 5.5V, and typically consumes 12mA of current in operation.<\/p>\n\n VRBot being used with the Arduino based POP-BOT<\/a>.<\/p>\n\n