GPS buying guide<\/a>!<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- 66 channels<\/li>\n
- Supply Voltage 3.0 - 4.2VDC<\/li>\n
- Low power consumption: 75mW @ 3.0V<\/li>\n
- Configurable fix rate, up to 10Hz<\/li>\n
- Ultra High Sensitivity:<\/li>\n
- \u2013148dBm (Cold Start Acquisition)<\/li>\n
- \u2013165 dBm (Navigation)<\/li>\n
- Tiny form factor \u2013 22mm x 22mm x 8mm<\/li>\n
- Embedded patch antenna 18.4 x 18.4 x 4.2 mm<\/li>\n
- NMEA protocols (default speed: 9600bps)<\/li>\n
- One serial port (CMOS level)<\/li>\n
- 1PPS output<\/li>\n
- WAAS\/EGNOS support<\/li>\n
- MediaTek MT3329, 66-channel receiver<\/li>\n
- 22.0 x 22.0mm x 8mm<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n
- [NMEA Manual](http:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/GPS\/NMEA manual for Fastrax IT500 Series GPS receivers_V1.7.pdf)<\/li>\n
- [GPS Viewer Software](http:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/GPS\/GPS Viewer_101116.zip)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. There is no direct replacement for this particular GPS module. This page is for reference only.\n\nThis Fastrax UP501 is an awesome little module for navigation, package tracking and any other application where simple, reliable positioning data is a necessity. To get it up and running, all you have to do is hook up a 3 - 4.2V power supply and a serial data line. The UP501 also supports dedicated control commands for external control. The built-in PCB-mounting flanges and standard 2.54mm IO-pin pitch make it easy to mount in your project. What are you waiting for? Go navigate something!\n\n Not sure which GPS module is right for you? Check out our [GPS buying guide](https:\/\/www.sparkfun.com\/pages\/GPS_Guide)!\n\n**Features:**\n\n* 66 channels\n* Supply Voltage 3.0 - 4.2VDC\n* Low power consumption: 75mW @ 3.0V\n* Configurable fix rate, up to 10Hz\n* Ultra High Sensitivity:\n* \u2013148dBm (Cold Start Acquisition)\n* \u2013165 dBm (Navigation)\n* Tiny form factor \u2013 22mm x 22mm x 8mm\n* Embedded patch antenna 18.4 x 18.4 x 4.2 mm\n* NMEA protocols (default speed: 9600bps)\n* One serial port (CMOS level)\n* 1PPS output\n* WAAS\/EGNOS support\n* MediaTek MT3329, 66-channel receiver\n* 22.0 x 22.0mm x 8mm\n\n**Documents:**\n\n* [Datasheet](http:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/GPS\/UP501.pdf)\n* [NMEA Manual](http:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/GPS\/NMEA manual for Fastrax IT500 Series GPS receivers_V1.7.pdf)\n* [GPS Viewer Software](http:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/GPS\/GPS Viewer_101116.zip)\n\n","date_published":"2011-06-30 13:40:26-06","price":44.95,"qty_price":{"1":44.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8526.91.0030","pack_length":"23mm","pack_width":"25mm","pack_height":"15mm","packed_weight":"0.0200lbs","ascii_art":"\n\n\n\n\n\n\n .',,,,;'.\n .,',;:;;;;;;,'.\n .,,',;;;;,......',,'..\n ';',,,;;,. ...'''..\n .;,',,,,,.. ..''...\n ,;'',''''. ..''..\n .;,''',''. ...''...\n .;;''''''. ..,''..\n ':,''''''. ...'''..\n .;;''''''. ',,'.\n ':,'''','. .,,'.',;..\n .:,''''',' ,,, .',,,,,,',clc,..\n ;:',,,'''. .. .,,,,,,,'''...ollc,.\n .:,',,,,,' .... ',,,,',,',,,';:oolc,\n .;:',,,;,,' .. .. .. '.. .,,,,',,'',;;,,oodoc.\n 'c,',;;;;;,,,'.. ...''.. . ... . ',,,,,,,',;;:;lxddo:.\n .:lo'',,,,,,,,,,'''... .... .'. ... ..... .,,,,,,,,',;:ldddddo,.\n ,cood,';;,''''''''''''''.. ... .. .'.. . ',,,,,,,',;:codooddc..\n .:oodo;.;:::;;,'''''''''''''''... .. ... ... .,,,,,,,,',;:lddoddo,co.\n ,coddo..;;llcc::;;,,'''''''''''''''.. .... . .,,,,,,,'',;codddddl,do.\n .;lool:;ooc,ldoolllc::;;,,'''''''''''''''.. . .,,,,,,,,',;:lddoddo;..'\n .;c;,';dxxxxxxkkdooollc::;;,,'''''''''''',,'.. ',,,,,;,,,,;cododddl'.\n .,coddo:,.dkOOOkxdoolllcc:;,,,'''''''',,,,,,'.'',,,,,,;,,,;:ldddddo;..\n .';:ccoxxkxookOOkxdoolllcc:;,,,''',,,,,,;,;;;;,;,,,,,,;:oddddol,.\n .,:ldol:cxkkOO0Okxdoollcc::;;,,,,,,,;;;;;;;;;,,,;:ldddddo:..\n ..,:ldxxkdc:dOOOOkxdoollccc:;;;;,,,;;;;;;,,,;:odddddl'.\n ..;llolokkkkxxOOOkxdoollcc:::;;;;::;,,;:cdddddd:..\n .,:odxxoc:oOOOOOOkdoolllcccloool:;:odddddl,.\n ..,clodxkkkoldOOOkxdoolloxxxd:::oddxdc'.\n .';loddlloOkOO00kxxddkkkxclddddl,.\n .';ldxxxkkkkkkkxxdkd;ododo:..\n .,cddxxddddddlcccolol;,\n .';loooooooollll:..\n .';clollllc,.\n ..,::;.\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10702\/images.txt","categories":[{"4":"GPS"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/5\/2\/0\/10702-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/5\/2\/0\/10702-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/5\/2\/0\/10702-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/5\/2\/0\/10702-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/5\/2\/0\/10702-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/5\/2\/0\/10702-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/5\/2\/0\/10702-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/5\/2\/0\/10702-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/5\/2\/0\/10702-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/5\/2\/0\/10702-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/5\/2\/0\/10702-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/5\/2\/0\/10702-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/5\/2\/0\/10702-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/5\/2\/0\/10702-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/5\/2\/0\/10702-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/5\/2\/0\/10702-02.jpg"}],"related_products":[13670,19629,8975]}