This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This kit is designed to connect directly to the National Instruments myDAQ measurement and control tool. The board consists of a prototyping space with GND and 5V rails as well as each I/O line from the myDAQ broken out to standard 0.1" pitched headers. In addition, a breadboard is included with adhesive backing which can be mounted over the prototyping area for solderless prototyping. All of the myDAQ I/O lines are also broken out to female headers to make breadboarding with jumper wires simpler.
The National Instruments myDAQ is an affordable measurement and control tool that allows students to perform experiments anywhere. If you aren’t familiar with it, have a look at the NI myDAQ website below.
Kit Includes:
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as female to female. Use these to jumper from any ma…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as female to female. Use these to jumper from any ma…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
This 2x20 shrouded header has the same number and spacing of pins as a Raspberry Pi so you can easily connect via ribbon cabl…
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 100…
The SparkFun XBee Explorer Regulated takes care of the 3.3V regulation, signal conditioning, and basic activity indicators (P…
This is a class 10 16GB microSD memory card, perfect for housing operating systems for single board computers and a multitude…
Forgot your password?
No account? Register one!
Ive been looking for a connector like the green one, in order to connect two circuit boards together. Does anyone know a good one?
I found this one at digikey APC1216-ND, they dont have many or them and it’s kind of pricey.
We get them from 4Ucon Part number, 10458. I hope that helps.
I like th idea of the myDaq, however the limitations of the device place an unfortunate catch-22 on it. Anyone with a reason to need a myDaq has the skills, if not the specific knowledge, to replace it with an arduino in less time than it would take for the myDaq to arrive in the mail.
You must not understand the purpose and uses of LabVIEW and the DAQ units. It is an extremely powerful engineering tool set, one that I use extensively at my school and my job. If you can build a comparable hardware and software package in less than a week, with nothing but hobby know-how and an eight bit microcontroller, I will gladly purchase it from you.
Reposted above where I meant to in the first place. Sorry about that.
OK first of all this is a place to review the MyDAQ Protoboard Kit and not the MyDAQ itself. Second of all I would like to challenge anyone to “replace it with an arduino in less time than it would take for the myDaq to arrive in the mail.” The out of the box VI that comes with the MyDAQ has a DMM, 2 channel Oscope, a spectrum analyzer, a dynamic signal analyzer, a function generator, an arbitrary waveform generator, and a digital I/O interface. This is aside from all the possibilities that are opened up by the use of the device with Labview ($25 more if you are a student). Am I going to use this device in aerospace applications or to go the moon? No but it is still an awesome device for those getting into the business of hacking, making, and engineering. I will even select USPS or ground shipping to give you the time to build me such a nice device for approximately $200. Insulting such a low cost well intended device for learning is an insult to the team of engineers that gave us such a device at the cost of an engineering school textbook. As for the protoboard yes its costly but check out the cost on the terminal blocks alone and you will know why it cost so much.
Not to mention the price…$30 for 2 common connectors, a blank PCB, and a tiny breadboard? Ouch.