Creative Commons images are CC BY-NC-SA 3.0

44.95

added to your
shopping cart

quantity
Out of stock Out of stock
44.95 1+ units

We do not currently have an estimate of when this product will be back in stock.

Notify Me

limit of 5 per customer

Description: We know you've always dreamed of having a SparkFun branded soldering iron. And here at SparkFun, we are all about making wishes come true. This is a great step up from the basic soldering stations from Radio Shack or wherever you picked up a cheap iron because your last one broke right in the middle of a project.

Unit includes 110V base station, iron, iron holder, and brass sponge. We can't say enough good things about this iron - set the iron temp to 350C and forget it. It's the iron that we recommend to our friends who've been bitten by the electronics bug. It's just a workhorse!

The unit takes around 20 seconds to heat up. We are now shipping the irons with a brass sponge so you don't have to wet anything. Just wipe the tip across the brass sponge and you're good to go!

The red LED on the front will be constantly on while the iron is heating up. Then the LED will start to pulse slowly (on for around three seconds, off for around three seconds, repeat). This LED indicates that the iron has reached and is maintaining a constant temperature (also called a control loop or feedback loop).

Features:

  • Lead-free capable
  • Temperature adjustable from 220-480°C (428-896°F)
  • Includes 900M tip
  • 50W Iron
  • SparkFun Logo!

Documents:

Comments 134 comments

  • Bought this recently and had a chance to use it for about a month on a pretty frequent basis. So here’s my review!

    Overall this is a great product, and I’m very happy with it! It heats up fast and the price:quality is great. I expect it to work very reliably for the foreseeable future.

    Now that that’s out of the way there are a couple things which could be fixed; by no means should these dissuade you from buying this product but you should be aware of them before your purchase.

    1. The brass-coloured cover for the brass sponge doesn’t stick in the cavity and always pops out. (A little bit of electrical tape sorted that out pretty quickly).

    2. The tip that comes with the iron is quite fine… too fine for a noob like me anyway. I took the recommendation of one of the other commenter’s and bought the Hakko T18 tip with the iron which works great for me. (I did try the other tip first for comparisons sake).

    3. The holder doesn’t hold the iron perfectly, it kind of falls out a bit causing the iron tip to come quite close the rear wall of the holder, mostly cosmetic as it doesn’t actually touch but it could cause that spot on the holder to get quite hot. (The issue seems to be that the ‘comfort grip’ overlaps the plastic bit that threads the tip to the handle so the iron doesn’t seat completely into the holder. If you pull the comfort grip off it seats perfectly into the holder. I think I might be able to fix this later on with a small spacer of some kind or by trimming off a little bit of the grip. If there was maybe 2mm/2.5mm more of that plastic went uncovered by the comfort grip it would seat properly in the holder).

    4. The plastic used for the ‘comfort grip’, is cheap feeling. But that’s cosmetic as functionally there are no problems with it.

    5. The metallic connector and ring for where the wand plugs into the base is quite thin and cheap… but in no way effects the reliability or stability of the connection.

    To sum up: This might sound really critical, but I’m actually really happy with this purchase and totally recommend it to any hobbyists like myself. It’s still a great deal for the money!

    • I agree with this review (had the iron only short time). I do love the soldering iron, don’t be discouraged to buy.

      1. This is really small when it does happen. I think this is slightly due to the fact that the traditional sponge is still included, and when wet it does add some height helping the brass sponge to push on the top. (Taking the sponge out seems to fix it)

      2. This tip really is nice, I did not get a different one but I do like the current one so I don’t know if I will.

      3. This is quite noticeable with placing it in on if bumped on the desk. Nothing to worry about, the metal ring prevents the tip from hitting any of the walls or the iron from falling out. I agree with his solution too.

      4. Don’t really notice the cheapness of it, maybe that is just me.

      5. The ring seems small I do agree, but I feel it perfectly does its job (as long as you aren’t trying to tear the thing apart on purpose; the connection also does seem quite solid even before fastening the ring, so I am happy.

      I love this soldering iron and cannot repeat it enough; the solderer I had before this was a “gun style” solderer which was my dad’s from the 70’s (or something like that). This new solderer is an amazing replacement. (This was the first item on my list for the free shipping Cyber Monday) Do buy!

    • I read your review prior to buying. It’s spot on…Thanks! I’m really happy with this iron.

      The fit of the iron into the holder doesn’t inspire confidence, but it hasn’t been a problem. The sponge holder on mine seems to stay put on its own.

      I did opt for the Hakko TD18-B tip https://www.sparkfun.com/products/10721 as well. It’s perfect for the type of work I’ve been doing, including lots of de-soldering, recently.

    • I too agree with “north' of skepty” and the replies others have written. This is an excellent workstation and the price makes it an amazing value. This unit would still be a great value at double the price. My only disappointment with this purchase. my “buyer’s remorse” moment, was having to pay $2.00 more for the privilege of driving to the east side of town to pick it myself. Boulder already has a very high tax rate, 8.21% or about 5% higher by comparison to neighboring cities, and this additional “pickup TAX” was simply unjustified. Essentially I paid $2.00 to have someone walk the package from the back of the building to the front. Yeah maybe I harp too much about this $2.00 fee but assessing the web site and the location one can assume this company has streamlined, automated or outsourced nearly every aspect of the business. Those three things should help cut costs, increase profits and save the consumers money by keeping prices low. This added fee is the only thing that keeps me from saying “WOW! I’m impressed.” I will recommend this company to my friends and business associates locally with this one caveat delivered with a disappointing inflection.

      As for the 5 points made by “north' of skepty”, I agree with point #1 completely. A little bit of electrical tape easily and sufficiently corrects this one minor issue.

      Point #2 was the reason I bought this model, the fine point tip is a delight for me.

      Point #3 is correct in description but this holder is different than most. Generally I see holders that look like a spring and are cone shaped round to accommodate the tool. This holder has an opening at the top allowing for easy removal. More importantly for me it allows for easy replacement to the holder by feel instead of aiming. I very much appreciate this holder for that reason alone.

      Point #4 is probably why “north' of skepty” called his own review really critical. I find the grip to be very nice. it is plastic with a slight textured feel, but there is nothing cheap feeling about any part in this product. By comparison to other soldering irons which can get hot in the grip area after prolong use, this grip could very well be perceived as a luxury add on. I for one impressed by this grip.

      Point #5 I completely disagree with as well. This connector was one of the first things I inspected as a result of the reviewers comments. thinking I might want to do something proactive such as use some Loctite or otherwise to secure. Quite frankly I find this part of the unit more than satisfactory and of moderate to high quality. It threads easily and I appreciate the round textured feel of the steel versus the hex nut generally found in use with this type of connection. Kudos to the engineer who considered this small and otherwise insignificant detail and modified it for the end users pleasure.

      Thanks for reading. As both reviewers have stated…don’t hesitate to buy this item, even if its overkill for your application, this is the type of tool you’ll want to keep and pass down. 1950’s quality for the 21st Century. This company is making them like they use too. Quality you can count on and craftsmanship rarely seen anymore.

    • I also agree with this review; however, the holder is driving me pretty nuts (3). It’s a really poor fit and it cannot be bent to correct it. I sometimes want to beat it with a hammer. If I can scare up a replacement holder, I will happily smash the one this comes with =)

  • do you plan to sell a 220V version ?

    • We really don’t plan to but it’s good to hear you’re interested. The shipping is just so expensive from us to you that it doesn’t make sense to ship them across the world. I’ll think on it and try to figure out a way.

      • Yeah there is a world out there which is interested. I hope you are thinking on it..

      • So interested. Please make a 220V version of this.

      • The 936 is about 100 U$S here, and it doesn’t have the sparkfun logo! Getting it from you (including shipping) is actually cheaper than getting it here. +1 to get them in 220V.

      • Waiting for the 220V version :) Yeah, shipping is too much but we could Buy i think…

      • Please, im begging you!

      • Some people live in other countries but have stuffed shipped to friends in the US so they can bring them the stuff when the visit….

      • Directly shipping from china, it won’t be that expensive.

      • I would also be interested although I suspect they weight quite a bit so shipping might be an issue.

  • Hi, when do you anticipate restocking?

  • AAAAARRRRRRRRGGGGGGHHHHHHHH!!! NOW you put in a brass sponge. 2 months after I got one.

  • When will this be back in stock? Any news? I desperately need a new iron, and don’t really want to get the “radioshack firestarter” again..

  • Seriously? I just bought the old one last week! Do me a solid and say this is purely cosmetic and I will be ok. Or give me a hug…

    •        ___                  ____                  ___  
        ____(   \              .-'    `-.              /   )____  
       (____     \_____       /  (O  O)  \       _____/     ____)  
      (____            `-----(      )     )-----'            ____)  
       (____     _____________\  .____.  /_____________     ____)  
         (______/  Joe Reiss   `-.____.-'              \______)  
      
    • I swear it’s nothing but a logo. That and this new iron comes in a snarky red box. And we included a free puppy with it and a lotto ticket. But you don’t really need those, right?

      • Mine came with a puppy and a lotto ticket for free. Although the shipping wasn’t too cheap :) didn’t get one yet but will in about a month :)

  • My review of Sparkfun’s soldering station: http://letsmakerobots.com/node/33389

  • Best soldering station i’ve bought yet, considering the price :D

  • I’ve got the predecessor to this iron - the one that was on clearance for $29.95. Do you still carry replacement tips for that one, and if not, do you know who does?

  • This thing is awesome! It heats up fast(think watching it time) and works as advertised. I can solder stuff in ¼ the time that it took with my old cheapo from some shack store around town.

  • Just got mine after a long back-order wait, works great. I was wondering if anyone with the new version w/ the brass sponge had a way to keep their cover wedged down in the iron stand, mine has a tendency to pop up.

    • I’m currently using duct tape. I think I might try to make some sort of set screw when I have time. Let me know if you come up with something better!

      • A single drop of super glue on each side of the cover has been working quite well for me. If it needs to be removed you can use a razor blade to break those spots free.

  • Any idea when these will be back in stock? It’s the only item I’m waiting for to place my order.

    Thanks!

  • Any idea when these may be back in stock?

  • Does this work well with lead-free solder (http://www.sparkfun.com/products/10243)? If so, what temperature should I set it to? And do the tips in the related products all work well with this iron and the old one?

    • Hi! This iron does work well at 350C for our lead free solder. Give it a try and adjust as you solder. You might be soldering on a big hunk of ground pour that may need a bit more heat.
      I’ll double check to make sure the right tips are related. I don’t think the Hako tips work but Robert will know.

  • If I have the extra money, should I get the Hakko FX888D .. or should I just get this? I’m wondering if the Hakko is worth the extra $55.

    A similar question has been asked a couple of times below, but seemingly went without an answer.

  • when will this be back in stock?? my last soldering iron (a cheap radioshack one) suicidally melted it’s own power cable :( ;) and I want to get a good (this) one this time :) .

  • Hi there. Is it possible to buy a replacement for the tip/wire/plug part of this iron? My students managed to demolish this part. Monsters, all of them.

  • I thought I was pretty bad at soldering. Then I got this iron, the Hakko T18-D16 tip, the Sparkfun “special blend” solder, and a third hand tool. Suddenly I’m a genius.

    Sometimes the right tool is so right that anything cheaper is a waste of money.

  • Are all Hakko tips compatible with this iron? If not what are the tips that will work with this unit?

  • My first good soldering iron; I believe it’s the ATTEN 900M-T-SI tip.

  • The heating element burned out after using it like 20 times … at least I think thats the problem … it just never reaches temperature (It gets hot (ish), just not enough to melt the solder,(or make the led blink)) … fairly disappointed . I was pretty happy with it before that … does anyone know where to buy a new heating element? and what type to buy? in the mean time I guess its back to my 10.00 radioshack iron that I have used far more and still works fine

    • Sorry to hear you ran into this problem. Give techsupport@sparkfun a shout and they should be able to help you out.

  • Just had the chance to buy this recently, and comments:

    1. Iron is a bit flimsy – after only using this 4-5 times, the plastic connector on it snapped where you connect the tip with the iron – it looks like just due to bad plastic. Sparkfun, to their credit, is sending a replacement. I guess I shouldn’t expect more at this price, but was a bit disappointed on the build quality of the part. This was just soldering connectors, no pressure on the tip, or anything. Might have been a manufacturing defect/fluke with that particular iron.

    2. Temperature output is great, for rosin core (regular, lead) solder, and seems to work well.

    3. Although advertised as lead-free capable, I have had little to no success with the lead-free solder sold at Sparkfun and this iron. It seems like the iron is just not hot enough to get the lead-free solder to melt without first frying the contact/electronic component/board. Switching to normal, leaded solder eliminated all the problem. This could be my poor, rusty soldering technique (grew up in the leaded solder era on Weller soldering irons), but I wouldn’t recommend it with lead-free solder. Painless with normal rosin core, completely frustrating with lead-free solder.

    4. Heats up fast, for sure.

    5. Much better than any other cheap soldering iron I’ve seen at this price, despite issue #1. Have tossed other irons at this price point which failed to get to temperature or maintain temperature.

    • regarding #3, as someone who’s soldered a few (thousand) boards, it works well, but lead-free is always a bit trickier.

  • Getting really frustrated with this unit. The plastic threads on the collar really don’t seem to grip well. Even a light pressure will cause the tip to pop loose. This only happens of course, when you’re using it, so you have to wait to cool back down to fix it.

  • Do yourself a favor and order a couple conical Hakko tips; they fit perfectly and are a nice improvement over the tip provided! Other than that I have nothing to add, great soldering iron for the price and it keeps my Hakko on my desk and out of the dirt ;)

  • Are you freaking kidding me? I’m no expert or master, but dang this station is GREAT! I’ve only ever used standard “wand” style irons without any temp control. This SparkFun station is amazing: heats up super fast, very consistent heat, amazing flow and easy welds. I added a T18-T16 chisel tip on the recommendation from my friend and it really helps this iron shine on through-hole work. I have only completed maybe 10 projects in my lifetime and I already want to go back and re-do the first 9 just to be happy with my soldering and finish. Tested this station last night building a small portable single opamp 9V riaa phono-stage, completed in under 3 hours with the help from SparkFun’s excellent soldering station.

  • Do you guys sell the hand held part only? I cracked the ceramic element while trying to force a hakko tip (from here) onto it, apparently the inner diameter of some tips is slightly smaller than the ceramic element…??

  • TOL-1071 had a comment that it will work as a replacement tip is this true?

  • so after buying a radio shack mid range model my only question is… Replacement tips? I will order one and 2 tips if they are available. please respond before Friday 5 pm. i looked but i don’t see.

  • What tips does this iron take?

  • I fixed the sponge holder cover issue by bending the tangs of the cover that fit down in the base parallel so the cover sits in the base with no “spring”- you know, where it wants to squeeze out. Then get a spring-loaded center punch or one you need a hammer for, and set one “dimple” at the center of each tang, from the inside out. This dimple will provide the friction fit needed to hold the cover in place. No ugly tape needed and its easy to pop the cover off for cleaning or sponge replacement. Enjoy your iron- I love mine!

    • I keep working to improve the cosmetics of my iron. Notice the action of the temperature knob feels a bit cheap? On closer inspection, the plastic knob mates to a plastic shaft on the potentiometer. I improved the feel of this by filing the flat of the shaft down just enough to make room for a small piece of 22 gauge metal. I cut the metal to the size of the flat on the potentiometer shaft, super glued the metal to the flat and reinstalled the knob. Odd, but I think the action feels more solid with this mod. While I had the knob off, I filled the indicator dimple with contrasting color paint and also painted the arrow on the edge of the knob. In the vernacular of the Scotts Turf Builder guy, ‘Love your iron. Love it!’

  • What size is the tip?

  • This needs to be back in stock, now!

  • Which tips does this soldering station accept? Is it a standard size?

  • When do you expect to have more in stock?

  • I’ve been using this iron for about a year, with a very fine tip for PTH work and a wider, flat tip for SMT work. I’ve been upgrading various tools lately, so I’m curious what the advantages are of the more expensive Hakko or Weller units? Do they heat up faster or maintain their heat more accurately? Are they just better made?

  • What are the soldering tips options available for the TOL-10707 soldering iron besides the 900M tip?

  • +1 for 230V & Schoku Plug Version.

  • After using my iron on and off for a few months, its started to make buzzing noises during its on - off cycle. My guess is that there is an intermittent connection in the temp sensor from the cable. What do you guys think? what should I do?

  • Good little unit. If anyone is interested before buying this station Iv'e written a review on my site http://wp.me/p2s4nk-2v

  • +1 for a 220V version

  • I recently purchased one of these and the plastic that holds the circuit board onto the actual iron itself melted away on only half temperature. What should I do?

    • Contact customer support. I’m sure they will be glad to help out

      • Mine also got loose and melted, but I’ve had it over a year. Can I buy just a replacement iron and cord to replace the melted unit but keep the base I have?

  • My cat chewed the wire between the box and the iron pretty good, I can see bits of copper sticking out. I was wondering if you sold replacement units, or could recommend the wire gauge to get to fix it myself; it’d be great if I could make the cord a bit longer anyway. :)

  • do you sell any other tips for this iron??? I would like to order this iron,but would think twice if you only offer one tip.

    • Customers have used the Hakko soldering tips and is compatible with the soldering wands for this station. Just look below at the “Related Products: Selected by our Staff” section.

  • Well after using my fathers soldering iron for the past 8 years… he got a real job again, so he needs it back. nothing can compete with his. in less than 5 seconds i can be soldering after turning it on. the tips never ware out. (even when i didnt tin them or take any care of them).

    how does this one compare?

  • Besides footprint, how is this different than the Hakko FX888 that you sell? From what it seems, they are both based off the same design.

  • Great little iron, but if you turn the heat up to 800, the handle will melt and the shaft will come off. Its a great for its price, maybe dial back the heat dials max temp to somewhere that will not self destruct the wand.

    • I’m just new to this business, what project are you on that requires a temp of 800F? The speedometer on my car goes up to 150MPH, but I doubt it could ever reach that speed nor will I try. I would probably buy a better vehicle for the result I was aiming for if I was so inclined. Just saying. (shrug)

      • Um this is the temp of a soldering iron not the speed of your car. Yes you may have a fast car in all, but, this is circuits not a dealership and we don’t care much about cars unless it’s us nerds wanting a hybrid.

  • Any thoughts on how this would compare to my current Weller WES50? For some reason I want the spark fun one, but if it’s the same darn thing then can’t justify it. Give me a reaason to spend $$ :)

  • When my Weller solder station took a crap on me I needed a quick fix for cheap. I purchased this product with the anticipation of not liking it as much as my Weller. I was pleasantly surprised! This little guy rocks! I’d buy it again, and will likely gift a couple at christmas time. My only complaint is the iron holder. It’s almost as if the diameter of the holder is too small or not deep enough, as it doesn’t hold the iron firmly. For $40, though, you can’t go wrong with this.

  • Question about your : Soldering Iron Variable Temperature 50W ( TOL-10707 ) maybe an option to do a version without transformer, then user’s wanting 220v version could install there own, even an external transformer ?, this would keep weight down on postage and sell more for yourselves, i definitely would be interested in this version. This i did with your hot air workstation which works like a charm, if you made a version with ??V ??A voltage of transformer for external power pack.

  • hi, i’m a teacher, and i bought this iron for one of my beginning students (11 years old). i gotta say, i’m pretty disappointed. it gets the job done, but right out of the box the tip heats unevenly, the iron doesn’t sit well in the holder, and the cord is painfully short. i like sparkfun and buy all the components of my new student “starter kits” from sparkfun anytime i’m teaching a new pupil, but this iron really doesn’t seem any better than the old red weller that i learned how to solder on.

  • out of stock yesterday, in stock today!!!

  • 220V ? tic…tac…tic…tac…tic…tac…tic…tac…tic…tac…zzz…zzzz

  • Can you use Hakko heating elements in these? If not, where do you get heating elements?

  • I’m also waiting for the 220V version…

  • *edit I’ve used this iron for nearly 6 months now. Heavy, daily use. I’m still using the same tip that I started with and there are no signs of wear and no signs that I’ll ever need to use the two replacement tips I bought. My temp is nearly always set on 750F and, except for occasional clumsiness, I’ve never had an issue with heat. In fact, even after soldering for 30-60 minutes, it’s still perfectly comfortable to handle. The only thing I’ll say about this is that the sponge and sponge cover are no good for heavy use; best just to buy a brass sponge and ditch the one this iron comes with. But otherwise, this iron is perfect.

  • Please make the choice for 220V to 240V AC input, pleeeease !!!

  • When will you guys get replacement heating elements or extra pens for this? I’ve got one and I’d really like to get some spare elements and having an extra pen hanging around would also be great

    • @Bigbrother. Have you had any luck finding repl elements & pens? I can find them hit & miss on ebay but I would like to find them from a more dependable source.

  • sigh It seems like this soldering iron is always out of stock!

  • Just received mine. The cover on the brass sponge is not held in place in any way. I tried to use the brass sponge, but pressing lightly on it makes the cover lift off and rest on the iron as the sponge rolls back. It would be a minor annoyance except I will need to do this like 100 times per project. Just wondering if I have it seated wrong or if it requires duct tape? If I try to bend the cover even slightly the gold paint starts to crack. Any one else solve this?

    • See my solution to this problem below. No tape needed!

    • I had the same problem, so I think it’s an issue with all of the soldering stations. A strip of tape (duct tape, or I used reinforced tape) should hold it on there just fine. In my mind, it’s a small price to pay for having a brass sponge, which is definitely a huge step up from the old wet sponge style of tip maintenance.

  • It does seem to be ATTEN brand like the other commenter said, but surprisingly they’re not any cheaper on eBay(there’s one that’s 39.99 w/ free shipping. The tips, however, are cheaper elsewhere.

  • which tip fits over it any idea

  • Is there a way for those of us who purchased the previous model to procure the metal shroud that you use over the brass sponge now? I have the version right before this and wouldn’t mind owning the cover as well.

  • It looks like I could plug my Hakko 888 iron directly in to this - in fact, it has the same temperature range, uses the same tips, and by golly the wiring on the inside even looks like I could swap boards in and out… :)

    • sorry to nitpick but, no that wouldn’t work because the station on the hakko has a female connector whereas the Sparkfun station has a male connector

  • oh , and a better picture of the tip please .

  • around what range of price are we talking here for EU ?

    i want one so bad , and can t find anything serious in france , all the websites are crap , and you don t know what you re buying .

    i still want one with a 110/220v converter . so

    Give me your price SPARKFUN !

  • do you sell the cover for the sponge like the picture? I have the old version of this iron and the sponge but not cover thingy and it looks neat in the picture compared to what mine looks like now.

  • Can i plug this strait into a english wall socket?, ill clip of the old plug and put an english one on there.

  • awsome!

  • any idea when this will be restocked? I ordered it when my radio shack digital iron started acting funny.

  • hi, Im 4m India, over here the wall socket’s voltage rating is 240V, so what happens if i do get this one and plug it in directly to the wall socket..?!?!

  • What type of replacement tips do you offer for this guy? Do the Hakko tips work? thx

  • Who is the maker of this soldering iron?

    • I always thought this was an Aoyue iron, but apparently it’s an ATTEN 937B. It’s basically a Chinese Hakko compatible/knock-off iron. Sounds kinda gross when you put it that way, but I’ve read here and on a couple of sites (ones I visited trying to find info about it) that it’s a pretty solid iron.

      Some pictures of the iron with the ATTEN brand name on it:

      http://www.flickr.com/photos/37321226@N03/6084890026/

      And ATTEN’s website:

      http://www.attenelectronics.com/

      Also, I know it’s only been a few days, but when is the estimate for this coming back in stock? I plan on getting one, along with some other soldering and electronics supplies.

      • Yeah, I’m dying to spend my free day money on this. Its been on back order in my cart for a week and a half.

        Thanks for the info on the iron. Great researching.

        • Me too, my guess is that they ran out and then it was chinese new year so it will take a while longer for them to get more

  • How long is the cord from the base to the wand?

  • It works nicely, I’m very happy with my new one.

  • Is the tip supposed to be so loose? The parts are like this: The tip fits over the white ceramic heater and there is a tube that’s rounded inward on the outside end and flared out on the inside end. A knurled, threaded collar fits over the tube and screws to the handle, holding the tube which in turn holds the tip. But the collar runs out of thread before the assembly is tight. I can’t really use a soldering iron where the tip end flops laterally by 1/8" of an inch. Should I make a spacer to go into the threaded collar so that it squeezes the assembly? Is there some reason, like thermal expansion for this looseness? It looks like the threaded collar is fine, as is the handle threads but the tube is too long. Maybe I should cut 1/16 off it and try to reflare the inward end?

    • The threaded collar should compress everything nicely when the unit is cold. The tip shouldn’t move at all. Perhaps something is not lining up. If you still have problems don’t hesitate to contact us and we’ll get you fixed up.

  • Hope this one is better than my fixed temp Weiller… tip got eaten away in about a weak until I basically had a flat-ended cylinder…

  • Toss the sponge it comes with and get This You’ll never go back to wet sponges!

    • I second that. Wet sponges do their job but brass sponges have the benefit of never having me become lazy and not wet them. We should have brass sponges in the next round of irons.

  • Silly question, but are the soldering tips in the related products made for this iron? Also, is it compatible with tips for other brands? I am hoping to get a well tip for SMD but they seem to be hard to find, if at all, for certain irons.
    Thanks.

    • They aren’t ‘made’ for this iron, specifically. They are made by Hakko. However, they have been tested and they work wonderfully. They are identical to the originals.
      Honestly, I used the 3mm bevel tip for 90% of the SMD work I’ve done. That and the chisel tip were the only ones I ever used.

  • Other than 10 bucks, what’s the difference between this iron and AT936B?

    • Nothing, this is the new version. I explain it tomorrow in the product post, but this is just a cosmetically new version of the old one. The old one is discounted $10 until they go away.


Related Products