"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10708","KIT-10708","Bright Bunny Kit","
Replacement: None. We are no longer carrying the Bright Bunny Kit in our catalog. This page is for reference only.
The Bright Bunny is, well, a bunny. And as we all know, bunnies love *carrots. Bright Bunny loves carrots so much that when you feed him a carrot, his stomach lights up (not his heart, because that\'s just crazy)! Well this is all well and good but what does it have to do with electronics? It sounds like a children\'s toy. And that\'s *exactly the point.
The Bright Bunny is an electronics kit that can be put together in not too much time and with not too much electrical know-how but along the way you (or your student, or your child) can learn basic lessons about electronics. The inside of the Bright Bunny is so simple: a reed switch, a coin-cell battery, a resistor and an LED in series. The magnet in the carrot closes the reed switch and lights the LED. This is a classic circuit: a supply, a switch and a load. But by wrapping them in some felt and some fluff they suddenly become accessible to a much broader audience. You do a little soldering, a little sewing and in the end you\'ve learned a lot. Besides that, it\'s just cute!
The kit comes with everything you need to make your own Bright Bunny including some extra felt so that you can customize your bunny. Our resident e-textiles guru, Dia, made the bunny in the pictures to the right as either a self-portrait with red-orange hair and a little smile or a pirate with an orange bandana and a mustache... you be the judge.
This kit does include some small parts, sharp sewing needles and hot soldering irons, it\'s a great project for adults and children 5 and up, but if you\'ve got a particularly young child, be sure to do it with them. We don\'t want any kids swallowing felt or getting hurt soldering. We\'ve all been there and it\'s not fun.
Note: This product is a collaboration with Philip Lindsay. A portion of each sales goes back to him for product support and continued development.
Includes:
- Through-Hole PCB
- 12mm Coin Cell Battery Holder
- 5mm Red LED
- Reed Switch
- 330 Ohm Resistor
- Cube Magnet
- 12mm Coin Cell Battery
- Felt Bunny Cut-out
- 9\""x12\"" Felt Sheets (Orange, Green, Black and White)
- Sewing Needles
- 20m Spool of Thread
- 6\"" of Ribbon
- A Bag of Plush Stuffing
Documents:
Videos
","**Replacement:** None. We are no longer carrying the Bright Bunny Kit in our catalog. This page is for reference only.
The Bright Bunny is, well, a bunny. And as we all know, bunnies *love *carrots. Bright Bunny loves carrots so much that when you feed him a carrot, his stomach lights up (not his heart, because that\'s just crazy)! Well this is all well and good but what does it have to do with electronics? It sounds like a children\'s toy. And that\'s *exactly* the point.
The Bright Bunny is an electronics kit that can be put together in not too much time and with not too much electrical know-how but along the way you (or your student, or your child) can learn basic lessons about electronics. The inside of the Bright Bunny is so simple: a reed switch, a coin-cell battery, a resistor and an LED in series. The magnet in the carrot closes the reed switch and lights the LED. This is a classic circuit: a supply, a switch and a load. But by wrapping them in some felt and some fluff they suddenly become accessible to a much broader audience. You do a little soldering, a little sewing and in the end you\'ve learned a lot. Besides that, it\'s just cute!
The kit comes with everything you need to make your own Bright Bunny including some extra felt so that you can customize your bunny. Our resident e-textiles guru, Dia, made the bunny in the pictures to the right as either a self-portrait with red-orange hair and a little smile or a pirate with an orange bandana and a mustache... you be the judge.
This kit does include some small parts, sharp sewing needles and hot soldering irons, it\'s a great project for adults and children 5 and up, but if you\'ve got a particularly young child, be sure to do it with them. We don\'t want any kids swallowing felt or getting hurt soldering. We\'ve all been there and it\'s not fun.
**Note:** This product is a collaboration with Philip Lindsay. A portion of each sales goes back to him for product support and continued development.
**Includes:**
* Through-Hole PCB
* 12mm Coin Cell Battery Holder
* 5mm Red LED
* Reed Switch
* 330 Ohm Resistor
* Cube Magnet
* 12mm Coin Cell Battery
* Felt Bunny Cut-out
* 9\""x12\"" Felt Sheets (Orange, Green, Black and White)
* Sewing Needles
* 20m Spool of Thread
* 6\"" of Ribbon
* A Bag of Plush Stuffing
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Bright_Bunny-v11.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Bright_Bunny-v11.zip)
* [Assembly Guide](http://www.sparkfun.com/tutorials/335)
**Videos**
","2012-02-15 16:29:22-07","24.95","24.95","","","1","","1","","","","8534.00.0095","133mm","150mm","87mm","0.4200lbs","
.... .....
... ...
... ...
..... .
.. ...... ..
.... ........ .\'.
..... . ........... ....
.... ... .........\'\',,;:::;\'.
.... .\' ....\',;::::c:cccccc:;.
..\'\'. ... .\';;:::::::::::::cccccccc;\'.
...\'\'.. .....,::cc:::::::::::::::clll;.,ccccc;.
...,,\'.. ..\'::ccc:cc:::c:c::c:::;x0KKKO;c:;;;\'\'\'..
.....\'\'\'... .\':::::ccc:c:::c:ccc:;\',KKKXKKKKKo........
............,::::::c:::::cc;,.......:x0KKKKKO:\'........
............\'cccc::;:cccc:\'.............\';:;\'\';:.....\'\'..
....\'......;cccc:::;ckO00xc..............\',;;;,...\'\',,.;.
....\'\'....:cccc::\'.k0000000l......;cdd...\'\'\'\'::,\'\',,\'cxo;.
....\'\'.\':ccccc,..x0000000Kc....\'cdxl\';,,:;;;;,,,;,:xxoc:,
...\',::c::,. ..,,lKKKOx,.\'\'..\',::::c::;;cc;;;;oxxoc;,;,
..,;:cc;.... .\':c:\'..::\'\',;:::ccccc:lll:;,dxdc\'.......
,;:::;...\',,,,;;,,,:,\'.;:::;:ccccc:ool:;;,,:\'..........
;;;:::.....\',,,,,,;:;;;:::::ccllllcddl:,\'................
,::::......\'\'\'\'\'.,,;:::::ccclllolcol;\'...................
\'cl:......\'\'\'\',,;:::::cccclllocco:......,,\'.........\'\'...
.:oo:\'......\';::::::ccccllllclxc.. ...\'...............
,loddol:;\',::::cccccllllllcdl:\'................\'...
.,clodd::ccc:ccccclllllcldc\'..\'\'...........,,\'.....
.;,,,;::cccccclloooolol,.............\'\',,\'........\'.
..............;:lllllclllooc:l,..............................\'.
................\',,;:l::cllloooollcl,.................................
........ .:clcclllol:ccclllllc:\'......\',\'\'..............\',\'.....\'..
..\'.... .;ccllllolodl;;cc,;,,\'..\'\'... ..........................
..... ,cclllcclll\'..... ... ........... .....
.... ,lc::cclllllcccc; . ..........
... .;loolc;\'..;ccll\' . .........
... ..\'. .cool:. .
. .. .
.. ..
...
.\'.
..\'.
.. .\'\'.
.. ......
... ...\'...
......... ............
...........
","https://www.sparkfun.com/products/10708/images.txt","Kits","0","","https://www.youtube.com/watch?time_continue=1&v=M8dZ-nFozzQ?t=12s","10405,
337,
8643,
10601,
9590,
8642,
8377,
11928,
7948"