"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10722","COM-10722","Thin Speaker","
If you want to get some sound out of your project but have a tight space budget, this is a good way to do it. This 0.25W, 8Ohm speaker is only 40mm in diameter and just over 4mm thick, the same kind you might find in one of those \""talking greeting cards\"".
Documents:
- [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General/8ohm 0.25w speaker.pdf)
- Dimensional Drawing
","If you want to get some sound out of your project but have a tight space budget, this is a good way to do it. This 0.25W, 8Ohm speaker is only 40mm in diameter and just over 4mm thick, the same kind you might find in one of those \""talking greeting cards\"".
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General/8ohm 0.25w speaker.pdf)
* [Dimensional Drawing](http://cdn.sparkfun.com/datasheets/Components/General/thinspeakerddraw.pdf)
","2011-06-30 13:23:48-06","0.95","0.950.90.86","","","","","","","","","8518.29.8000","41mm","41mm","5mm","0.0102lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0Oxdlc::;;,,,,,;;:clodkOKNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0xo:,\'\',:clodxxkkkkkkkxxdolc:;,,;cdkKWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0d:\'\',:oxOKXXNNNXXXXXXXXXXXXXXNNXXKOxo:,\',cxKMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0l,.\':dOXNNNNNNNXXNNNNNNNNNNNNNNXXXXXXXXNNKOd:,\';dKMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNd,.\'ckKNNNXK0XXNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXXNXKxc\'.:kWMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMNo\'.;xKNNNXOddOXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXK0XXNN0d,.,xWMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMWd\'.:kXNNXkocoOXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXOdx0NNNXx;.,OMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMK;.;ONNNXxccokXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0dlo0NNNXd\'.lWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMO\'.lXNNXOlcldKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNOolcdKXNNO;.;NMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMM0..oXNXOdcclkXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNKdlcldONNK:.:WMMMMMM
MMMMMMMMMMMMMMMMMMMMMMN,.oXNKdoccokNNNNNNNNNNNNNNNNX0KNNNNNNNNNKKNNNNNNNNNNNNNNNNKdlccoxNNK;.oMMMMMM
MMMMMMMMMMMMMMMMMMMMMXcccXNKoocclkXNNNNNNXNNNNNNN0xOXNXXNNNNNNNNKkxXNNNNNNXXXXKXNNXdlcloONNO\'.XMMMMM
MMMMMMMMMMMMMMMMMMM0c,cd0NNxoccldXNNXXXXXKK0KKXXklONOoxKNNNNNKoxXKdoXXXKK0OOkkxkKNN0olcloXNX:.xMMMMM
MMMMMMMMMMMMMMMMM0:,k0.,KNXldcco0NNXK0OxxdoooddOdckKldOXNNNNKOxcOKllkxxxddddooookNNNxlclcKNXo.dMMMMM
MMMMMMMMMMMMMMMX:.dNMK.,XNXcdcldXNN0kddolllllllxkldXOOdONNNN0dkxKOlxOdddddoooooodXNNklclc0NXd.xMMMMM
MMMMMMMMMMMMMNl.cXMMMW\'\'KNXlxlldXNNOdooollllooook0doKNNNNNNNNXXKxdOOkxdoooooooooxNNNOlclcXNXc.0MMMMM
MMMMMMMMMMMMO.\'OMMMMMM:.dNNkddlxXNNKooooooooooddkKXK0NNNNNNNNNKk0XKKkxddoooooooo0NNNOlllxNNO.,WMMMMM
MMMMMMMMMMWc.:NMMMMMMMk.,KNXoxdOXNNNOooooooddxk0XNNNNNNNNNNNNNNNNNXXKOxdddoooodONNNNOollXNK;.oMMMMMM
MMMMMMMMMK\'.xMMMMMMMMMN;.;KNKoOXXNNNN0ddddxxOKXXNNNNNNNNNNNNNNNNNNNNXX0kxddddxKNNNNNXxlKNK:.;XMMMMMM
MMMMMMMMO..KMMMMMMMMM0\';,.,ONKdkXNNNNNXOkk0KXXNNNNNNNNNNNNNNNNNNNNNNNXXX0Okk0XNNNNNKodKN0;.;OMMMMMMM
MMMMMMMX..XMMMMMMMMM0.:XK:\'\'oXXOd0NNNNNNNXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXNNNNNNXxoONXo\'\';OMMMMMMMM
MMMMMMM: oMMMMMMMMMK.\'XMMXl,.,xXXOkKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNKkokXXx,.,cKMMMMMMMMM
MMMMMMK .NMMMMMMMMN..0MMMMWx:,\',dKNKKXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXOxx0NKd,\',:dNMMMMMMMMMM
MMMMMMc lMMMMMMMMM; oMMMMMMMXd:,\'\'ckXNNXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0O0XKxc\'\',:dXMMMMMMMMMMMM
MMMMMN. XMMMMMMMMk \'WMMMMMMMMMXxc:;,,:dOKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNKko:\',;:lkXMMMMMMMMMMMMMM
MMMMMx ,MMMMMMMMM, dMMMMMMMMMMMMWKxlc:;,,:ldk0XNNNNNNNNNNNNNNNNNNNNNNX0kdl;,,;:clxKWMMMMMMMMMMMMMMMM
MMMMMc lMMMMMMMMW. 0MMMMMMMMMMMMMMMWKOdllc:;;,,:clodxxkkOOOOkkxxdolc;,,;;:clldOXWMMMMMMMMMMMMMMMMMMM
MMMMM: lMMMMMMMMW. 0MMMMMMMMMMMMMMMMMMMWX0Oxdoollccc::::;;::::::ccclloodxO0XWMMMMMMMMMMMMMMMMMMMMMMM
MMMMMd ,MMMMMMMMM\' dMMMMMMMMMMMMMMMMMMMMMMMMWNXXK00OOOkkkkkkkkOOO0KKXNWWMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMX 0MMMMMMMMx .NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMl ;MMMMMMMMMc ,WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMN. oMMMMMMMMW; ;WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMX. dMMMMMMMMW: \'XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMX. lMMMMMMMMMx..oWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMN, :WMMMMMMMMNc..dWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMW: ,NMMMMMMMMMXc..lXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMWl \'XMMMMMMMMMMNd\'.,xNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMd..0MMMMMMMMMMMW0o\'.;dKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMO..xMMMMMMMMMMMMMMKd;..:xXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMKc;XMMMMMMMMMMMMMMMMNOo,.\':dKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMNxOMMMMMMMMMMMMMMMMMMMNOd:..;oONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMKOMMMMMMMMMMMMMMMMMMMMMMWKxl,.\':oONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0xl;.\':lxXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKkooOXXXNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/10722/images.txt","Amplified/Non-Amplified","0","","9612,
11044,
9816,
11083,
10293,
9151,
11025,
14023,
11089,
8032,
8635,
13939",""