"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10726","KIT-10726","Mr. Roboto Kit","
Replacement:KIT-11257. The new version of this kit replaces the voltage regulator with a newer part. This page is for reference only.
Meet Mr. Roboto! He\'s an Arduino-compatible development board designed to be used as a teaching tool for Arduino programming. All of the surface mount components come pre-soldered so a few minutes of simple through-hole soldering is all it takes to get him up and running. After the kit is put together, the on board sensors, buzzer and LCD screen make an excellent platform for learning how to write code for physical computing.
Mr. Roboto\'s \""hair\"" is an FTDI programming header. Simply connect an FTDI breakout board and select \""Arduino Pro or Pro Mini (5V, 16MHz) w/ ATMega328\"" under the boards menu in Arduino 1.0. Below, you\'ll find an archive of well-commented educational example sketches and an accompanying \""readme\"" file describing what each one does in order of complexity. This board, combined with the example code which you can download below, is a great way to introduce students (or yourself) to physical computing and get started writing code. Thank you *very *much, Mr. Roboto!
Note: There is an error in the instructions. The instructions refer to a 10K resistor where it should be a 1K, which is included in the kit. Sorry about that!
Includes:
Features:
Documents:
","**Replacement:**[KIT-11257](https://www.sparkfun.com/products/11257). The new version of this kit replaces the voltage regulator with a newer part. This page is for reference only. Meet Mr. Roboto! He\'s an Arduino-compatible development board designed to be used as a teaching tool for Arduino programming. All of the surface mount components come pre-soldered so a few minutes of simple through-hole soldering is all it takes to get him up and running. After the kit is put together, the on board sensors, buzzer and LCD screen make an excellent platform for learning how to write code for physical computing. Mr. Roboto\'s \""hair\"" is an FTDI programming header. Simply connect an FTDI breakout board and select \""Arduino Pro or Pro Mini (5V, 16MHz) w/ ATMega328\"" under the boards menu in Arduino 1.0. Below, you\'ll find an archive of well-commented educational example sketches and an accompanying \""readme\"" file describing what each one does in order of complexity. This board, combined with the example code which you can download below, is a great way to introduce students (or yourself) to physical computing and get started writing code. Thank you *very *much, Mr. Roboto! **Note:** There is an error in the instructions. The instructions refer to a 10K resistor where it should be a 1K, which is included in the kit. Sorry about that! **Includes:** * Mr. Roboto PCB with Surface-Mount Components * 1 x Mini LCD Screen * 1 x 6-Pin Right-Angle Header * 1 x 16-Pin Straight Header * 2 x [Super Bright Red LEDs](http://www.sparkfun.com/products/528) * 2 x [1kOhm Resistors](http://www.sparkfun.com/products/8980) * 1 x [Miniature Photocell](http://www.sparkfun.com/products/9088) * 1 x [TMP36 Temperature Sensor](http://www.sparkfun.com/products/10988) * 1 x [Piezo Buzzer](http://www.sparkfun.com/products/7950) * 1 x [2-Pin JST Connector](http://www.sparkfun.com/products/8612) * 2 x AA Batteries * 1 x [AA Bat](http://www.sparkfun.com/products/9547) [tery Holder with Power Switch](http://www.sparkfun.com/products/9925) **Features:** * ATMega328 running at 16MHz, Arduino compatible! * On-Board Light and Temperature Sensors * Piezo Buzzer and LCD Screen Provide Feedback * Powered by 2 Included AA batteries * Surface-Mount Components are Already Soldered **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Robot-Face-Kit-v11.pdf) * [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Robot-Face-Kit-v11.zip) * [Example Code](http://cdn.sparkfun.com/datasheets/Kits/MrRoboto.zip) ","2012-01-26 18:21:39-07","39.95","39.95","","","1","","","","","","8542310000","34mm","131mm","101mm","0.2910lbs"," .. ,ll:;,,;\'. \'l\' . .k. c ;d ., lc\'. .... \'..\'.. , ;\' .,lkKO, .x:okKNXXNXNNk\' .okXNNNNNNNNNNNXx. ;dddOXNNNNNNNNNNNXd. ,dxxdd0XXXXXXXXNNNNXd. .,:, ...cdddldKXXXXXXXXXNNNKl. .;loKXOo:. .lddoldKXXXXXXXXXNNX0: .,lkKXKOkXN0kk, ,lddolkKXXXXXXXNNNNX0; .;lkKX0OOkkxo0KKXO0Xx:;\' .;oddllOXXXXXXNNNNNXKd. .OOkxdXN0k0XOddOkKXNKXNNKOO, .:dddlo0XXXXXXK0Okxxc \'dKXO0XKxododxo0OONNNXk. \'ldddoxK0Okxxxxxxx: cXXXXNNNXdclcllk0dxKK0; .;dxxOOkkkkkkkxo;. .,cd0k\' oOKNNNNNkoodloxO0NX0KNNk, ..:xOkkkkdc,. .,lxKXXXXKK0l .lkKKKK0Oxk0XXXKK0OxoXK0k, .::,. .,. ,cxKXXXXKKKKK00KK0: .lKNNNX0dodok0XKXX:. \';\' .odlcc. .\'cONXXKK00000KKKXKK00: ,ONXXxlxkKK0KKKxc,::OOKdl. .l.\',\'\'::. .ldxKK00KKKXXK00OOOOOkc. .:,;lc:lkox0K0KNNKdc,. .dOd\' .\';;\'\',;.:c. .;ooOXXKK00OOkxoc:l\'... .,o0XNXOd:. cl,\'c0o\'.....,c:\'\',:.,c\' .lo0OOOxdc;... :dk0X0d:. \';:\'.\'cOd,.....,cc\'.;,.,o, .:Oko\'.. :xl,. ...\';;,.,okl,....\';c:\'\',;xdc. ;\' ..\':;,.\'d0d;....\';lc\'...;\'. :ddol:, ..,:;..,kO:,....\';::..\'.\'. .,\'. ..\',:, ..,:;\'cooc,......\'\'... ;lddxdl;\'. . ..\',,. .,... ..;:ll\' ......;.\'. . .... . .\'.. . \'dOOOd\' lk00OO, :: . .. .;lol\' .dKo . .. ","https://www.sparkfun.com/products/10726/images.txt","Kits","0","","9716, 11301, 13244, 13243",""