Click here<\/a> for FTDI chip driver download.<\/p>\n\nWhat to bring:<\/strong> Students are asked to provide their own laptop and Arduino board and should bring both along with them. Arduino boards can be purchased separately before the class if needed.<\/p>\n\nDate:<\/strong> Saturday, July 23rd 2011
\nTime:<\/strong> 1 pm - 6 pm (Please eat lunch before hand)
\nLocation: **SparkFun<\/a>
\n**Instructors:<\/strong> Rob Faludi, Tim, Ben & Lindsay<\/p>","description_markdown":"Ready to go wireless? Set your project free, trigger action at a distance and pass sensor data through thin air. Whether you are creating something that moves, spins, flies, walks or forms a network on your sweater this is the class for you.\n\n Veteran wireless teachers including the author of *Building Wireless Sensor Networks* will lead you through the basics of radio networking and beyond, using the popular point-to-point XBee Series 1 802.15.4 radios. The class begins with an introduction to all the required components, serial terminals, AT commands and the basics of going wireless. The first project will be a Basic Chat session that demonstrates how to configure and connect a pair of XBee radios together. We'll follow that with a simple doorbell project, using the direct connection features of the XBee radio to link electronic components without needing any external microcontroller. Finally we'll create an Arduino-based XBee midway-style horse race using acoustic sensors and XBee radio connections to generate an interactive group competition.\n\n This class is one of a two part series on building wireless sensor networks, if you're interested in learning about creating mesh networks using Series 2 XBee radios, check out the second class in the series: [Exciting XBees Series 2](http:\/\/www.sparkfun.com\/products\/10729)\n\n**Concepts covered in this class:** During this class we will talk about radio protocols, PAN IDs, API mode, I\/O features, power management, hexadecimals, network topologies and data, all while having plenty of fun.\n\n**Materials Included in this class: **\n\n* 2 XBee Series 1 radios\n* XBee USB Serial adapter\n* 6 ft. USB Mini-B Cable\n* 2 Clear, Self-Adhesive Breadboards\n* Bag of LEDs\n* 33mm Push Button\n* PC Mount Buzzer\n* 2 XBee Module Breakout Boards\n* Electret Microphone Breakout Board\n\n**Prerequisites: **Prior experience with basic electronics and physical computing is helpful but adventurous beginners are welcome.\n\n**Note: **Please install the Arduino software on your computer before the class. [Click here](http:\/\/arduino.cc\/en\/Guide\/HomePage) for instructions on installing the Arduino software. \n Also, please install CoolTerm on your computer before the class. [Click here](http:\/\/cdn.sparkfun.com\/downloads\/CoolTermWin.zip) for CoolTerm download. If you are a windows user then you will also need to install X-CTU. [Click here](http:\/\/www.digi.com\/support\/kbase\/kbaseresultdetl.jsp?kb=125) for X-CTU download. \n Finally you will also need the FTDI chip driver for use with our XBee Explorer. [Click here](http:\/\/www.ftdichip.com\/Drivers\/VCP.htm) for FTDI chip driver download.\n\n**What to bring:** Students are asked to provide their own laptop and Arduino board and should bring both along with them. Arduino boards can be purchased separately before the class if needed.\n\n**Date:** Saturday, July 23rd 2011 \n**Time:** 1 pm - 6 pm (Please eat lunch before hand) \n**Location: **[SparkFun](http:\/\/www.sparkfun.com\/static\/contact) \n**Instructors:** Rob Faludi, Tim, Ben & Lindsay\n\n","date_published":"2011-05-26 11:11:10-06","price":100,"qty_price":{"1":100},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0000lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n .c:,..\n .',. '000O0koc,..\n .:oc,'.,oldKKKK00KKKOOkd;,..\n .,:clodl'':ddddOOKKKKKKKKK0K00Oxc,..\n .';:;;;:,::;lc;;c:;:ldkOO0KKK0K0KXXXXX0Od:,\n ',;;:,;:;:;c;:::;:cclclccckddxkxO0KXXXXXXNXXx.\n .,;;;:,;::,:c:::c;:cc;:coxdkodkOocddxddxO0XXXXXx.\n .;;,::,:::,:c:;:c::cc;:ldxxxdlooc;.;,:dc,kkkoxdkOk:\n 'll:c;,:c:,:::;cc;:cc;cldxxxx;lol;.;c;:co;.dkO0k:lc.\n .;odddddddll::::c:;:lc:codddoxk0xc,'cdd:llkdl' .;::.\n ::ccdlldl,ldddxxllll::coxxxd000xxol;ddlldoldoc:,...;o.\n .'c;:l:llooocdkxkxxkdokxdxkkXXXXXXKKkkxdddxkxkOkocl,\n ..,;l,cl:.lxxxxxxxkxOOxkkxOO0XXXXXXXX0kkkxkxxx:. .,:llddlc;..\n .';codOOkkkkkxx00kOkkkkkOxk0OXXXNKOxdldc. ....:cddloxlldl;,,.\n ...',coxkOOOk00kkkkkkOkOkOOkoxkkxxdc.. 'c:,...:dxoo:ox:',:kOxdc;.\n .....',;codkO0OOkkkkkkk0xllodxdc'........cO0Oxl,:xo;ccc'':ol;okdl;\n .......,':codkOOOOOkOxl,,c:'.......';ldxkO0k,.d:c;:''coc:odocxd;'.\n .....''.,',;coxkklcc;........',oO0OOddodoooo:,,:doclxo:,;::c:;;:\n ............... ....:kOkxxO000OOkodooloxkkol,,';:c::''\n ..':lddkkOKKKKK0OOkxxloocxOoc;;,,;.\n ...',cood0k0KKK000kdkOOKKxo:.\n ..':lddOKO0KOxoloc::.\n ...,;lolol;;;'\n ..',,\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10728\/images.txt","categories":[{"154":"Classes"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/6\/2\/3\/Assembly_Guide-09.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/6\/2\/3\/Assembly_Guide-09.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/6\/2\/3\/Assembly_Guide-09.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/6\/2\/3\/Assembly_Guide-09.jpg"}],"related_products":[11021,11224]}