The evaluation board for the ADH8066 Cell Module breaks out all the pins to the module and provides you with the necessary support hardware to get you up and running. The ADH8066 board attaches to any USB port and appears as a standard com port. Power up the board with 6-12 VDC, turn on the module, and you can start sending and receiving AT commands via HyperTerminal or your favorite terminal program.<\/p>\n\n
The board comes assembled as shown so you don't need to mess with soldering the 50-pin narrow pitch connector. We've also added pull-down resistors to the LED circuits and moved around some traces and solder jumpers to be compatible with hardware flow control.<\/p>\n\n
Note:<\/strong> To turn the unit ON to send commands, the ON\/OFF button must be held down during power-up until the 'Command' LED comes on. See datasheet below for more information.<\/p>\n\nNote:<\/strong> Some USB ports cannot source enough current to power the ADH8066 module. If the power supply is inadequate, the module may shut down while attempting to connect to the cellular network. An external power supply will correct this problem if it is experienced.<\/p>\n\nReplaces:<\/strong>CEL-10164<\/a><\/p>\n\nDocuments:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- Eagle Files<\/a><\/li>\n
- [Datasheet](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/ADH8066 data sheet V1 4.pdf) (ADH8066)<\/li>\n
- AT Command Reference Manual<\/a><\/li>\n
- Enhanced AT Command Reference Manual<\/a><\/li>\n
- FTP AT Command Reference Manual<\/a><\/li>\n
- FTP AT Command Reference Supplemental<\/a><\/li>\n
- Hardware Application Notes<\/a><\/li>\n
- Software Development Guide<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We are no longer carrying this evaluation board in our catalog. This page is for reference only.\n\nThe evaluation board for the ADH8066 Cell Module breaks out all the pins to the module and provides you with the necessary support hardware to get you up and running. The ADH8066 board attaches to any USB port and appears as a standard com port. Power up the board with 6-12 VDC, turn on the module, and you can start sending and receiving AT commands via HyperTerminal or your favorite terminal program.\n\n The board comes assembled as shown so you don't need to mess with soldering the 50-pin narrow pitch connector. We've also added pull-down resistors to the LED circuits and moved around some traces and solder jumpers to be compatible with hardware flow control.\n\n**Note:** To turn the unit ON to send commands, the ON\/OFF button must be held down during power-up until the 'Command' LED comes on. See datasheet below for more information.\n\n**Note:** Some USB ports cannot source enough current to power the ADH8066 module. If the power supply is inadequate, the module may shut down while attempting to connect to the cellular network. An external power supply will correct this problem if it is experienced.\n\n\n\n\n\n**Replaces:**[CEL-10164](http:\/\/www.sparkfun.com\/products\/10164)\n\n**Documents:**\n\n* [Schematic](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/adh8066_eval-v14_b.pdf)\n* [Eagle Files](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/adh8066_eval-v14.zip)\n* [Datasheet](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/ADH8066 data sheet V1 4.pdf) (ADH8066)\n* [AT Command Reference Manual](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/ADH8066ATCommandsV16.pdf)\n* [Enhanced AT Command Reference Manual](http:\/\/www.sparkfun.com\/datasheets\/Cellular%20Modules\/ADH8066-Enhanced-AT-Command-v1.6.pdf)\n* [FTP AT Command Reference Manual](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/FTP-AT-Command.pdf)\n* [FTP AT Command Reference Supplemental](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/FTPAT_Sup.pdf)\n* [Hardware Application Notes](http:\/\/cdn.sparkfun.com\/datasheets\/Cellular\/ADH8066manualV16.pdf)\n* [Software Development Guide](http:\/\/www.sparkfun.com\/datasheets\/Cellular%20Modules\/7-GSM-GPRS-Software-development-guide.pdf)\n\n","date_published":"2012-03-19 13:52:23-06","price":49.95,"qty_price":{"1":49.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.39.0000","pack_length":"13mm","pack_width":"72mm","pack_height":"96mm","packed_weight":"0.0528lbs","ascii_art":"\n\n\n\n\n .:,.\n . .kkkxoc'\n .:'.':' ;kOOkkk0d,\n .okkoldkkxlkOO0koo0d'\n .oo:ddoxOOkdxkxoolldxo'\n 'dkkkdlkOOkkk:;lkoddollo;.\n 'dd:dddkOOOOx00xc:kOdl;..,do:;'\n 'okkkllxOOOk0OkOOOd;;c;.,:colll;:xd:.\n ':cllllxOOOx0xkOOkkoolcc:..lxdkookOdoxkko:'\n ,do:':,;llkOOkxkOdcclcccllloxkkkkkOOkooxllkOkkd:. ....\n ..cxkkxlxoxOOOOOOOkdokkxdoxkkkkkkxxdxkkOOkxOxdd;lOxc,''','.\n .'':lolokkkOOOOOOOOOOOOOOOkxxxOOkoxxkkxkOkkOkxOkxdkd;:;;:;,..\n ..,:llolokkOOOOOOOOOOOOOOOOxldOkOO::;:lokkkOOOOOOOOOolxoc::,.,.,l;.\n .,;:llooooxOOOOOOkOOOOOOOOOOOkxxOOxccccl;cc00OkOOOOOkOOOkxxxo''cdkkkkd;..\n .',cooookkdkOOOOOOkkOOOOOOOOOOOOkxokdkolc:c:OOkkOOOOO0Oxxxkkxooc:xkkkkkl'.:'\n .',:oooxkOOOOOkOOOOxxOxlkOOOkOOOOx'.'..ckdlolkkkkOOOxxkOkkOOkxdxxkkkkkokkkkc\n .'':loodkOOOOOkkk:.;lxkllokx:lxOOOOdllc.'lkkkxoxkOOOkoolcldxkOOxxOOOkooodkko.\n .',cloolcdkOOOOOk:.... cxdllllcc;,ccc,ckkxkOOOOOOOOOOkxxxlkxolcdxkOOkdloocco,\n .,;clooxkkxkkOOOkc... 'lkOOOOkdccldxl;':oOOOOOOOOOOOkkklokkOOOOkkOOOxocolcd;\n .,;cdoookxOkkdxOkc... .ckOOOOOOOOOOxkxlldol:;cokOOOOOOOxcolcdkOOOOOOxdldl:dc.\n ..';loooxkkdcclocdO; . .cxOOOOOOOOOOOOOOOkxdokxooc:kOOOOOkdkookOOOkOOkoddc,do.\n :kkxxdkOOOxdooxkxOOOd;,,:xOOOOOOOOOOOOOOOOOOOOkdxllldkOOOOOOOOkkOOOOOOOddl;dd,\n :,''lkOOOkxocxkOOOOOOOOOkkkOOOOOOOOOOOOOOOOOOOOOkxkkxdlllxOOOOOOOOOOOkooxkkkx;\n ';:lkkkoOOxd:lddkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOxxokOOOOOOOkxkxll:;';.\n 'cdkkkOOOkddkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOxddxOOOOOOkkoodol;''.\n .;oxkdokOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOkdxOOOOkodkddlol:,'.\n .'clddxkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOkxOOkokOkoooollc,,.\n .;lodkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOkxodooloo:,''\n .':dxkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOxlllolc,,'.\n .;oxkOOOOOOOOkdkOOOOOOOOOOOOOOOOOOOOOOkdo:;',.\n .'cdkOOOOOOkOOOOOOOOOxkOOOOOOOdoxkdoo:,,'\n .;oxkkxOkdoxxxOxdxOOOOOOOxollllc,'..\n .'coodooddodxOOOOOOOOOolllc,,'.\n .;lodddkOOOOOOOOxlloc,',.\n .'cdkkOOOOOOOkkxl','\n .;lxkOOxlllkx:.\n ..:ol,',c.\n ..;.\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10741\/images.txt","categories":[{"66":"Cellular"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/6\/4\/9\/10741-01a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/6\/4\/9\/10741-01a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/6\/4\/9\/10741-01a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/6\/4\/9\/10741-01a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/6\/4\/9\/10741-02a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/6\/4\/9\/10741-02a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/6\/4\/9\/10741-02a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/6\/4\/9\/10741-02a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/6\/4\/9\/10741-04a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/6\/4\/9\/10741-04a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/6\/4\/9\/10741-04a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/6\/4\/9\/10741-04a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/6\/4\/9\/10741-03a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/6\/4\/9\/10741-03a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/6\/4\/9\/10741-03a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/6\/4\/9\/10741-03a.jpg"}],"related_products":[15313,15314,11301,13244,13243]}