PIC24FJ128DA106

Replacement: None. We are no longer carrying this product in our catalog. This page is for reference only.

The PIC24FJ256DA210 family enhances on the existing line of Microchip‘s 16-bit microcontrollers, adding a new Graphics Controller (GFX) module to interface with a graphical LCD display and also adds large data RAM, up to 96 Kbytes. The PIC24FJ256DA210 family allows the CPU to fetch data directly from an external memory device using the EPMP module.

  • 16-bit modified Harvard architecture
  • 16 MIPS CPU Speed
  • 128K Flash Program Memory
  • 24,576 bytes of RAM
  • 2.2 to 3.6V Operating Range
  • 52 I/O Pins (4-UART, 3-SPI, 3-I2C, 1-A/D 16x10-bit)
  • 3x Graphics Hardware Acceleration Units
  • Color Look-up Table (CLUT) with Maximum of 256 Entries
  • Direct Interface to Monochrome, C-STN, TFT, OLED
  • Resolution up to 640x480 @30Hz, 16 bpp, or 480x272 @60Hz, 16 bpp
  • USB v2.0 On-The-Go (OTG) Compliant
  • Dual Role Capable – Can act as either Host or Peripheral
  • Up to 24x Capacitive touch sensing
  • [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General IC/39969b.pdf)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #313768 / about 12 years ago / 1

    This microcontroller can be programmed with the PICkit 2?

  • Vtronic / about 13 years ago / 1

    this is PIC24FJ256DA210 or PIC24FJ128DA106? there's a lot of difference between the chips and which programmer can i use? without count the pickit or cd programmer, can i use any icsp programmer?

Customer Reviews

No reviews yet.