"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10773","RTL-10773","Graphic LCD Retail","
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended for as a cell phone screen. This one is mounted on an easy to solder PCB and includes a row of headers.
It uses the PCD8544 controller. The PCD8544 is a low power CMOS LCD controller/driver, designed to drive a graphic display of 48 rows and 84 columns. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD supply and bias voltages, resulting in a minimum of external components and low power consumption. The PCD8544 interfaces to microcontrollers through a serial bus interface.
These come in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra plastic can be found in the related items below.
Note: This uses the same driver as the Nokia 3310 LCD.
Features:
Documents:
","The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended for as a cell phone screen. This one is mounted on an easy to solder PCB and includes a row of headers. It uses the PCD8544 controller. The PCD8544 is a low power CMOS LCD controller/driver, designed to drive a graphic display of 48 rows and 84 columns. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD supply and bias voltages, resulting in a minimum of external components and low power consumption. The PCD8544 interfaces to microcontrollers through a serial bus interface. These come in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra plastic can be found in the related items below. **Note:** This uses the same driver as the Nokia 3310 LCD. **Features:** * 45x45mm **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/LCD/Monochrome/Nokia5110.pdf) * [Arduino Example](http://www.arduino.cc/playground/Code/PCD8544) * [Hookup Guide](http://www.sparkfun.com/tutorials/300) * [Example Code](http://cdn.sparkfun.com/datasheets/LCD/Monochrome/Nokia_5110_Example.pde) * [Bitmap Converter](http://en.radzio.dxp.pl/bitmap_converter/) ","2012-01-26 13:50:12-07","10.95","10.9510.49.869.31","","","1","","","","","","8531.20.0020","118mm","152mm","26mm","0.0950lbs"," . . ... .. .. ......................................................... . \'loooooooooooooooooooooooooooooooooooooooo;ood;. .odol\'.... .. :odddddddddclddddddddddddddddddddddddddddl;ddc.. \';cod: ... .. :dddoodddo:.;ddddddddddddddddddclclllllllc;dc. ..,.,d: ... .. :dd:,,,\'\';\',\',,:odddddddddddddd:;,;,;\',;,:o::.,.,,,..o, ... .. :dddoccllllllllllldddddddddddddccccccccccclc:cc,,c,.cc, ... .. :ooolllololooollldlllollldlollooollllldllllllooccc:odd; ... .. :odocllll:cc:cl:co:lcl:c:o:lllcll:clccdlclcc::llllcodd; ... .. :ool.\'od\'\'.,..c..;..\'..,\'.,,dl.l;.\';..:d\'.,,,,.od;.cdo; ... .. :ool::cc:,,::;;;,;:c::;:::,:cc,;l:;:\',lc;:,::c;:cc;loo; ... .. :oocc::c:c::::clcccoc;cc:lccccclcc;\'.\',\';,\',;:,.\',\':do; ... .. :ooc;;;;:;;::;;::::c:::::c:::::lllc;;;;:cc,;;:;::;:cdd; ... ... :oooooooooooooooooooollllllolooooooooooooooooooooodddd; ... .. :oooooddddddoooooooooooooooooooooooooooooolllllllooddo; ... .. :oloooodddddddddddddddddddddoooooooooooooooooooooolclo; ... .. ::..\'lloooooooooollloooolcclcccccc::coooocclooooolc..;; ... ... ;,...dxdloooooooococcccc:::::::::::;:cccc:clllllcc:. \'; ... ... .;\'. .lodxxdoooooold\',cooollllllllllllllc:\':llllccc:. ,; ... ... .;\'. .lllloxkkxddold.coloollllllllllllllll;:lllllcc:. ,: ... ... .:\'. .ddooooodxOOklo.ldoooooooooooooooollo;:olllllcc. ,: ... ... .:\'. .dddddooooodklc.oddddddddddoooooooooo::oooolllc. ,: ... ... .:\'. .dddddddddool;c\'lddddddddddoooooooood:cdooooolc..,: ... ... .:\'. .ddddddddxxddlo.lddddddddddddddoooodd;cddddoool..,: ... ... .:\'. \'ddddddddxxxxod.coooooddddooooooooooo;cddddoolc..,: ... ... .:\'. \'ddddddddddxxod.\'cllllllllllllllcccc;.coooooolc..,: ... ... .:\'. \'ddddddddddxxll\'..\'\'..................:odooollc..,; ... ... .:.. \'dddddddddddxlo\'\'\',\'\'\'\'\'\',,,\'\'\'\',,,,,\'cooolollc..,: ... ... .:.. \'ddddddddddddloolcl::lllllllllcclcccdllllllllcc..,c ... ... .:.. \'oodddddddddddddddddddddddddddoollooddoccccccc:..,: ... ... .;.. \'ooooooodddddddddddddddddddooddollllccoodlcc:c:..,: ... ... .;...,ooooooooodddddoooddddooooooooooolllccc:codol:;..,c.... .... .;...,looolloooooooooooooooooooooooooooooolcc::cclol..,c.... .... .:\'..,lllllllllllllllllllllllllllllllllllllllcccc:::\'.;:.... ... .:llc:cccccccccccccccccccccccccccccccccccccccccccccc::ll.... ... .\'lllllllllllloooooooollllllllllllllllllllccccccccccccc,.... ............................................................. .......................................................... ","https://www.sparkfun.com/products/10773/images.txt","Components","0","","10168",""