"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10825","ROB-10825","Magician Chassis","
The Magician Chassis is our latest robot platform from Dagu. It features two gearmotors with 65mm wheels and a rear caster. The chassis plates are cut from acrylic with a wide variety of mounting holes for sensors, controllers, power, etc. Simply bolt the two pre-cut platforms together, attach the motors and caster and add your favorite robotics controller. This kit includes all of the parts needed to assemble the chassis as well as a 4xAA battery holder with barrel jack termination.
Note: The chassis requires assembly but has detailed instructions.
Features:
- Max Motor Voltage: 6VDC
- No Load Speed: 90±10rpm
- No Load Current:190mA(max.250mA)
- Torque: 800gf.cm
- Stall Current: ~1A
- 65mm Diameter Wheels (30mm Wide)
- Plastic Rims with Solid Rubber Tires
- 110 x 174mm
Documents:
","The Magician Chassis is our latest robot platform from Dagu. It features two gearmotors with 65mm wheels and a rear caster. The chassis plates are cut from acrylic with a wide variety of mounting holes for sensors, controllers, power, etc. Simply bolt the two pre-cut platforms together, attach the motors and caster and add your favorite robotics controller. This kit includes all of the parts needed to assemble the chassis as well as a 4xAA battery holder with barrel jack termination.
**Note:** The chassis requires assembly but has detailed instructions.
**Features:**
* Max Motor Voltage: 6VDC
* No Load Speed: 90±10rpm
* No Load Current:190mA(max.250mA)
* Torque: 800gf.cm
* Stall Current: ~1A
* 65mm Diameter Wheels (30mm Wide)
* Plastic Rims with Solid Rubber Tires
* 110 x 174mm
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/DG01D.pdf) (Motors)
* [Assembly Instructions](http://cdn.sparkfun.com/datasheets/Robotics/MagicianChassisInst.pdf)
","2011-09-29 17:45:17-06","14.95","14.9514.213.46","","","1","","","","","","9503.00.0090","140mm","190mm","40mm","0.8150lbs","
......
.. . .:.
.... .;
\'.. c;
\'.. .\'.:\'o:
....\':;\'...,dOOk;.\'\'
.:ld:lxo:::cdO0000o::,..c:d0ko\'
,do:lo,;loco\',clXXxko::c:d000kodx:.
.cxkOOOxox,oxd:..;oNXkdddoloxO0OkKKxccl:.
\'okOOOOOOOOOd:o:.;,.,d0K0OkdooclodOdccdkkkkxc.
..:xO00OkxoxOOdclcddoloxdOOOkkO000kl,cl:xkkkxoxkkkx;.
.:dxk0K0Okxol;lkxll:co,cdkOOO0OOOOOOOx\'.:lcOOOxclo;lxoxx:
.cxxOKKK0kxk:.,cxxkkocldl,okOOOOOOOOOkl;,:\'.lxkOOkOxxx:lkxkd.
,dk0KXK0OkkOOd:okxlo:,:,oxo,dOOOOOOOOOkOxdlcxddkdxOxkkxol:;dkx\'
;dkKXK0OOK000O0kdk00d;coocdkdx;dxkOOOOOOOOkkxxOOOkOOdxOOxxccdkkkx.
.ckkO0KOkO0000OdkkkxkO0koxkkldkkkxxOOOkkkkOOOkOxkOkdOkkkOOOko:cl,co;
;dkkkxlcooO00000000OOxkkkxddOkoxkkO0OOkkkOkkkkkkkOOkkkOOxxOkOkkkxoo,
.ckkccxodlcocdoxOO000K0000OkodkOOkxOOOkxkO0OkkOkkkOOkkkkxkOOOOOkkkkdlo.
,okkkk;;dxxoloclodkxxxkO0000000O0000OOOk000OdlxkkOOkOOOkxkkOOOkOOOkdld,;x\'
.:xdloxddkkocx0K00kxddllcoclk0000O0Okk0kkO0KOddxOOOkkOOOOOOOOOOOkxkkdododd;:x.
ckkkdkoldkooOKK0KK00X0OOxxllok00kdoxkkkO000kdxOOxOOOOOOOOO0OOOOOOOkxkOxxc;:coo.
\'kkkOOOOOd;cokOK0OOKXK0KXKKOodxkkkddxkk0X0xox0O0OkOO0OOOOOOOOOOOOkkO0KO0xdlc:\'
dkOOOOOkkxkdo,.:OXXXOO00OOKXKKK0OkkkxklxkdkKKO0O0K0OOO000OOO00OkkOKKKKkoc;,;lo;
ckOOkxxxkOO0kl;\':0K0O0OkK0KK0KOdkkKKdlOodk00K00OO00OOOOOOOOOOOkk00KKX0d:\'\'....od.
\'xxdxkkOOOOO0O00OO000kOokOO0Odk0kkox0koxO00000OOOOOOK0OOOOK0Oxx0XXXXKOo\'.,,,...;k\'
.cdd:xOOOOOOOOOOOOOOO0k0dOOkdodO0Odc:dO000000OOOOOOOOOO0OO0Oxx0NNNNXX0l.. ......;k.
.. .;;oxkOOOOOOOOOOO000OkxOxOxxO0KOdodkK00KKOO0OOOOOkkkkkkOOxx0NNNNNNXKo\'\'......\'.ld
.. ... .\':kxxxkOOOOOOOO0OkkOOOkkO0000K0000000kO0OOOOkOOOOOOOxx0NNNNNXXXXk,\'......\'..k,
. \'. d,;kOOOkxxxxkkkOkkO000OOOkkkO00O00OOOOO0OOkxkOkxkOkdxKNNNNNNXXKX0;\'.........od
\'\' ;O:;kOOOOO0OoxxxxOkkkOOOOOOOOxkO00kO0000OOOOOOxxOkdd0XXXNNNNNXXXKc..........:k.
.,;. .xOdoO0O0O000O0Ok0OxxxkkkOOOOOOkkkOO00OOOOOOOOOOkdxO0000KKXXXXXXXk..........,x.
.;;::clxOOOOO0000kkK00O00OkxkkOOOxkoxkOOOOOOOOkkkkkO0000O000kOXXXXX0l.,\'\'.....,o.
.;okO000xOK0000000KKOkOOkkkdOOkkkkkkkO000000000000kx0XXXXXK0l.\'\'.....;l.
.;ld0K0000kO0000k0KKklcdOkOOOkkOO000000000OOkd:x0XXXKXK0o\'.....\'c:
.0klkkkk00000KK0000l\';00O00000OkkkkkkkOkxl::,\',:okOKK0xl:;;:l:.
.Od,:xOxxkkKKKK00000l\';O000OO0000000OOko;...\'\',,:cclodxxdolc,.
d0. ckxKOOOxxkkO0000o,lO00000OOOOOOOxc;.......\'\',,,,,,\'..
.K: cx00o,lO00OookOkxO0000OOOdl;::c\' ........
:O. .:xxdd,..xOOOllkdcoxkxo:\'.
.ocdd:. .\',,;cclllool,;..
.......\'..
","https://www.sparkfun.com/products/10825/images.txt","Robotics","0","","12649,
11021,
12629,
14129,
11224,
12097",""