SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T07:43:12-06:00SparkFun Electronicstblacker on KIT-10839 - Lightboards - Sapphire (5 pack)tblackerurn:uuid:f2907155-90c1-37f6-a704-70bd99d292d52014-03-21T11:07:07-06:00<p>These seem to be individually controllable over a two-wire connection ... do you know if these are SPI compatible?</p>
winnie2463 on KIT-10839 - Lightboards - Sapphire (5 pack)winnie2463urn:uuid:98e59fb9-4c92-ea85-b8bb-4f846616fd7e2012-04-20T12:32:52-06:00<p>These are the lightboards that can be used with the sensors, right? Not the LED boards that can only be used with the sparkle board without sensors. I just want to doubt check before I order.</p>