"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10846","ROB-10846","Stepper Motor - 68 oz.in (400 steps/rev)","
These steppers are a great way to get things moving, especially when positioning and repeatability is a concern.
This is a Bipolar motor.
Features:
- Step Angle (degrees) : 0.9
- 2-Phase
- Rated Voltage: 3V
- Rated Current: 1.7A/Phase
- 5mm Diameter Drive Shaft
- Holding Torque: 48N.cm
- NEMA 17 form factor
Documents:
Videos
","These steppers are a great way to get things moving, especially when positioning and repeatability is a concern.
This is a [Bipolar](http://en.wikipedia.org/wiki/Bipolar_electric_motor) motor.
**Features:**
* Step Angle (degrees) : 0.9
* 2-Phase
* Rated Voltage: 3V
* Rated Current: 1.7A/Phase
* 5mm Diameter Drive Shaft
* Holding Torque: 48N.cm
* NEMA 17 form factor
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/42BYGHM809.PDF)
* [Motors and Selecting the Right One](https://learn.sparkfun.com/tutorials/motors-and-selecting-the-right-one#stepper-motors---simply-precise)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/big-easy-driver-hookup-guide)
**Videos**
","2011-10-20 18:45:23-06","19.5","19.518.5317.55","1","1","1","","","","","","8501.10.6060","43mm","72mm","46mm","0.7850lbs","
,:.
.:.
.;.
.. .:...
..\';;; .c..,,\'..
...\',,,, \'o..,,\'.....
...... ,d,...........
.......;d;..........
.....\'d\'cxl;l\'.... .
.; .. ....\',\'coc\'..... ..
............ .
.cc:::clc\' .....
.. .. .....\',;\'\':,,c:\'.. .......
......... ...\',;::;..,\'.cc:;\'.. .......,;.
.::;\'..........\';;,..l..;:;\'.........,cooc.
.::ccc:,............\';\'.,.........;coooooc.
.:cccccccc;\'.......\',,;;......\':looooool::
.:cccccccclllc:,....\'\'.\'...,coooooooo:\'. ,
.:cccccccclcllllxkolccccldxddddool:..... \'
:ccccccclclllllxKKKK00000xdddl;...... ,
;cccccllllllllox0KKK0000Okdd; .......\';lc
.:;clclllclllllllx0KK00000Okdd\' ...,:oddd:
.,;cllllllllllloox0KK00000Okdd, .,codddddd:
..,cllllllolllook0KK000000kdxccddxxxdddl;..
.....;colloooddxx0KK000000kxxxxxxxxdl;\'....
.....,:cdxxxxxx000000000kxxxxxdl;\'......
.\'ckk:coddox000000000kxxdc;........
.;ldOkkx:\'..\';o0KKKKKK00dc,....\'...
.:dkdol:\' .\'.....,cdxxddc\'....\'\'..
.,col:,. ..\'\'\'..........\'...
.\':oxo;. ....\'\'\'....
.lkx:. ...
..cOKOoodxxdllc,..
.cc\'dO0XXXKkkkkxxxxxdcc;.
.dd,l0X0OOxdlc:;;,,:ll:,ldd,
,,,ko,kkl:,. .,lc:loo\'
:kl\'kd,. .,,:ll\'
:xo,ck. .;:cl.
.:cld: .oc:d. ..\',,,;;.
.,;lxl,.. .ckdldclodxoc::;\',.
.:c:ldkxlcc:::::;;;;;:cl;lkdddooollc:,\'..
;ldxxoo:\'....\',;:coolokxdxl\'...
:clxOO00OO00KKKkodxkkxOk\'
.coddxxkkkxxxxxkkkOxl\'
.;odxxxxxdlc:;;\'.
.....
","https://www.sparkfun.com/products/10846/images.txt","Stepper Motor","134","","https://www.youtube.com/watch?time_continue=1&v=5thxBgew7N0?start=171,
https://www.youtube.com/watch?time_continue=1&v=ZoFH1K332oc,
https://www.youtube.com/watch?time_continue=1&v=5thxBgew7N0?t=2m54s","20441,
12859,
9238,
11102,
10932,
16836,
10551,
10848,
13656,
20679"