"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10896","GPS-10896","Interface Cable - GP-2106","
This 6-conductor ribbon cable mates with the connector on the bottom of the GP-2106 GPS module.
Features:
","This 6-conductor ribbon cable mates with the connector on the bottom of the GP-2106 GPS module.
**Features:**
* 70mm Length
","2011-11-10 16:56:44-07","1.5","1.51.431.35","","","1","","","","","","8544.42.9000","5mm","70mm","1mm","0.0001lbs","
....
.\',;;\'.
..\'....
..\'..
.\'...
...\'..
......
..,..
.....
.\'\'..
.....
..\'\'..
......
..\'...
..\',..
..,\'..
..\'\'..
.....
......
.....
......
.......
..,,\'..
.\'.....
...,,..
.\',....
.......
..,\'\'..
...\',...
.\';,...
...\',...
...\',,...
..,,,,;...
.\',:;;,\'\'.
.\',;;;;,\'.
.,,\'.
","https://www.sparkfun.com/products/10896/images.txt","Accessories","0","","",""