"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10915","DEV-10915","Arduino Pro 328 - 5V/16MHz","
It\'s blue! It\'s skinny! It\'s the Arduino Pro! SparkFun\'s minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader in a super-sleek form factor that will fit easily into your next small project.
Arduino Pro does not come with connectors populated so that you can solder in any connector or wire with any orientation you need. We recommend first time Arduino users start with the Uno R3. It\'s a great board that will get you up and running quickly. The Arduino Pro series is meant for users that understand the limitations of this lack of connectors and USB off board.
To keep things affordable and low profile, we\'ve chosen to make the DC power jack footprint available, but not to populate it. We recommend running the board with a LiPo battery for better portability. Also, to keep the cost low, we made changes like using all SMD components and switching to a two layer PCB.
This board connects directly to the FTDI Basic Breakout board and supports auto-reset. The Arduino Pro also works with the FTDI cable but the FTDI cable does not bring out the DTR pin so the auto-reset feature will not work. In this latest version of the Arduino Pro we\'ve also moved the FTDI headers back* just a skoach* so that the pins don\'t hang over the edge of the board. We\'ve also populated it with a sturdier power selection switch.
Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Buying Guide!
**Note: **A portion of this sale is given back to Arduino LLC to help fund continued development of new tools and new IDE features.
Features:
Documents:
","It\'s blue! It\'s skinny! It\'s the Arduino Pro! SparkFun\'s minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader in a super-sleek form factor that will fit easily into your next small project. Arduino Pro does not come with connectors populated so that you can solder in any connector or wire with any orientation you need. We recommend first time Arduino users start with the Uno R3. It\'s a great board that will get you up and running quickly. The Arduino Pro series is meant for users that understand the limitations of this lack of connectors and USB off board. To keep things affordable and low profile, we\'ve chosen to make the DC power jack footprint available, but not to populate it. We recommend running the board with a LiPo battery for better portability. Also, to keep the cost low, we made changes like using all SMD components and switching to a two layer PCB. This board connects directly to the FTDI Basic Breakout board and supports auto-reset. The Arduino Pro also works with the FTDI cable but the FTDI cable does not bring out the DTR pin so the auto-reset feature will not work. In this latest version of the Arduino Pro we\'ve also moved the FTDI headers back* just a skoach* so that the pins don\'t hang over the edge of the board. We\'ve also populated it with a sturdier power selection switch. Not sure which Arduino or Arduino-compatible board is right for you? Check out our [Arduino Buying Guide](https://www.sparkfun.com/arduino_guide)! **Note: **A portion of this sale is given back to Arduino LLC to help fund continued development of new tools and new IDE features. **Features:** * ATmega328 running at 16MHz external resonator * USB connection off board * 5V regulator * Max 150mA output * Over current protected * Reverse polarity protected * DC input 5V up to 12V * Resettable fuse prevents damage to board in case of short * Power select switch acts as on/off switch * 2.1x2.05\"" (53.34x52.08mm) **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/Arduino-Pro-v14.pdf) * [Eagle Files](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/Arduino-Pro-v14.zip) * [Arduino Pro Homepage](http://www.arduino.cc/en/Main/ArduinoBoardPro) * [Getting Started](http://www.arduino.cc/en/Guide/ArduinoPro) * [GitHub (Design Files)](https://github.com/sparkfun/Arduino_Pro_328) ","2012-01-26 17:37:02-07","18.5","18.517.5816.6515.73","1","1","1","","1","","","1","8542.31.0000","60mm","60mm","7mm","0.0275lbs"," .,;,\' .;olll\';xx:. \';:ll\':dlddOlooko. \';ld:\'\'.,dkokO0ox0xkxkd, .\':::,...oolkdxOO00000xokkl:lkocc:; .,cdk:,,;;:dodOOOOOOOOkdddkOlcOkxOOOllc::. .,:ll,,xOOkdOOxkOOOOOOkooookOOkl;,,:x000o,,ckxo; .;cc;\'..\'oxokO0000OOOOkdoodkOOxl,...\'\' k000kdlo\'.,d:. .;ox:...;,ckdd0000doO0OdoodkOOOklc .;.\'...:x00KOd;..cl;.,ol\' cdldc\'looooxodOOxc,.. ,ddkOOk:,::;;c,....;lkOO00000OOkl\'.:c:.,xx; .\':l\'....,cdkxlxOkOdc;...\':oO0Odooo\'.k:;x; okOlxOOOOOOOO00000Oko;;c;:xOOkc. .\':okkO;\'l:.\'\'\'cdkOdooo..\':okOOOO:.cl:l\' ;::;,::,:kOOOOOOOkkOO00000OOOkOxlloOkkd, .ld\'\'\';kOkkc;l:dl,dxOd,ckOkOOOOOOOk,.l:ol.;kdo:;clxOOOOOkOo:clkkOOO0000Ox::dxlllkkkx:. ;c::okxOxxxO0OkxdxkOOOx,,kOOOOOOOOdlc:c:;,:dx0OOOOOkkl:okkOkloOxdxOOdO0dl:;:l;:llxOkl. .:xOOOkoxxkxxxkOOOkkxOxo,,xOOOOOOkOOx;oxO0O000koc:ckOkdxlldodxkOO00kooxOkocxodxoxkkkkd, .:kolkOddxk0OkkO00OkxkoxooOkdlcoOkkOOOOOO0O0kdk0OOOkddOOodO0000OOkkOxlx0OOOkkocxOo:;;c:. .cxxKKddkO00KXXXK0kxcldololdololxkxOOOOOO00OOO0000000Ol:ldO00000OxdlO00kl,....lo;\',ckk. .cdxOxO00KKXKKOOxkOxocldloxdlcdddkOOOOOOOO0O0000OO00OOlccdOkxo::ldoc\'....:dO00klxkkk. .cxdcooOxodkKXOxxkOxdcldloodoccokkOOOOOOOOOOOOOOOOOOOOodOd:odc,....,lk0OxOdddxc.:kx; .:cccoxOOxkO0KkxxkOxdlloldxxoc,:kxOOOOOOOOOxxk0xOOOOOOl,.,c:\',cdO00dxkkl:l;,dkdl;. .cxxldxOkxxk0KkdxkOxdlodcodxdc,:xkOOO0kl:llxOKOxkkkOko:,;kkOkOkokkx.\'oldkdl,. .lxkldxOkxxk0KkddkOkd:ldloddkOO0Okodd:\'.,oox\';xkkooldlokkklood:.ckxxo:.. .lkxldxOOxxk00kdxkk0xoxkkkkkk:coxxOOd;.:\'\';ooc,\'\'::ckkkOOd;:kkdl;. .lxkodxOOdoox00OkxxxxdodkkOxdkOOOd,....\';,..\',. .lc.:OOkxdc\'. .lkkolllkxdxxOOOOl. .oOOOkkdxkl,\';xo::;..... .;xdl;. \'lo\'::oxkklclokd\' .dOOOOOxl;lxxl;dkxl,,\' ..\'.. .cdlkxx. ,kkoclllkOOOkcllc,okkl.\'ocok:\'\'. ,l..l:...\'ok\' .kOOOOOd;:kx..ddxkdl,. ,o\'.:kkkdo;....:kOOxol:::cxkkxo:. \'olol:::okl:lxkl;c::coddlc,. ,lcxkkkOOxldc,,lcdkOd, ,dkkcc:cdOkd:ol;. ,l,...cdl;.. \'lc;.. ","https://www.sparkfun.com/products/10915/images.txt","Arduino Boards, Arduino, SparkFun","72","","13712, 13733, 11114, 15096, 11373, 23287, 9716, 13955, 24113, 13855, 116, 22632, 12587, 9717, 13856, 115, 9718, 12898, 12761, 13820, 553, 22633, 18290, 13672",""