"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10952","GPS-10952","ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)","
Replacement: None. We are no longer carrying this product. This page is for reference only.
This board from DIYDrones features a large array of sensors needed for UAV and Robotics applications, including three axis angular rotation and accelerations sensors, absolute pressure and temperature sensor, 16MBits data logger chip and more! It\'s designed to fit on top (or bottom) of the ArduPilot Mega board, creating a total autopilot solution when a GPS module is attached.
**Note: **This product does not includes any pin headers.
Weight: 0.5 oz (13g)
Features:
Documents:
","**Replacement:** None. We are no longer carrying this product. This page is for reference only. This board from DIYDrones features a large array of sensors needed for UAV and Robotics applications, including three axis angular rotation and accelerations sensors, absolute pressure and temperature sensor, 16MBits data logger chip and more! It\'s designed to fit on top (or bottom) of the ArduPilot Mega board, creating a total autopilot solution when a GPS module is attached. **Note: **This product does not includes any pin headers. **Weight:** 0.5 oz (13g) **Features:** * Dual 3.3V regulator (one dedicated for analog sensors!) * Relay switch for cameras, lights or payloads * 12-bit ADC for better gyro/accel/airspeed resolution * Built-in 16MB data logger (The Black Box) * Piano DIP switch for servo reverse or user customizable * Built-in FTDI, making the board native USB * Dedicated modem/OSD port * I2C port with incoming \""daisy chain board\"" allowing you to build sensor arrays * Two user-programmable buttons (one momentary, the other slide) * 10-Bit analog expansion ports * Reset button * Optional \""through-hole\"" voltage dividers * Tons of status LEDs * New vibration resistance Invensense gyros (triple axis) * Analog Devices ADX330 accelerometer * AirSpeed sensor port (optional, sold separately) * Absolute Bosch pressure sensor and temp for accurate altitude * Can be used as a weather logger * 2.85 x 1.60\"" **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/Sensors/IMU/ArduPilotMegaShield_H_v11_Board.zip) * [Eagle Files](http://cdn.sparkfun.com/datasheets/Sensors/IMU/ArduPilotMegaShield_H_v11_filterjumpers.zip) * [User\'s Manual](http://code.google.com/p/ardupilot-mega/wiki/home?tm=6) * [Assembly Instructions](http://code.google.com/p/ardupilot-mega/wiki/Assembly) ","2011-11-03 11:14:01-06","89.95","89.95","","","","","1","","","","8534.00.0095","58mm","100mm","8mm","0.0282lbs"," ...,. \';lo:..cc;. ...;\',cdlc:,.. ..,c;;l,..\';\'....:c. .,.cc;,. .,,\';c;:,:..;Ol. \'.,;,,,. \': .;ldl:ddc;;;. ...c;ldd; ....clxkkkkxoodolxko\' ..\'.,:;:odkk: .......;xdxxOxxxkkkooxko:,, .\'colc:l:::::::lx;\'. .....,:lxc00OdodxkOOOkkdxxokc;,. ..,;\';dxxodl:c:doddc:cl;..cddokldkkOkOkoco0OxkxdOOOOkxoc,.. .,ol..,::dkkdooxdddoo:,,;o:ckkkkcdxoO0dlkkkkdxllxodxdxxxddo,\'. .;lodxlcxdxO00O0kd:cc:::cxldxkkdodc:xOOkOkkxkkddOl,\';d,\':do,\'. \'lxdx0xkO0000kO0xlodkxcokkkxxkkxok00OkkkkOOkoo;lcl::oOd:.;,;\'. \'cxkldxkk000KXkodO0OkO0OkkkkOkko;lk0Okoo:cldkxkxoxxldxoc,l:c,.. .::c:od0000Oxd0K0OxxO00OoklcclodkO0OolxkOdkdkkddkdl:oxdc,c:c,,. .,ccxxddoolldO0OkOOOkxlxdldxxOOOkxkO000kodxd:;oxkkolkkxl;c,:,;\' \',\':cc;ccxOkOkxokc:okOkOOOOdoOKOk0kkOOxdoddcldxl:cdkdddcc,:,:,. .,,l:c;cdxxloodxxkokOO0OkkkkO0KKOxdllk0OOOxc::c::cdlkxo:l;ccc,.. .\',c:l;lokkcodOOOxokdokxdkO0kolldxkOkkxoxkollloxdd::l,:;c,:llxo\' ..;:;c;llxoookOOkookko:dOOocoO0odxxxkkxlokkddc,ccc;;l:cddldod;.\' ..;;;c;l:clxkdxo::okOOOOookdddoooO0kOk0OOklcl:,:clkookd;ocllll;c\' .:;;c;:;oddOko:;dO0OOOkocdllddkooccxOxdxkOxxxodoxkkkxo;lodOkxdc. .;,;c:l;lxkddooOOOkkOxloddoxdooxOxox0K00O0kxkxoOkOOOOdooxd:,l:c, .;,;lcc\'lolckOOdOk0dOOOkkOkdlkxx0OkOOOkkxo0Okoco0Okocc,;l:c:;:... .\'\':ccc;lclxdoklkkO0kOOocllodOO00O0ododxxOOOkxx:,l:clcl;;l,,. .\'::::,lllokOOkddkOOdccodlo;okkkkodooOkocl,:cl;,lc,;:\'. .\'::;:,lcdkxxOdlkxdc\',x;\':okxkxoooo;;oclll,:dxl:.. .\'::;c;::dkkk0dloxl;xdxxdkdclll;ll:c;:l,:;,. ..;,:l:ccdlool:\',oo;,ll:cl:;:;c;,:c,;.. ..:,:dl::l:,:,\'. .\'\':cc\'clcdo;,.. .;,\'lc;,. ..:c,cdocc,. .;dO\' ...,cx0kc;\'. .::\'. ..,:cooo:.. \'\',cdolc,. .;;.. ","https://www.sparkfun.com/products/10952/images.txt","GPS, Bosch","0","","116, 115, 10158, 10095, 12792",""