{"id":10955,"sku":"SEN-10955","name":"Triple Axis Accelerometer Breakout - MMA8452Q","description":"
This breakout board makes it easy to use the tiny MMA8452Q accelerometer in your project. The MMA8452Q is a smart low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution. This accelerometer is packed with embedded functions with flexible user programmable options, configurable to two interrupt pins. Embedded interrupt functions allow for overall power savings relieving the host processor from continuously polling data.<\/p>\n\n
The MMA8452Q has user selectable full scales of \u00b12g\/\u00b14g\/\u00b18g with high pass filtered data as well as non filtered data available real-time. The device can be configured to generate inertial wake-up interrupt signals from any combination of the configurable embedded functions allowing the MMA8452Q to monitor events and remain in a low power mode during periods of inactivity.<\/p>\n\n
This board breaks out the ground, power, I2C and two external interrupt pins.<\/p>\n\n
Not sure which accelerometer is right for you? Our Accelerometer and Gyro Buying Guide<\/a> might help!<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n