"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10968","PRT-10968","SparkFun 5V Step-Up Breakout - NCP1402","
The NCP1402 is a 5V DC-DC converter. This breakout board will accept voltage inputs between 1 and 4 Volts and output a constant, low ripple 5V output capable of sourcing up to 200 mA. This board is great for supplying power to 5V sensors on a 3.3V board, or providing 5V from a AA battery.
The breakout board includes all of the necessary peripheral components. The input, output and ground pins are broken out on a 0.1\"" grid to allow easy access on a breadboard.
Documents:
","The NCP1402 is a 5V DC-DC converter. This breakout board will accept voltage inputs between 1 and 4 Volts and output a constant, low ripple 5V output capable of sourcing up to 200 mA. This board is great for supplying power to 5V sensors on a 3.3V board, or providing 5V from a AA battery.
The breakout board includes all of the necessary peripheral components. The input, output and ground pins are broken out on a 0.1\"" grid to allow easy access on a breadboard.
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Tools/NCP1402_5V_step-up-v10.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Tools/NCP1402_5V_step-up-v10.zip)
* [Datasheet](http://cdn.sparkfun.com/datasheets/Tools/NCP1402-D.pdf)
* [GitHub](https://github.com/sparkfun/NCP1402-5V_Breakout/tree/v10) (Design Files)
","2012-04-27 11:17:06-06","5.95","5.955.655.365.06","","","1","","","","","","8542.39.0000","20mm","20mm","5mm","0.0030lbs","
\':col.
.:okkclx0ko\'
.;okkkO00OOO00K0d\'
.;lxkkkkxxkO0KKKKK0KKKx;
.,lxkkkkOOOxxOkxkKKK0KK00KKKO:.
\'cdkkkkkOOOOx:dkOOOOxkKKKKK0000KKOc.
.;okkkkxoodkOOOOOxcoOOOO0Okk0KKK000KK0Okc.
.;oxxxkkkx,.\'\'.\'dOOOOOOdloO0O00K0O0KKK0kkkOkOOxd;
.,lxxdl:,,;okk:\'\'\'\';xOo,oO00Kkllk000KXKKKOo;,cO0KK0K00c.
.,cxxoc:,,\'\'\'...;dkkxxk:;xOk0KK0000kloO0K0KK0:lxOOOkkkkkkO00o.
\':dkkx,,,\'\'..........:d;;k00KK00OO000kO0Oook00000kxxxxxxxxOkOkxO0d.
,lkkkkxo:................\'ck00KK0O00KKKXdo00Okk0000xdxxxxkkOk0OkO0kxO0k,
.\'lkkkklod\'.................;k000KkxKOOKKl\':oxOO0KKKdxxkkxkxO0kkOOOxxkKK0O:.
..\'okOkocl;............\',;;;OkOKXOlkO000Od:cx00OO0KOdk0OO0Oxkkxxxxxdk0000Oc
...,oOOkldd;......\'\',;;,,;:dO000O::oO0000OOO0OO0OO0OkxOkkOxxxxxxxxO0Okkxxoc.
...,dOkxxko\'..\',,\';;:cc;;clokOOOxoxO00koo,dOOOO0OO00OkkkxxxkkO0Okkxkkkkxkkc.
...,oxxxxx:\',clccc:\'..;:oldOOOOOOO000ko..,oxO00K0OOK0KKKK0kkxxxxdolcclxOOko.
...,oxxxlclclc..\'\'\'clxOOOOOOO00kxk00Okc.\'d0000KKKOOOOkxdddddoc:,\'. \'ccxOOOd\'
....;oxxxc:c:,::lxkOOOkolokk0OkdxdkOOOkkO0KKK00KKKOdddolc::,.. ..;clxOOOOOo\'
....;oxxx::okkkOOOk;ckklxOkk0kxxkOkOOOO000K00O0K0doc:;\'\'\' ..\';okOOOOOOOOOkd\'
....;dkkkkkkkOOOOkllkl:k0OkO0kxdlocok000x,,odOO:;\'.......;oxkOOOOOOOOOOOOOkd,
....:dkkkkkkOOOOOOodkxO0OOkocccoxOOOOOkc..;od. .,:coxocclooolkOOOOOOOOkkkx;
....:xkkkkkOOOOOOOOOOO00Okdkxl:dooxkkkd:\';;..;cdxkx;cdo:,;:coccxOOOOOkkxo;.
....:xkkkOOOOOOOOOkkO0kO0O;...;l;okkkkxl:lxxolodl,Ox\'.,::,.cx.dkkkdc,....
....cxkkkOOOOOOOOkdcxd:,....,;,xOkkkkkdc::ldooldOOo\'\';,\'.lx\'xo:\'....
...\'cxkkkOOOOOOOkx:;lc:;;:lxOOOOkkko.oko,\'\',,:xOxolllclc,,....
...\'cxkkkkOOOOkloxlcldkOOOOdccccc,;kk\'.,,,\'.:k.lol;;,.....
....\'lkkkkkkk, .,. .:xkx:cclcllldxkkx:,,\'\';lc;l;\'....
....\'lkkkkkx;:\' \'k;;kd..\',\'..okc:cccl:;,.....
....\'lkkkl... .:k;;xc..,;,..ld.xxl;\'.....
....\'lkko,. .lkkkko;:l:;;:::c:;,.....
....,lkko\'\'kkkkkkko::c::;,\'.....
....\'lkkkkc\',dkkkkxl;......
....,okkdllxkd:,.....
....,okxl;.....
..........
.....
","https://www.sparkfun.com/products/10968/images.txt","Battery,
SparkFun","0","","116,
10512,
526,
335,
107,
527",""