"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11015","ROB-11015","Solenoid - 5V (Small)","
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solenoid is designed to work directly with 5V which makes it a great match for embedded projects. It has a throw of about 4.5mm and 2 M2 mounting holes on the body.
The wire lead is about 2\"" long and is terminated with a 2-pin JST PH connector.
Note: The mounting holes on this solenoid are actually 1.6mm in diameter. This will allow you to tap for an M2 screw. Also, although the datasheet lists a throw of 6mm, the actual throw appears to be closer to 4.5mm.
Documents:
Videos
","Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solenoid is designed to work directly with 5V which makes it a great match for embedded projects. It has a throw of about 4.5mm and 2 M2 mounting holes on the body.
The wire lead is about 2\"" long and is terminated with a 2-pin JST PH connector.
**Note:** The mounting holes on this solenoid are actually 1.6mm in diameter. This will allow you to tap for an M2 screw. Also, although the datasheet lists a throw of 6mm, the actual throw appears to be closer to 4.5mm.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Robotics/ZHO-0420S-05A4.5%20SPECIFICATION.pdf)
**Videos**
","2012-01-12 12:00:31-07","5.5","5.55.234.95","1","1","1","","","","","","8511.80.6000","45mm","25mm","30mm","0.0274lbs","
.....
..\';ccoxOOo:,
..,:loxO0KKKXXOOOo:;,cccloc;,.
..,:odxO0KKKXXXXXXK00OOok00000OkOxodc,.
..\':loxO000KKKKKKK00OkxxkkkkkllkO0dlllodOkdo:.
.\',codxO0OO0KKKK0Okkxkkkkkkkkkkkkk00KXx; .;oOkl.
...;codkO00KKKKK0kkkOOOkkkkkkkkOOOOkkxc:0KKX0l:, ;kOo.
.\';codk000KKKKKXXK0kxodxlkOOkkOOOOOOOkkkocdkx0KKKOo;. .xOOc
,;loOKKKKKXXXKKOOkkkxx:o:ckOdxOkOOOOOxkkxxxxdxo:;;,.. \'kO0x.
\'..;ld0KKKK0OOkkOOOkkkkdk:\'lOlocOOOkkkxddlc:;,,,,,\'\'. lkO0x.
.....:lxK0OOOkkkOO00OkkO0O;;O00dxxxdlc:,,\'\'\'\'........ \'x0k0x.
.....,:lO0OOOOOOO0000OOOOOkOkxdc;,\'................. .x0xk0c
.......:cd000OOOO00OO0kdddl:,\'\'..................... d0Ockx.
...\'\'...\'clOK0Ok,dkxoc:,,\'.......................... oO0;dk,
..\'cl\'....,:okolc:;,\'............................... lOk;dk;
.,;,;;\'.c:,,,\'c:;\'\'.....:;:...................\',....... cOocxx\'
:o...,ol;cdocododOOl:,\'.........\',...................lOx\'..... :OokOo.
cxxd,;:xxdokOOkkxxOd;....\'...........................\'\'\'\'.. ,kdxk:
..lxxdxxxxOkxdllc::oo;............................\'\'\'\'\'... .xxcl.
..\'OKK0kkoc,,\'.....\'\',.........................\'\'\'\'.... .dx;.
..;l;dxko\' . .........................\'\'\'..... odx:
...cklo .\'........................ dKdxc
.,\' .\'.,\',.............. dKOdkc
............. oOOcdk;
.. ;Oo::xx.
.xd:cxk:
;k:x0Oc
,xocKO;
.kdcxl.
,cxxc,.
.:d0kxxc
.;oO00Okkx:
.;lxkkdc,:xkd\'
.,ldxxo:\' .;dOk,
.:dxddc,. .;dkOd,
,okxddc;:lxO0Ox:.
.....\',;:cldOkkk0KKKKKOd:\'
... .odddodkO0000Oocclc:,\'.
............ ..\';lx0K0kc\'
.\'\'\'\'......... .x00Odc\'.
..,.......... .\'.
.;\';...........
.........
","https://www.sparkfun.com/products/11015/images.txt","Other Motors","5622","","https://www.youtube.com/watch?time_continue=1&v=W9j6ZRsOUrI?t=20s","23979,
10391,
9749"