SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T01:32:50-06:00SparkFun ElectronicsVal_27 on RTL-11023 - Arduino Main Board RetailVal_27urn:uuid:ac733490-fc18-2b70-8fbb-3738bdda26f82012-04-09T23:17:07-06:00<p>I wish my arduino board!!! :)</p>
RobertC. on RTL-11023 - Arduino Main Board RetailRobertC.urn:uuid:8b7d820c-7034-32a8-c161-e5ae58e1901c2012-02-27T11:22:24-07:00<p>It can be powered from the USB. You might want to check out some of the links above for more information.</p>
Mih0 on RTL-11023 - Arduino Main Board RetailMih0urn:uuid:5a23721b-036e-2eac-2d54-8e7160525c6a2012-02-27T06:59:22-07:00<p>Will this get power from the USB, or do I need both USB and a 5V supply?</p>